(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

3-Color Display Electromagnetic Digital Flow Switch LFE Series (Part Numbers)

3-Color Display Electromagnetic Digital Flow Switch LFE Series

[Features]
· Space-saving is possible by close installation.
· Backflow detection is possible.
· Zero reset setting is possible.
· Repeatability: ±1.5%F.S., (analog output).
· 3-color, 2-screen display.
· Flow direction can be changed after installation.

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a part number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

LFE1K3

Part Number
LFE1K3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlow Rate Range (Max. Value)
(L/min)
Sensor, Monitor Structure Output Method Analog Output Specification Plumbing Thread Type Plumbing Thread Nominal Number of Output Points Analog Voltage Output
(V)
Unit Specifications Bracket Lead Wire Custom-made Specifications Rating Flow Range
(L/min)
Analog Current Output
(mA)

SGD 1,073.80

1 Piece(s) 46 Day(s) 10~Less than 50[Separate Type, Connector Connection] Separated sensorAnalogCurrent[Rc (R)] Rc[3/8] 3/81-L/minNoneLead wire with M12 connector (length 3 m)None0.5 to 204 to 20

Loading...

  1. 1

Basic Information

Type Flow Switch Fluid Type Water / Coolant Pipe Port Type Female Thread
Fluid Characteristics Noncorrosive Pressure Resistant(MPa) 2 Flow Rate Type Standard
Operating Humidity Range(%) 35::85 Number of Input Points 1 Power Supply Type DC
Power Supply Voltage(V) 24±10% Pipe Connection Direction 2-way Liquid contact parts material Resin + Metal
Mounting Holes No Display Digital Lamp Presence
Acquired Standards CE Protection Structure IP65

Please check the type/dimensions/specifications of the part LFE1K3 in the 3-Color Display Electromagnetic Digital Flow Switch LFE Series series.

Similar Part Numbers

Part Number
LFE1A32
LFE1A32-X8
LFE1A33
LFE1K32
LFE1K33
LFE1K3F1-X8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlow Rate Range (Max. Value)
(L/min)
Sensor, Monitor Structure Output Method Analog Output Specification Plumbing Thread Type Plumbing Thread Nominal Number of Output Points Analog Voltage Output
(V)
Unit Specifications Bracket Lead Wire Custom-made Specifications Rating Flow Range
(L/min)
Analog Current Output
(mA)

SGD 1,114.05

1 Piece(s) 46 Day(s) 10~Less than 50[Integrated Type] Display IntegratedNPN Open Collector-[Rc (R)] Rc[3/8] 3/82-L/minWith BracketLead wire with M12 connector (length 3 m)None0.5 to 20None

SGD 1,289.98

1 Piece(s) 46 Day(s) 10~Less than 50[Integrated Type] Display IntegratedNPN Open Collector-[Rc (R)] Rc[3/8] 3/82-L/minWith BracketLead wire with M12 connector (length 3 m)Piping connection part material: SUS3040.5 to 20None

SGD 1,080.92

1 Piece(s) 46 Day(s) 10~Less than 50[Integrated Type] Display IntegratedNPN Open Collector-[Rc (R)] Rc[3/8] 3/82-L/minWith BracketNoneNone0.5 to 20None

SGD 1,085.23

1 Piece(s) 46 Day(s) 10~Less than 50[Separate Type, Connector Connection] Separated sensorAnalogCurrent[Rc (R)] Rc[3/8] 3/81-L/minWith BracketLead wire with M12 connector (length 3 m)None0.5 to 204 to 20

SGD 1,052.22

1 Piece(s) 46 Day(s) 10~Less than 50[Separate Type, Connector Connection] Separated sensorAnalogCurrent[Rc (R)] Rc[3/8] 3/81-L/minWith BracketNoneNone0.5 to 204 to 20

-

1 Piece(s) Quote 10~Less than 50[Separate Type, Connector Connection] Separated sensorAnalogCurrent[G] G[3/8] 3/81-L/minNoneNonePiping connection part material: SUS3040.5 to 204 to 20

Tech Support