(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

3-Color Display Digital Flow Monitor For Water PF3W3 Series (Part Numbers)

3-Color Display Digital Flow Monitor For Water PF3W3 Series

[Features]
· Supports 3-color / 2-screen display.
· A 3-color display digital flow monitor that can copy a maximum of 10 switches simultaneously.
· Reduced setting labor hours.
· Minimizes risks of setting mistakes.
· Connector reduces wiring labor hours.

(i)Caution

  • See catalog for specification details.
  • Product pictures are representations. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

PF3W30A-FTA

Part Number
PF3W30A-FTA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOutput Method Analog Output Specification Operating Temperature Range
(°C)
Number of Input Points Number of Output Points Analog Voltage Output
(V)
Lead Wire Calibration Certificate included Unit Specifications (Instantaneous Flow Rate) Unit Specifications (Integrated Flow Rate) Unit Specifications (Temperature) Accessory Option Analog Current Output
(mA)

-

1 Piece(s) Quote NPN Open Collector--12-Power supply / Output connection lead wire available (2 m)Calibration certificate availablegal/mingalWithout connectorPanel-mount adapterNone

Loading...

  1. 1

Basic Information

Type Flow monitor Sensor, Monitor Structure Remote type monitor unit Operating Humidity Range(%) 35::85
Power Supply Type DC Power Supply Voltage(V) 12 to 24 ±10% Mounting Holes No
Display Digital Lamp Presence Acquired Standards CE
Protection Structure IP40

Please check the type/dimensions/specifications of the part PF3W30A-FTA in the 3-Color Display Digital Flow Monitor For Water PF3W3 Series series.

Similar Part Numbers

Part Number
PF3W30A-FTC
PF3W30A-FVCA
PF3W30A-GTC
PF3W30A-GV
PF3W30A-GVC
PF3W30A-J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOutput Method Analog Output Specification Operating Temperature Range
(°C)
Number of Input Points Number of Output Points Analog Voltage Output
(V)
Lead Wire Calibration Certificate included Unit Specifications (Instantaneous Flow Rate) Unit Specifications (Integrated Flow Rate) Unit Specifications (Temperature) Accessory Option Analog Current Output
(mA)

-

1 Piece(s) Quote NPN Open Collector--12-Power supply / Output connection lead wire available (2 m)Without calibration certificategal/mingalConnector for sensor connection (1 pc.)Panel-mount adapterNone

-

1 Piece(s) Quote NPN Open Collector--12-Power supply / Output connection lead wire available (2 m)Calibration certificate availablegal/mingalConnector for sensor connection (1 pc.)Front protective cover + panel-mount adapterNone

-

1 Piece(s) Quote NPN Open Collector--12-Power supply / Output connection lead wire available (2 m)Without calibration certificategal/mingal°CConnector for sensor connection (1 pc.)Panel-mount adapterNone

-

1 Piece(s) Quote NPN Open Collector--12-Power supply / Output connection lead wire available (2 m)Without calibration certificategal/mingal°CWithout connectorFront protective cover + panel-mount adapterNone

-

1 Piece(s) Quote NPN Open Collector--12-Power supply / Output connection lead wire available (2 m)Without calibration certificategal/mingal°CConnector for sensor connection (1 pc.)Front protective cover + panel-mount adapterNone

-

1 Piece(s) Quote NPN Open Collector--12-Power supply / Output connection lead wire available (2 m)Without calibration certificateL/minLWithout connectorNoneNone

Tech Support