(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

3-Color Display Digital Flow Switch PFMC Series (Part Numbers)

3-Color Display Digital Flow Switch PFMC Series

Digital flow switch for energy-saving management.
[Features]
· Supports 3-color, 2-screen display and has good visibility.
· Flow rate range expanded.
· Compact and space-saving.
· Rotatable display: Counterclockwise 90° / clockwise 225°.
· Shunt structure.
· Response time: Can be selected from 50 msec (0.05 sec) / 0.1 sec / 0.5 sec / 1.0 sec / 2.0 sec.
· Grease-free.
· Visualization with a digital display.
· Can be remote operated with accumulated pulse output.

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a part number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PFMC7102-F04-F-MR

Part Number
PFMC7102-F04-F-MR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOutput Method Analog Output Specification Plumbing Thread Type Plumbing Thread Nominal Number of Input Points Number of Output Points Analog Voltage Output
(V)
Unit Specifications Bracket Lead Wire Calibration Certificate included Rating Flow Range
(L/min)
Output Specification Analog Current Output
(mA)

-

1 Piece(s) Quote PNP Open Collector / AnalogCurrent[G] G[1/2] 1/212-SI unit fixedWith BracketIncludes lead wire with M8 connector (3 m)N/A10 to 1,000None4 to 20

Loading...

  1. 1

Basic Information

Type Flow Switch Fluid Type Air / Nitrogen Gas Flow Rate Range (Max. Value)(L/min) 500~Less than 5000
Sensor, Monitor Structure Display Integrated Pipe Port Type Female Thread Pressure Type Standard
Pressure Resistant(MPa) 1.2 Flow Rate Type Standard Operating Humidity Range(%) 35::85
Power Supply Type DC Power Supply Voltage(V) 12 to 24 ±10% Pipe Connection Direction 2-way
Liquid contact parts material Resin + Metal Mounting Holes Presence Display Digital
Lamp Presence Acquired Standards CE Protection Structure IP65

Please check the type/dimensions/specifications of the part PFMC7102-F04-F-MR in the 3-Color Display Digital Flow Switch PFMC Series series.

Similar Part Numbers

Part Number
PFMC7102-04-AN
PFMC7102-04-B
PFMC7102-04-B-A
PFMC7102-F04-FN-A
PFMC7102-F04-H
PFMC7102-N04-A-M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOutput Method Analog Output Specification Plumbing Thread Type Plumbing Thread Nominal Number of Input Points Number of Output Points Analog Voltage Output
(V)
Unit Specifications Bracket Lead Wire Calibration Certificate included Rating Flow Range
(L/min)
Output Specification Analog Current Output
(mA)

-

1 Piece(s) Quote NPN Open Collector-[Rc (R)] Rc[1/2] 1/212-With unit conversion functionNoneNo lead wire with M8 connectorN/A10 to 1,000NoneNone

SGD 758.92

1 Piece(s) 46 Day(s) PNP Open Collector-[Rc (R)] Rc[1/2] 1/212-With unit conversion functionNoneIncludes lead wire with M8 connector (3 m)N/A10 to 1,000NoneNone

SGD 827.17

1 Piece(s) 46 Day(s) PNP Open Collector-[Rc (R)] Rc[1/2] 1/212-With unit conversion functionNoneIncludes lead wire with M8 connector (3 m)Available10 to 1,000NoneNone

-

1 Piece(s) Quote PNP Open Collector / AnalogCurrent[G] G[1/2] 1/212-With unit conversion functionNoneNo lead wire with M8 connectorAvailable10 to 1,000None4 to 20

-

1 Piece(s) Quote PNP Open Collector-[G] G[1/2] 1/221-With unit conversion functionNoneIncludes lead wire with M8 connector (3 m)N/A10 to 1,000Integrated value external reset, peak/bottom reset can be selectedNone

-

1 Piece(s) Quote NPN Open Collector-[NPT] NPT[1/2] 1/212-SI unit fixedNoneIncludes lead wire with M8 connector (3 m)N/A10 to 1,000NoneNone

Tech Support