(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
· Repeatability: ±1%F.S.
· Grease-free.
· Indicator function.
· Abundant piping variations.
Japanese Only
Part Number
Configured Part Number is shown.
PFM510S-C6L-2-A-V
Part Number |
---|
PFM510S-C6L-2-A-V |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Flow Rate Range (Max. Value) (L/min) | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Plumbing Thread Nominal | Operating Temperature Range (°C) | Analog Voltage Output (V) | Pipe Connection Direction | Connecting Tube Diameter | Lead Wire | Handling Instructions | Calibration Certificate included | Flow rate control valve | Custom-made Specifications | Rating Flow Range (L/min) | Accessory | Option | Analog Current Output (mA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10~Less than 50 | Current | [One-Touch Couplings] One-Touch Couplings (Straight) | - | - | - | - | Back | 6 | With lead wire with connector (2 m) | With Instruction Manual (Japanese and English) | With Calibration Certificate | Available | None | 0.2 to 10 (5) | None | Panel-mount adapter (for the one with flow rate control valve) | 4 to 20 |
Loading...
Type | Flow Switch | Fluid Type | Air / Nitrogen Gas / Carbonic Acid Gas / Argon | Sensor, Monitor Structure | Separated sensor |
---|---|---|---|---|---|
Output Method | Analog | Pressure Resistant(MPa) | 1 | Flow Rate Type | Standard |
Operating Humidity Range(%) | 35::85 | Number of Input Points | 2 | Number of Output Points | 1 |
Power Supply Type | DC | Power Supply Voltage(V) | 24±10% | Liquid contact parts material | Resin + Metal |
Mounting Holes | Presence | Display | Analog | Lamp | Presence |
Liquid contact parts seal material | Fluorine Rubber | Acquired Standards | CE | Protection Structure | IP40 |
Please check the type/dimensions/specifications of the part PFM510S-C6L-2-A-V in the 2-Color Display Digital Flow Switch, Separate Type Sensor Part PFM5 Series series.
Part Number |
---|
PFM510-01-1-ZT |
PFM510-01-2 |
PFM510-01-2-A |
PFM510S-F01-1-A-WS |
PFM511-02-1 |
PFM511-02-2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Flow Rate Range (Max. Value) (L/min) | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Plumbing Thread Nominal | Operating Temperature Range (°C) | Analog Voltage Output (V) | Pipe Connection Direction | Connecting Tube Diameter | Lead Wire | Handling Instructions | Calibration Certificate included | Flow rate control valve | Custom-made Specifications | Rating Flow Range (L/min) | Accessory | Option | Analog Current Output (mA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 299.25 | 1 Piece(s) | 46 Day(s) | 10~Less than 50 | Voltage | Female Thread | [Rc (R)] Rc | [1/8] 1/8 | -10~60 | [DC1-5V] 1-5V | 2-way | - | No lead wire with connector | With Instruction Manual (Japanese and English) | Without calibration certificate | None | None | 0.2 to 10 (5) | None | Panel-mount adapter (for the one without flow rate control valve) | None | ||
SGD 332.50 | 1 Piece(s) | 46 Day(s) | 10~Less than 50 | Current | Female Thread | [Rc (R)] Rc | [1/8] 1/8 | -10~60 | - | 2-way | - | With lead wire with connector (2 m) | With Instruction Manual (Japanese and English) | Without calibration certificate | None | None | 0.2 to 10 (5) | None | None | 4 to 20 | ||
SGD 362.25 | 1 Piece(s) | 46 Day(s) | 10~Less than 50 | Current | Female Thread | [Rc (R)] Rc | [1/8] 1/8 | -10~60 | - | 2-way | - | With lead wire with connector (2 m) | With Instruction Manual (Japanese and English) | With Calibration Certificate | None | None | 0.2 to 10 (5) | None | None | 4 to 20 | ||
- | 1 Piece(s) | Quote | 10~Less than 50 | Voltage | Female Thread | [G] G | [1/8] 1/8 | - | [DC1-5V] 1-5V | 2-way | - | With lead wire with connector (2 m) | With Instruction Manual (Japanese and English) | With Calibration Certificate | Available | None | 0.2 to 10 (5) | Rubber cover for connector part (silicone rubber) | Bracket (for the one with flow rate control valve) | None | ||
SGD 304.50 | 1 Piece(s) | 46 Day(s) | 100~Less than 500 | Voltage | Female Thread | [Rc (R)] Rc | [1/4] 1/4 | -10~60 | [DC1-5V] 1-5V | 2-way | - | With lead wire with connector (2 m) | With Instruction Manual (Japanese and English) | Without calibration certificate | None | None | 2 to 100 (50) | None | None | None | ||
SGD 332.50 | 1 Piece(s) | 46 Day(s) | 100~Less than 500 | Current | Female Thread | [Rc (R)] Rc | [1/4] 1/4 | -10~60 | - | 2-way | - | With lead wire with connector (2 m) | With Instruction Manual (Japanese and English) | Without calibration certificate | None | None | 2 to 100 (50) | None | None | 4 to 20 |
How can we improve?
How can we improve?