(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

2-Color Display Digital Flow Switch, Separate Type Sensor Part PFM5 Series (Part Numbers)

2-Color Display Digital Flow Switch, Separate Type Sensor Part PFM5 Series

[Features]
· Repeatability: ±1%F.S.
· Grease-free.
· Indicator function.
· Abundant piping variations.

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a part number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PFM525-01-1-A

Part Number
PFM525-01-1-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlow Rate Range (Max. Value)
(L/min)
Analog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Operating Temperature Range
(°C)
Analog Voltage Output
(V)
Pipe Connection Direction Connecting Tube Diameter Lead Wire Handling Instructions Calibration Certificate included Flow rate control valve Custom-made Specifications Rating Flow Range
(L/min)
Accessory Option Analog Current Output
(mA)

SGD 334.25

1 Piece(s) 46 Day(s) 10~Less than 50VoltageFemale Thread[Rc (R)] Rc[1/8] 1/8-10~60[DC1-5V] 1-5V2-way-With lead wire with connector (2 m)With Instruction Manual (Japanese and English)With Calibration CertificateNoneNone0.5 to 25 (12.5)NoneNoneNone

Loading...

  1. 1

Basic Information

Type Flow Switch Fluid Type Air / Nitrogen Gas / Carbonic Acid Gas / Argon Sensor, Monitor Structure Separated sensor
Output Method Analog Pressure Resistant(MPa) 1 Flow Rate Type Standard
Operating Humidity Range(%) 35::85 Number of Input Points 2 Number of Output Points 1
Power Supply Type DC Power Supply Voltage(V) 24±10% Liquid contact parts material Resin + Metal
Mounting Holes Presence Display Analog Lamp Presence
Liquid contact parts seal material Fluorine Rubber Acquired Standards CE Protection Structure IP40

Please check the type/dimensions/specifications of the part PFM525-01-1-A in the 2-Color Display Digital Flow Switch, Separate Type Sensor Part PFM5 Series series.

Similar Part Numbers

Part Number
PFM510-01-1-ZT
PFM510-01-2
PFM510-01-2-A
PFM525-01-1-N
PFM525-01-2-R
PFM525-C6-1-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlow Rate Range (Max. Value)
(L/min)
Analog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Operating Temperature Range
(°C)
Analog Voltage Output
(V)
Pipe Connection Direction Connecting Tube Diameter Lead Wire Handling Instructions Calibration Certificate included Flow rate control valve Custom-made Specifications Rating Flow Range
(L/min)
Accessory Option Analog Current Output
(mA)

SGD 299.25

1 Piece(s) 46 Day(s) 10~Less than 50VoltageFemale Thread[Rc (R)] Rc[1/8] 1/8-10~60[DC1-5V] 1-5V2-way-No lead wire with connectorWith Instruction Manual (Japanese and English)Without calibration certificateNoneNone0.2 to 10 (5)NonePanel-mount adapter (for the one without flow rate control valve)None

SGD 332.50

1 Piece(s) 46 Day(s) 10~Less than 50CurrentFemale Thread[Rc (R)] Rc[1/8] 1/8-10~60-2-way-With lead wire with connector (2 m)With Instruction Manual (Japanese and English)Without calibration certificateNoneNone0.2 to 10 (5)NoneNone4 to 20

SGD 362.25

1 Piece(s) 46 Day(s) 10~Less than 50CurrentFemale Thread[Rc (R)] Rc[1/8] 1/8-10~60-2-way-With lead wire with connector (2 m)With Instruction Manual (Japanese and English)With Calibration CertificateNoneNone0.2 to 10 (5)NoneNone4 to 20

-

1 Piece(s) Quote 10~Less than 50VoltageFemale Thread[Rc (R)] Rc[1/8] 1/8-[DC1-5V] 1-5V2-way-With lead wire with connector (2 m)No Instruction ManualWithout calibration certificateNoneNone0.5 to 25 (12.5)NoneNoneNone

SGD 341.25

1 Piece(s) 46 Day(s) 10~Less than 50CurrentFemale Thread[Rc (R)] Rc[1/8] 1/8-10~60-2-way-With lead wire with connector (2 m)With Instruction Manual (Japanese and English)Without calibration certificateNoneNone0.5 to 25 (12.5)NoneBracket (for the one without flow rate control valve)4 to 20

SGD 334.25

1 Piece(s) 46 Day(s) 10~Less than 50Voltage[One-Touch Couplings] One-Touch Couplings (Straight)---10~60[DC1-5V] 1-5V2-way6With lead wire with connector (2 m)With Instruction Manual (Japanese and English)With Calibration CertificateNoneNone0.5 to 25 (12.5)NoneNoneNone

Tech Support