(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Air Combination, Air Filter + Regulator, ACG20B, ACG30B, ACG40B (Part Numbers)

Air Combination, Air Filter + Regulator, ACG20B, ACG30B, ACG40B

FRL unit with improved visibility of the pressure gauge at various mounting locations.
[Features]
· Single-action installation and removal of the pressure gauge cover.·
· The mounting angle of the pressure gauge can be selected according to the piping direction.
Pressure gauge anti-revolving mechanism.
Panel-cut for pressure gauge not necessary.
· Fluid: air.

(i)Caution

  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

ACG40B-N04CG1-2NYZ

Air Combination, Air Filter + Regulator, ACG20B, ACG30B, ACG40B Specifications

ACG40B external appearance

ACG40B external appearance

JIS symbol

JIS symbol

Standard Specifications

ModelACG20BACG30BACG40B
ComponentsAir FilterAF20AF30AF40
RegulatorARG20ARG30ARG40
Connection port size1/8
1/4
1/4
3/8
1/4
3/8
1/2
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Set Pressure Range0.05 to 0.85 MPa
Relief pressureSet pressure: +0.05 MPa (at relief flow rate of 0.1 L/min [ANR])
Ambient and fluid temperature-5 to 60°C (no freezing)
Filtration5 μm
Construction: RegulatorRelieving type
Bowl materialPolycarbonate
Bowl guardSemi-standardStandard Equipment
Weight (kg)0.380.741.25

Dimensions

ACG20B standard specifications

ACG20B standard specifications

ACG30B, ACG40B standard specifications

ACG30B, ACG40B standard specifications

 

(Unit: mm)

 

ModelConnection port sizeStandard specification
ABCDNPBracket mounting dimensions
EGH1H2JKLøLM
ACG20B1/8, 1/4838729602.528.541.530*-*-*-*-*-*-3.2
ACG30B1/4, 3/811011541802.529.555413535-14774
ACG40B1/4 / 3/8 / 1/21451474811003872.5504040-18994
Part Number
ACG40B-N04CG1-2NYZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Dia. Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Size of Body Set Pressure Pressure Unit Attachment Drain guide

-

1 Piece(s) Quote NPT1/2[Metal] Metal CaseNoNon-relief type[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions1/20.05 to 0.85 MPapsi, °FNoneNone

Loading...

  1. 1

Basic Information

Regulator Unit Combination Air Filter + Regulator Filter, Filtration Level 5μm Compressed Air Quality General Dry Air
Max. Operating Pressure(MPa) 1 Pressure Gauge Embedded Type Pressure Gauge

Please check the type/dimensions/specifications of the part ACG40B-N04CG1-2NYZ in the Air Combination, Air Filter + Regulator, ACG20B, ACG30B, ACG40B series.

Similar Part Numbers

Part Number
ACG20B-01G1-1
ACG20B-01G1-S
ACG20B-01G1-SV
ACG40B-N04CG1-6Z
ACG40B-N04G1
ACG40B-N04G1-8Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Dia. Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Size of Body Set Pressure Pressure Unit Attachment Drain guide

-

1 Piece(s) Quote Rc1/8[Metal] MetalNoRelief type[Standard Flow (Left to Right)] Flow Direction[Not Provided] No1/80.02 to 0.2 MPaMPaNoneNone

-

1 Piece(s) Quote Rc1/8[Metal] MetalNoRelief type[Standard Flow (Left to Right)] Flow Direction[Not Provided] No1/80.05 to 0.85 MPaMPaPressure switchNone

-

1 Piece(s) Quote Rc1/8[Metal] MetalNoRelief type[Standard Flow (Left to Right)] Flow Direction[Not Provided] No1/80.05 to 0.85 MPaMPaPressure switch / residual pressure relief 3-port connection valveNone

-

1 Piece(s) Quote NPT1/2[Metal] Metal caseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions1/20.05 to 0.85 MPapsi, °FNoneNone

-

1 Piece(s) Quote NPT1/2[Metal] MetalNoRelief type[Standard Flow (Left to Right)] Flow Direction[Not Provided] No1/20.05 to 0.85 MPaMPaNoneNone

-

1 Piece(s) Quote NPT1/2[Metal] Metal Case with Level GaugeNoRelief type[Standard Flow (Left to Right)] Flow Direction[Not Provided] No1/20.05 to 0.85 MPapsi, °FNoneNone

Tech Support