(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Air Combination, Air Filter + Regulator, ACG20B, ACG30B, ACG40B (Part Numbers)

Air Combination, Air Filter + Regulator, ACG20B, ACG30B, ACG40B

FRL unit with improved visibility of the pressure gauge at various mounting locations.
[Features]
· Single-action installation and removal of the pressure gauge cover.·
· The mounting angle of the pressure gauge can be selected according to the piping direction.
Pressure gauge anti-revolving mechanism.
Panel-cut for pressure gauge not necessary.
· Fluid: air.

(i)Caution

  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

ACG30B-02G1-SV-W

Air Combination, Air Filter + Regulator, ACG20B, ACG30B, ACG40B Specifications

ACG40B external appearance

ACG40B external appearance

JIS symbol

JIS symbol

Standard Specifications

ModelACG20BACG30BACG40B
ComponentsAir FilterAF20AF30AF40
RegulatorARG20ARG30ARG40
Connection port size1/8
1/4
1/4
3/8
1/4
3/8
1/2
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Set Pressure Range0.05 to 0.85 MPa
Relief pressureSet pressure: +0.05 MPa (at relief flow rate of 0.1 L/min [ANR])
Ambient and fluid temperature-5 to 60°C (no freezing)
Filtration5 μm
Construction: RegulatorRelieving type
Bowl materialPolycarbonate
Bowl guardSemi-standardStandard Equipment
Weight (kg)0.380.741.25

Dimensions

ACG20B standard specifications

ACG20B standard specifications

ACG30B, ACG40B standard specifications

ACG30B, ACG40B standard specifications

 

(Unit: mm)

 

ModelConnection port sizeStandard specification
ABCDNPBracket mounting dimensions
EGH1H2JKLøLM
ACG20B1/8, 1/4838729602.528.541.530*-*-*-*-*-*-3.2
ACG30B1/4, 3/811011541802.529.555413535-14774
ACG40B1/4 / 3/8 / 1/21451474811003872.5504040-18994
Part Number
ACG30B-02G1-SV-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Dia. Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Size of Body Set Pressure Pressure Unit Attachment Drain guide

-

1 Piece(s) Quote Rc1/4[Metal] MetalNoRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual (with valve)3/80.05 to 0.85 MPaMPaPressure switch / residual pressure relief 3-port connection valveNone

Loading...

  1. 1

Basic Information

Regulator Unit Combination Air Filter + Regulator Filter, Filtration Level 5μm Compressed Air Quality General Dry Air
Max. Operating Pressure(MPa) 1 Pressure Gauge Embedded Type Pressure Gauge

Please check the type/dimensions/specifications of the part ACG30B-02G1-SV-W in the Air Combination, Air Filter + Regulator, ACG20B, ACG30B, ACG40B series.

Similar Part Numbers

Part Number
ACG20B-01G1-1
ACG20B-01G1-S
ACG20B-01G1-SV
ACG30B-02G1-V
ACG30B-02G1-V-2Y
ACG30B-02G1-Y
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Dia. Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Size of Body Set Pressure Pressure Unit Attachment Drain guide

-

1 Piece(s) Quote Rc1/8[Metal] MetalNoRelief type[Standard Flow (Left to Right)] Flow Direction[Not Provided] No1/80.02 to 0.2 MPaMPaNoneNone

-

1 Piece(s) Quote Rc1/8[Metal] MetalNoRelief type[Standard Flow (Left to Right)] Flow Direction[Not Provided] No1/80.05 to 0.85 MPaMPaPressure switchNone

-

1 Piece(s) Quote Rc1/8[Metal] MetalNoRelief type[Standard Flow (Left to Right)] Flow Direction[Not Provided] No1/80.05 to 0.85 MPaMPaPressure switch / residual pressure relief 3-port connection valveNone

-

1 Piece(s) Quote Rc1/4[Metal] MetalNoRelief type[Standard Flow (Left to Right)] Flow Direction[Not Provided] No3/80.05 to 0.85 MPaMPaResidual Pressure Relief 3-Port Connection ValveNone

-

1 Piece(s) Quote Rc1/4[Metal] Metal CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Not Provided] No3/80.05 to 0.85 MPaMPaResidual Pressure Relief 3-Port Connection ValveNone

-

1 Piece(s) Quote Rc1/4[Metal] MetalNoRelief type[Standard Flow (Left to Right)] Flow Direction[Not Provided] No3/80.05 to 0.85 MPaMPaNoneNone

Tech Support