(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Air Combination, Filter Regulator + Lubricator AC20A-B To AC60A-B Series (Part Numbers)

Air Combination, Filter Regulator + Lubricator AC20A-B To AC60A-B Series

[Features]
· Improved visibility and environmental resistance.
· The bowl is completely covered by transparent bowl guard.
& nbspThe inside can be seen from all angles (360°).
& nbspThe bowl is completely protected from the external environment, helping improve safety.
· Easy to work with.
& nbspThe element and bowl are combined into one unit, making it possible to replace the element by hand.

(i)Caution

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

PDF

Part Number

Configured Part Number is shown.

AC20A-01E-K-B

Air Combination Filter Regulator + Lubricator, AC20A-B to AC60A-B Specifications

AC40A-B external appearance

AC40A-B external appearance

JIS symbol

JIS symbol

Standard Specifications

ModelAC20A-BAC30A-BAC40A-BAC40A-06-BAC50A-BAC60A-B
ComponentsFilter regulator [AW]AW20-BAW30-BAW40-BAW40-06-BAW60-BAW60-B
Lubricator [AL]AL20-AAL30-AAL40-AAL40-06-AAL50-AAL60-A
Port size1/8, 1/41/4, 3/81/4 / 3/8 / 1/23/43/4, 11
Pressure Gauge Connection Port Size [AW]*11/8
FluidAir
Ambient temperature and working fluid temperature Note 2)--5 to +60°C (no freezing)
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Set Pressure Range [AW]0.05 to 0.85 MPa
Filtration [AW]5 μm
Recommended Lubricant [AL]Type 1 turbine oil (ISO VG32)
Bowl Material [AW/AL]Polycarbonate
Bowl Guard [AW/AL]Semi-standard (steel)Standard equipment (polycarbonate)
Structure [AW]Relieving type
Weight (kg)0.330.631.151.253.213.36

*1: For the specification with the square embedded type pressure gauge and the specification with the digital pressure switch, there are no pressure gauge connection screws.
*2: For the type with a digital pressure switch: -5 to +50°C.

Dimensions

AC20A-B dimensional drawing

AC20A-B dimensional drawing

AC30A-B to AC60A-B dimensional drawing

AC30A-B to AC60A-B dimensional drawing

 

(Unit: mm)

 

ModelStandard specification
P1P2ABCEFG
AC20A-B1/8, 1/41/883.287.672.4-41.660
AC30A-B1/4, 3/81/8110.2115.185.63055.180
AC40A-B1/4 / 3/8 / 1/21/8145.2147.191.738.472.6110
AC40A-06-B3/41/8155.2149.193.238.477.6110
AC50A-B3/4, 11/8
Part Number
AC20A-01E-K-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Dia. Max. Operating Pressure
(MPa)
Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Pressure Gauge Size of Body Check Valve Pressure Switch Residual Pressure Relief 3-Port Connection Valve Set Pressure Drain Outlet Lubricator Oil Discharge Outlet Pressure Unit Made to order specifications

-

1 Piece(s) Quote Rc1/81[Plastic] Polycarbonate CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator)20YesNoneNone0.05 to 0.85 MPaWith drain cockWithout drain cockMPa-

Loading...

  1. 1

Basic Information

Regulator Unit Combination Filter Regulator + Lubricator Filter, Filtration Level 5μm Operating Environment Air powered tools
Compressed Air Quality General Dry Air

Please check the type/dimensions/specifications of the part AC20A-01E-K-B in the Air Combination, Filter Regulator + Lubricator AC20A-B To AC60A-B Series series.

Similar Part Numbers

Part Number
AC20A-01CE-1-B
AC20A-01CE-B
AC20A-01CE-SV-B
AC20A-01E-R-B
AC20A-01E-S-2-B
AC20A-01E-S-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Dia. Max. Operating Pressure
(MPa)
Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Pressure Gauge Size of Body Check Valve Pressure Switch Residual Pressure Relief 3-Port Connection Valve Set Pressure Drain Outlet Lubricator Oil Discharge Outlet Pressure Unit Made to order specifications

-

1 Piece(s) Quote Rc1/81[Plastic] Polycarbonate CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions[With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator)20NoneNoneNone0.02 to 0.2 MPaWith drain cockWithout drain cockMPa-

-

1 Piece(s) Quote Rc1/81[Plastic] Polycarbonate CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions[With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator)20NoneNoneNone0.05 to 0.85 MPaWith drain cockWithout drain cockMPa-

-

1 Piece(s) Quote Rc1/81[Plastic] Polycarbonate CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions[With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator)20NoneYesYes0.05 to 0.85 MPaWith drain cockWithout drain cockMPa-

-

1 Piece(s) Quote Rc1/81[Plastic] Polycarbonate CaseNoRelief type[Reverse Flow (Right to Left)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator)20NoneNoneNone0.05 to 0.85 MPaWith drain cockWithout drain cockMPa-

-

1 Piece(s) Quote Rc1/81[Metal] Metal CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator)20NoneYesNone0.05 to 0.85 MPaWith drain cockWithout drain cockMPa-

-

1 Piece(s) Quote Rc1/81[Plastic] Polycarbonate CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator)20NoneYesNone0.05 to 0.85 MPaWith drain cockWithout drain cockMPa-

Tech Support