(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Lubricator with low lubricating oil consumption.
[Features]
· Centralized control of multi-point lubrication.
· Simplified oil feeding volume setting in which only the pressure differential is adjusted.
· Oil can be replenished by merely opening and closing the oil filler plug without stopping the air line.
· The condition of the generation of micromist can be checked from the oil filler port.
· Accessories: bracket / panel / float switch (for S1 and S2).
Part Number
Configured Part Number is shown.
ALDU600-06B-S2
ALDU600 (with panel) external appearance
Float switch specifications
Description | D.P. Lube | D.P. Lube UnitNote 1) | ||
---|---|---|---|---|
Model | ALD600 | ALD900 | ALDU600 | ALDU900 |
Port sizeNote 2) | 3/4 1 | 1 1/4 1 1/2 2 | 3/4 1 | 1 1/4 1 1/2 2 |
Applicable fluids | Air | |||
Proof pressure | 1.5 MPa | |||
Operating pressure range | 0.1 to 1.0 MPa | 0.15 to 1.0 MPa | ||
Operating pressure differential range | 0.03 to 0.1 MPa | |||
Recommended pressure differential | 0.05 MPa | |||
Note 3)Pressure differential setting min. flow | 102 L/min (ANR) | |||
Bowl capacity between levels (cm3) | 2,000 | 5,000 | 2,000 | 5,000 |
Recommended lubricant | Type 1 turbine oil (additive-free) ISO VG32 | |||
Ambient temperature and working fluid temperature | 5 to 60°C | |||
Bowl material | Glass fiber epoxy resin, polycarbonate | |||
Weight (kg) | 8.9 | 21.3 | 11.1Note 4) (18.6) | 31.6 Note 4) (48.1) |
Note 1) D.P. Lube Unit has an attached filter on the primary side of D.P. Lube.
Note 2) The port of D.P. Lube Unit is union.
Note 3) Condition: inlet pressure = 0.5 MPa, pressure differential = 0.05 MPa.
Note 4) Value in parentheses is weight with panel.
(Unit: mm)
D.P. Lube / ALD600-□06 to 10, ALD900-□12 to 20 dimensional drawing
(Unit: mm)
Model | Connection port size | A | B | C | D | E | Bracket dimensions | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
F | G | H | J | K | |||||||
ALD600-□06 to 10 | 3/4, 1 | 175 | 175 | 87.5 | 487 | 135 | 344 | 32.5 | 95 | 14 | 55.5 |
ALD900-□12 to 20 | 1 1/4, 1 1/2, 2 | 250 | 250 | 125 | 639 | 210 | 416.5 | 0 | 120 | 14 | 48 |
(Unit: mm)
D.P. Lube Unit / ALDU600-□06 to 10, ALDU900-□12 to 20 dimensional drawing
(Unit: mm)
Model | Connection port size | A | B | C | D | E | F | G | H | J | K | L | M | N | P | Q | R | S |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ALDU600-□06 | 3/4 | 470 | 430 | 20 | 500 | 150 | 90 | 145 | 487 | 344 | 55.5 | 24.5 | 69.5 | 289 | 175 | 87.5 | 30 | 62.5 |
ALDU600-□10 | 1 | 13.6 | 78.2 | 291.2 | ||||||||||||||
ALDU900-□12 | 1 1/4 | 250 | 250 | 125 | 639 | 230 | 120 | 227 | 639 | 416.5 | 48 | 51 | 89 | 453 | 250 | 125 | 33.2 | 33.2 |
ALDU900-□14 | 1 1/2 | 639 | 45.5 | 94.5 | 453 | |||||||||||||
ALDU900-□20 | 2 | 639 | 14.5 | 102.5 | 476 |
ALD600 structure drawing
Circuit diagram: ALD900
Number | Part name | Material | |
---|---|---|---|
ALD600 | ALD900 | ||
1 | Body | Die-cast aluminum | Cast aluminum |
2 | Bottom cover | Aluminum diecast | Cast aluminum |
Number | Part name | Material |
---|---|---|
3 | Check valve assembly | - |
4 | Pilot body assembly | - |
5 | Bowl assembly | Glass fiber-inserted epoxy resin |
6 | Lubrication plug assembly | Zinc die-cast, NBR |
7 | Pressure gauge (2 pcs.) | - |
8 | Bowl assembly | - |
9 | Seal (2 pcs.) | NBR |
10 | O-ring | NBR |
11 | Seal | NBR |
12 | Seal | NBR |
13 | Check valve assembly (2 pcs.) | - |
14 | Filter element | Bronze |
ALD600, ALD900 Series piping example
Circuit diagram: ALD600
Circuit diagram: ALD900
Circuit diagram: ALDU600
Circuit diagram: ALDU900
*Epoxy resin containing glass fiber and polycarbonate is used in some parts of D.P. Lube and D.P. Lube Unit. These units cannot be used in an environment or in a location that is exposed to synthetic oil, thinner, acetone, alcohol, organic solvents such as ethylene chloride, chemicals such as sulfuric acid or nitric acid, cutting oil, kerosene, gasoline, or a threadlock agent, etc., because they will be damaged.
*Before removing the oil filler plug, loosen it two and a half turns to completely release the pressure inside the case. This will prevent the oil filler plug from flying out.
*See the manufacturer's catalog for product information other than the above.
Part Number |
---|
ALDU600-06B-S2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Oil Storage Capacity (cm3) | IN Side, Connection Type | IN Side, Plumbing Thread Nominal | Drain Exhaust | Case | OUT Side, Connection Type | OUT Side, Plumbing Thread Nominal | Min. Dripping Flow Rate (l/min) | Flow Direction | Size of Body | Accessory | Float switch | Type | Type | Compatible model |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 2,000 | Rc | 3/4 | Float switch | [Plastic] Glass Fiber Epoxy Resin, Polycarbonate | Rc | 3/4 | 102 | [(Right)] Left→Right | 1B | Bracket | 1a (without oil OFF) | D.P. Lube Unit | - | - |
Loading...
Please check the type/dimensions/specifications of the part ALDU600-06B-S2 in the ALD600/900 Series D.P. Lube series.
Part Number |
---|
126046 |
126047 |
126059-1A |
ALDU600-06P |
ALDU600-06P-S1 |
ALDU600-06P-S2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Oil Storage Capacity (cm3) | IN Side, Connection Type | IN Side, Plumbing Thread Nominal | Drain Exhaust | Case | OUT Side, Connection Type | OUT Side, Plumbing Thread Nominal | Min. Dripping Flow Rate (l/min) | Flow Direction | Size of Body | Accessory | Float switch | Type | Type | Compatible model |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | - | - | - | - | - | - | - | - | - | - | - | Replacement Parts | Packing | ALD900 | ||
- | 1 Piece(s) | Quote | - | - | - | - | - | - | - | - | - | - | - | - | Replacement Parts | Packing | ALD600, ALD900 | ||
- | 1 Piece(s) | Quote | - | - | - | - | - | - | - | - | - | - | - | - | Replacement Parts | Bowl assembly | ALD900 | ||
- | 1 Piece(s) | Quote | 2,000 | Rc | 3/4 | [Not Provided] No | [Plastic] Glass Fiber Epoxy Resin, Polycarbonate | Rc | 3/4 | 102 | [(Right)] Left→Right | 1B | Panel | None | D.P. Lube Unit | - | - | ||
- | 1 Piece(s) | Quote | 2,000 | Rc | 3/4 | Float switch | [Plastic] Glass Fiber Epoxy Resin, Polycarbonate | Rc | 3/4 | 102 | [(Right)] Left→Right | 1B | Panel | 1b (without oil ON) | D.P. Lube Unit | - | - | ||
- | 1 Piece(s) | Quote | 2,000 | Rc | 3/4 | Float switch | [Plastic] Glass Fiber Epoxy Resin, Polycarbonate | Rc | 3/4 | 102 | [(Right)] Left→Right | 1B | Panel | 1a (without oil OFF) | D.P. Lube Unit | - | - |
How can we improve?
How can we improve?