(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]·It supplies the refuel individually. ·It is a large-capacity type lubricator.
Part Number
Configured Part Number is shown.
AL800-12-6-R
Model | AL800 | AL900 | |
---|---|---|---|
Connection port diameter | 1 1/4 1 1/2 | 2 | |
Applicable fluids | Air | ||
Proof pressure | 1.5 MPa | ||
Maximum operating pressure | 1.0 MPa | ||
Minimum dripping flow rate [L/min (ANR)] | 1 1/4: 460 1 1/2: 650 | 1,800 | |
Oil capacity (cm3) | 380 (capacity between levels 350) | ||
Recommended lubricant | Type 1 turbine oil (additive-free) ISO VG32 | ||
Ambient temperature and working fluid temperature | -5 to +60°C (no freezing) | ||
Bowl material | Polycarbonate | ||
Weight (kg) | 1.56 | 1.78 | |
Accessories (standard equipment) | Bowl guard | ● | ● |
Note)
AL800/900 Series structure drawing
Number | Part name | Material | Note | |
---|---|---|---|---|
AL800 | AL900 | |||
1 | Body | Die-cast aluminum | Cast aluminum | Platinum silver painted |
2 | Housing | Die-cast aluminum | Platinum silver painted |
Number | Part name | Material | Part no. | Quantity | ||
---|---|---|---|---|---|---|
AL800 | AL900 | |||||
3 | Sight dome assembly | Standard | Polycarbonate | 12316 | 12316 | 1 |
-6 | Nylon | 123156 | 123156 | |||
4 | Lubrication plug assembly | - | 12314PA | 12314PA | 1 | |
5 | Bumper assembly | Standard | - | 123413A-1(12) | 123528A | 1 |
123413A-2 (14) | ||||||
-2, -8 | 123417A(12)Note 1) | 123528-1A | ||||
123416A (14) Note 1) | ||||||
6 | Needle stud assembly | - | 123128PA | 123128PA | 1 | |
7 | Siphon tube assembly | Standard | - | 124232A | 124232A | 1 |
-8 | 123321-1A | 123321-1A | ||||
-1 | 123321-4A | 123321-4A | ||||
8 | Sight dome seal | Urethane rubber | 12318 | 12318 | 1 | |
9 | Siphon nut seal | Urethane rubber | 123111 | 123111 | 1 | |
10 | “O-ring | NBR | 113136 | 113136 | 1 | |
11 | “O-ring | NBR | KA00466 | KA00466 | 1 | |
12 | Bumper retainer assembly | -2, -8 | - | 123032A | - | 1 |
13 | Bumper retainer seal | -2, -8 | NBR | 123058 | - | 1 |
14 | Bowl assemblyNote 2) | Standard | - | C4SL | C4SL | 1 |
-2 | C4SL-2 | C4SL-2 | ||||
-3 | C4SL-3 | C4SL-3 | ||||
-6 | C4SL-6 | C4SL-6 | ||||
-8 | C4LL-8 | C4LL-8 | ||||
-1 | 800147AP | 800147AP | ||||
-1S-1 | 800147A-S1P | 800147A-S1P | ||||
-1S-2 | 800147A-S2P | 800147A-S2P | ||||
15 | “O-ring | NBR | C4SFP-260S | C4SFP-260S | 1 |
Note 1) Description: bumper assembly.
Note 2) O-ring (15) is included.
AL800 flow characteristics (representative values)
AL900 flow characteristics (representative values)
Outline dimensional drawing
(Unit: mm)
Model | Connection port size D | A | B | C | E |
---|---|---|---|---|---|
AL800 | 1 1/4, 1 1/2 | 100 | 286 | 59 | 125 |
AL900 | 2 | 100 | 292 | 63 | 125 |
With bowl guard
Metal bowl with level gauge
With drain guide
(Unit: mm)
Model | B | ||
---|---|---|---|
With bowl guard | Metal bowl with level gauge | With drain guide | |
AL800 | 286 | 306 | 297 |
AL900 | 292 | 312 | 303 |
Semi-standard / 1,000 cm3 tank
Float switch
(Unit: mm)
Model | Connection port size J | A | *B | C | D | E | F | G | H | I |
---|---|---|---|---|---|---|---|---|---|---|
AL800-12 to 14-1 | 1 1/4 / 1 1/2 | 100 | 431 (481) | 59 | 166 | ø117 (diameter 117 mm) | 60 | 73 | 3 × M5 × 0.8 depth 6 | 230 |
AL900-20-1 | 2 | 100 | 437 (487) | 63 | 162 | ø117 (diameter 117 mm) | 60 | 73 | 3 × M5 × 0.8 depth 6 | 230 |
Part Number |
---|
AL800-12-6-R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Oil Storage Capacity (cm3) | IN Side, Connection Type | IN Side, Plumbing Thread Nominal | Drain Exhaust | Case | OUT Side, Connection Type | OUT Side, Plumbing Thread Nominal | Min. Dripping Flow Rate (l/min) | Flow Direction | Size of Body | Accessory |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 380 | Rc | 1 1/4 | [Not Provided] No Drain Cock | [Nylon] Nylon Case | Rc | 1 1/4 | 460 | [(Left)] Right→Left | 1 1/2 | None |
Loading...
Please check the type/dimensions/specifications of the part AL800-12-6-R in the Large Flow Lubricator AL800/900 Series series.
Part Number |
---|
AL800-12-1S-1 |
AL800-12-1S-1-R |
AL800-12-1S-2 |
AL800-12-8 |
AL800-12-8-R |
AL800-12-R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Oil Storage Capacity (cm3) | IN Side, Connection Type | IN Side, Plumbing Thread Nominal | Drain Exhaust | Case | OUT Side, Connection Type | OUT Side, Plumbing Thread Nominal | Min. Dripping Flow Rate (l/min) | Flow Direction | Size of Body | Accessory |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 711.20 | 1 Piece(s) | 46 Day(s) | 1,000 | Rc | 1 1/4 | Float switch | [Plastic] Polycarbonate Case | Rc | 1 1/4 | 460 | [(Right)] Left→Right | 1 1/2 | With float switch (turns ON at lower limit) | ||
SGD 711.20 | 1 Piece(s) | 46 Day(s) | 1,000 | Rc | 1 1/4 | Float switch | [Plastic] Polycarbonate Case | Rc | 1 1/4 | 460 | [(Left)] Right→Left | 1 1/2 | With float switch (turns ON at lower limit) | ||
- | 1 Piece(s) | Quote | 1,000 | Rc | 1 1/4 | Float switch | [Plastic] Polycarbonate Case | Rc | 1 1/4 | 460 | [(Right)] Left→Right | 1 1/2 | With float switch (turns OFF at lower limit) | ||
- | 1 Piece(s) | Quote | 380 | Rc | 1 1/4 | [Not Provided] No Drain Cock | [Aluminum with Level Gauge] Metal Case with Level Gauge | Rc | 1 1/4 | 460 | [(Right)] Left→Right | 1 1/2 | None | ||
- | 1 Piece(s) | Quote | 380 | Rc | 1 1/4 | [Not Provided] No Drain Cock | [Aluminum with Level Gauge] Metal Case with Level Gauge | Rc | 1 1/4 | 460 | [(Left)] Right→Left | 1 1/2 | None | ||
- | 1 Piece(s) | Quote | 380 | Rc | 1 1/4 | [Not Provided] No Drain Cock | [Plastic] Polycarbonate Case | Rc | 1 1/4 | 460 | [(Left)] Right→Left | 1 1/2 | None |
How can we improve?
How can we improve?