(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
· Improved visibility and environmental resistance.
& nbsp Bowl is completely covered by a transparent bowl guard.
Part Number
Configured Part Number is shown.
AL10-A to AL60-A Series JIS symbol
Model | AL10-A | AL20-A | AL30-A | AL40-A | AL40-06-A | AL50-A | AL60-A |
---|---|---|---|---|---|---|---|
Piping connection port diameter | M5 × 0.8 | 1/8, 1/4 | 1/4, 3/8 | 1/4, 3/8, 1/2 | 3/4 | 3/4, 1 | 1 |
Applicable fluids | Air | ||||||
Ambient temperature and working fluid temperature | -5 to +60°C (no freezing) | ||||||
Proof pressure | 1.5 MPa | ||||||
Maximum operating pressure | 1.0 MPa | ||||||
Minimum dripping flow rate [L/min (ANR)]Note) | 4 | 15 | 1/4: 30 3/8: 40 | 1/4: 30 3/8: 40 1/2: 50 | 50 | 190 | 220 |
Oil capacity (cm3) | 7 | 25 | 55 | 135 | |||
Recommended lubricant | Type 1 turbine oil (ISO VG32) | ||||||
Bowl material | Polycarbonate | ||||||
Bowl guard | - | Semi-standard (steel) | Standard equipment (polycarbonate) | ||||
Weight (kg) | 0.07 | 0.10 | 0.20 | 0.38 | 0.43 | 0.94 | 1.09 |
AL10-A dimensional drawing
AL20-A dimensional drawing
AL30-A to AL40-06-A dimensional drawing
AL50-A, AL60-A dimensional drawing
(Unit: mm)
Model | Standard specifications | Optional specifications | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Bracket mounting dimensions | ||||||||||||||||
P | A | B | C | D | E | G | J | M | N | Q | R | S | T | U | V | |
AL10-A | M5 × 0.8 | 25 | 51.5 | 25.5 | 12.5 | - | 35 | 12.5 | - | - | - | - | - | - | - | - |
AL20-A | 1/8, 1/4 | 40 | 79.3 | 35.9 | 20 | - | 60 | 20 | 30 | 27 | 22 | 5.4 | 8.4 | 40 | 2.3 | 28 |
AL30-A | 1/4, 3/8 | 53 | 104.1 | 38.1 | 26.7 | 30 | 80 | 26.7 | 41 | 35 | 23 | 6.5 | 13 | 53 | 2.3 | 30 |
AL40-A | 1/4 / 3/8 / 1/2 | 70 | 136.1 | 39.8 | 35.5 | 38.4 | 110 | 35.5 | 50 | 52 | 26 | 8.5 | 12.5 | 70 | 2.3 | 35 |
AL40-06-A | 3/4 | 75 | 138.1 | 37.8 | 35.5 | 38.4 | 110 | 35.5 | 50 | 52 | 25 | 8.5 | 12.5 | 70 | 2.3 | 34 |
AL50-A | 3/4, 1 | 90 | 209.1 | 41.2 | 45 | - | 110 | 45 | 70 | 66 | 35 | 11 | 13 | 90 | 3.2 | 47 |
AL60-A | 1 | 95 | 223.1 | 44.7 | 47.5 | - | 110 | 47.5 | 70 | 66 | 35 | 11 | 13 | 90 | 3.2 | 47 |
Model | Semi-standard specifications | |||||
---|---|---|---|---|---|---|
With drain guide | With barb fitting | With bowl guard | With bowl guard With drain guide | With level gauge With bowl guard | With level gauge With bowl guard With drain guide | |
B | B | B | B | B | B | |
AL10-A | 59.9 | - | 56.3 | 59.3 | - | - |
AL20-A | 87.7 | - | 84.5 | 87.5 | - | - |
AL30-A | 115.1 | 123.6 | 104.1 | 117.6 | 124.1 | 137.6 |
AL40-A | 147.1 | 155.6 | 136.1 | 149.6 | 156.1 | 169.6 |
AL40-06-A | 149.1 | 157.6 | 138.1 | 151.6 | 158.1 | 171.6 |
AL50-A | 220.1 | 228.6 | 209.1 | 222.6 | 229.1 | 246.2 |
AL60-A | 234.1 | 242.6 | 223.1 | 236.6 | 243.1 | 256.6 |
AL10-A structure drawing
AL20-A structure drawing
AL30-A/AL40-A structure drawing
AL50-A/AL60-A structure drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Zinc diecast | Urban white |
Die-cast aluminum | |||
8 | Housing | Die-cast aluminum | Urban white |
Number | Part name | Material |
---|---|---|
2 | Sight dome assembly | Polycarbonate |
3 | Lubrication plug assembly | - |
4 | Damper retainer assembly | - |
5 | Damper (assembly) | Synthetic resin |
6 | Bowl O-ring | NBR |
7 | Bowl assemblyNote) | Polycarbonate |
Note) Bowl O-ring is included for the AL20-A to AL60-A. Contact the manufacturer regarding the bowl assembly supply for psi and °F unit specifications.
Bowl assembly for the AL30-A to AL60-A models comes with a bowl guard (steel band material).
AL10 type structure drawing
A portion of the air introduced from the IN side pressurizes the lubricant inside the bowl.
The remainder of the air passes through needle (9), and flows to the OUT side. The differential pressure between the inside of the bowl and the inside of sight dome (2), causes the lubricant inside the bowl to drip into oil passage (10). The lubricant drips from dripping tube (11), and lubricates the OUT side.
The amount of lubricant is adjusted by needle (9) on the front face. Turning the needle clockwise increases the amount of the lubricant, and turning it counterclockwise until fully open shuts off the lubricant. The needle on the side that is not used should be left fully open.
Part Number |
---|
AL30-02-3R-A |
AL30-02-3RW-A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Oil Storage Capacity (cm3) | IN Side, Connection Type | IN Side, Plumbing Thread Nominal | Drain Exhaust | Case | OUT Side, Connection Type | OUT Side, Plumbing Thread Nominal | Min. Dripping Flow Rate (l/min) | Flow Direction | Size of Body | Accessory | Pressure Unit | Case Guard | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 68.60 | 1 Piece(s) | 46 Day(s) | 55 | Rc | 1/4 | [Manual] With Drain Cock | [Plastic] Polycarbonate Case | Rc | 1/4 | 30 | [(Left)] Right→Left | 30 | Without optional mounting parts | MPa | None | - | ||
- | 1 Piece(s) | Quote | 55 | Rc | 1/4 | [Manual] With Drain Cock, Barb Fitting | [Plastic] Polycarbonate Case | Rc | 1/4 | 30 | [(Left)] Right→Left | 30 | Without optional mounting parts | MPa | None | - |
Loading...
How can we improve?
How can we improve?