(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Low Speed Rotary Table, Rack And Pinion Type, MSQX Series (Part Numbers)

Low Speed Rotary Table, Rack And Pinion Type, MSQX Series

[Features]
· Possible to transfer workpieces at low speeds.
· Achieves stable motion at 5s/90°.
& nbspSmooth motion without stick-slip phenomenon.
· Rotation time adjustment range: 1 to 5 (s/90°).

(i)Caution

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

PDF

Part Number

Configured Part Number is shown.

MSQXB30A-M9BZ

MSQX Series Low-Speed Rotary Table, Rack & Pinion Type Specifications

MSQX Series JIS symbol

MSQX Series JIS symbol

MSQX Series end port / side port diagrams

MSQX Series end port / side port diagrams

Size10203050
FluidAir (non-lube)
Max. operating pressure1 MPa
Min. operating pressure0.1 MPa
Ambient and fluid temperature0 to 60°C (no freezing)
CushionNone
Angle adjustment range0 to 190 °
Maximum rotation angle190 °
Port sizeEnd portM5 × 0.8Rc1/8, G1/8, NPT1/8, NPTF1/8
Side portM5 × 0.8
Output (N·m)*0.891.82.74.6

*Output under operating pressure of 0.5 MPa. See the manufacturer's catalog for details.

Allowable Kinetic Energy and Rotation Time Adjustment Range

Allowable kinetic energy

  • Size 10: 0.007 J
  • Size 20: 0.025 J
  • Size 30: 0.048 J
  • Size 50: 0.081 J

Stable operational rotation time adjustment range

  • 1 to 5s/90 °

*If operated where the kinetic energy exceeds the allowable value, this may cause damage to the internal parts and result in product failure. Please pay special attention to the kinetic energy levels when designing, adjusting and during operation to avoid exceeding the allowable limit.

Weight

Basic type

  • Size 10: 500 g
  • Size 20: 940 g
  • Size 30: 1,230 g
  • Size 50: 1,990 g

*Values above do not include auto switch weight.

External dimensional drawing

Basic / MSQXB□A dimensional drawing

Basic / MSQXB□A dimensional drawing

 

(Unit: mm)

 

SizeAAAAUAVAWAXAYBABBBCBDBECACB
1055.4506.62015.51249.534.527.860274.528.5
2070.8657.627.5161451246307634630.5
3075.4707.62918.514512503284376.533.5
5085.48010382219615.56337.5100501037.5
SizeDDDDEDFDGFAFBFCFDHJJAJB
1045h946h920H9615H98434.5136.8116.5
2060h961h928H9917H91062.56.5178.6148.5
3065h967h932H91222H9104.536.5178.6148.5
5075h977h935H91326H912537.52010.51810.5

 

(Unit: mm)

 

SizeJCJDJJJUPQSSDSESF
10M8 × 1.2512M5 × 0.8M8 × 1M5 × 0.8349291345
20M10 × 1.515M6 × 1M10 × 1M5 × 0.837117101260
30M10 × 1.515M6 × 1M10 × 1Rc1/8**4012711.51465
50M12 × 1.7518M8 × 1.25M14 × 1.5Rc1/8**4615214.51575
SizeSUUUWAWBWCWDWEWFXAXBXCYAYBYC
1017.747153H93.5M5 × 0.8832273H93.5193H93.5
20255420.54H94.5M6 × 11043364H94.5244H94.5
302557234H94.5M6 × 11048394H94.5284H94.5
5031.46626.55H95.5M8 × 1.251255455H95.5335H95.5

**In addition to Rc1/8, G1/8, NPT1/8, NPTF1/8 are also available.

Rotation Direction and Rotation Angle

  • The rotary table turns in the clockwise direction when the A port is pressurized, and in the counterclockwise direction when the B port is pressurized.
  • By adjusting the adjustment bolt, the rotation end can be set within the range shown in the drawing for the desired rotation angle.
Diagram: rotation direction

Diagram: rotation direction

Diagram: rotation angle

Diagram: rotation angle

  • *The drawing shows the rotation range of the positioning pin hole.
  • *The pin hole position in the drawing shows the counterclockwise rotation end when the adjustment bolts A and B are tightened equally and the rotation is adjusted 180°.

With external shock absorber / adjustment angle per rotation of angle adjusting screw

  • Size 10: 10.2 °
  • Size 20: 7.2 °
  • Size 30: 6.5 °
  • Size 50: 8.2 °

Rotation Angle Range Example

Various rotation ranges are possible as shown in the drawings below using adjustment bolts A and B.
(The drawings also show the rotation ranges of the positioning pin.)

190° (maximum) rotation

190° (maximum) rotation

180° rotation

180° rotation

90° rotation

90° rotation

90° rotation

90° rotation

90° rotation

90° rotation

Precautions

Speed ​​Adjustment

  • *Changes in speed occur in applications in which there are changes to the load during operation, such as the load being lifted (lowered) against gravity.
  • *The purpose of this product is stable rotation at low speed. It does not provide any function to cushion the impact at the operation start or end.
  • *Speed may vary at the rotation end depending on operating conditions. (This can be avoided by setting the external stopper.)

*See the manufacturer's catalog for product information other than the above.

Part Number
MSQXB30A-M9BZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOscillation Angle A Torque
(N・m)
Operation Method Tube Nominal Dia. Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Size Connection port location Switch Lead wire
(m)
Number of switches Port types Connector type Specifications

-

1 Piece(s) Quote 190°3 ~ Less than 6Single Rack300.01 to Less Than 0.10.048-Standard typeM9B52 pcs.Rc 1/8NoneStandard type

Loading...

  1. 1

Basic Information

Type Rotary Table 2-point Stop Main Body Shape Block Shape Environment, Applications Slow Speed
Rigidity, Accuracy Standard Valves N/A Operating Pressure Range(MPa) 0.1::1

Please check the type/dimensions/specifications of the part MSQXB30A-M9BZ in the Low Speed Rotary Table, Rack And Pinion Type, MSQX Series series.

Similar Part Numbers

Part Number
MSQXB10A-A93
MSQXB10A-A93L
MSQXB10A-A93V
MSQXB30A-M9N
MSQXB30A-M9N6
MSQXB30A-M9NAL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOscillation Angle A Torque
(N・m)
Operation Method Tube Nominal Dia. Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Size Connection port location Switch Lead wire
(m)
Number of switches Port types Connector type Specifications

-

1 Piece(s) Quote 190°1 to Less Than 3Single Rack100.005 to Less Than 0.010.007-Standard typeA930.52 pcs.M5NoneStandard type

-

1 Piece(s) Quote 190°1 to Less Than 3Single Rack100.005 to Less Than 0.010.007-Standard typeA9332 pcs.M5NoneStandard type

-

1 Piece(s) Quote 190°1 to Less Than 3Single Rack100.005 to Less Than 0.010.007-Standard typeA93V0.52 pcs.M5NoneStandard type

-

1 Piece(s) Quote 190°3 ~ Less than 6Single Rack300.01 to Less Than 0.10.048-Standard typeM9N0.52 pcs.Rc 1/8NoneStandard type

-

1 Piece(s) Quote 190°3 ~ Less than 6Single Rack300.01 to Less Than 0.10.048-Standard typeM9N0.56 pcs.Rc 1/8NoneStandard type

-

1 Piece(s) Quote 190°3 ~ Less than 6Single Rack300.01 to Less Than 0.10.048-Standard typeM9NA32 pcs.Rc 1/8NoneStandard type

Tech Support