(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Rotary Table, Rack And Pinion Type, MSQ Series (Size 1, 2, 3, 7) (Part Numbers)

Rotary Table, Rack And Pinion Type, MSQ Series (Size 1, 2, 3, 7)

Thin-profile type rotary table unit with low table height.
[Features]
· Easy mounting of workpieces.
· Large rolling element bearings.
· Angle adjustment range: 0 to 190°.
· Easy mounting of main body.
· Uses high precision bearings.
· Movement in direction of table's radial thrust: 0.01 mm or less.
· Piping from end or side.
· Features a space-saving design with a reduced body size and less space required for piping and wiring.

(i)Caution

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

PDF

Part Number

Configured Part Number is shown.

MSQA7A-M9NWV

Part Number
MSQA7A-M9NWV
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTorque
(N・m)
Operation Method Rigidity, Accuracy Tube Nominal Dia. Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Size Connection port location Switch Lead wire
(m)
Number of switches Connector type Cushioning

-

1 Piece(s) Quote 10 ~ Less than 20Single RackHigh Rigidity, High Accuracy120.005 to Less Than 0.010.0067End face portM9NWV0.52 pcs.NoneRubber cushion

Loading...

  1. 1

Basic Information

Type Rotary Table 2-point Stop Main Body Shape Block Shape Oscillation Angle A 190°
Environment, Applications Standard Valves N/A Operating Pressure Range(MPa) 0.1::0.7

Please check the type/dimensions/specifications of the part MSQA7A-M9NWV in the Rotary Table, Rack And Pinion Type, MSQ Series (Size 1, 2, 3, 7) series.

Similar Part Numbers

Part Number
MSQA1A-F8NL
MSQA1A-F9BW
MSQA1A-F9BWL
MSQA7A-M9NWVL
MSQA7A-M9NZ
MSQA7A-M9P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTorque
(N・m)
Operation Method Rigidity, Accuracy Tube Nominal Dia. Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Size Connection port location Switch Lead wire
(m)
Number of switches Connector type Cushioning

-

1 Piece(s) Quote 1 to Less Than 3Single RackHigh Rigidity, High Accuracy6Less than 0.0050.0011End face portF8N32 pcs.NoneNone

-

1 Piece(s) Quote 1 to Less Than 3Single RackHigh Rigidity, High Accuracy6Less than 0.0050.0011End face portF9BW0.52 pcs.NoneNone

-

1 Piece(s) Quote 1 to Less Than 3Single RackHigh Rigidity, High Accuracy6Less than 0.0050.0011End face portF9BW32 pcs.NoneNone

SGD 743.17

1 Piece(s) 46 Day(s) 10 ~ Less than 20Single RackHigh Rigidity, High Accuracy120.005 to Less Than 0.010.0067End face portM9NWV32 pcs.NoneRubber cushion

SGD 736.87

1 Piece(s) 46 Day(s) 10 ~ Less than 20Single RackHigh Rigidity, High Accuracy120.005 to Less Than 0.010.0067End face portM9N52 pcs.NoneRubber cushion

-

1 Piece(s) Quote 10 ~ Less than 20Single RackHigh Rigidity, High Accuracy120.005 to Less Than 0.010.0067End face portM9P0.52 pcs.NoneRubber cushion

Tech Support