(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Rotary Table, Rack And Pinion Type, MSQ Series (Size 1, 2, 3, 7) (Part Numbers)

Rotary Table, Rack And Pinion Type, MSQ Series (Size 1, 2, 3, 7)

Thin-profile type rotary table unit with low table height.
[Features]
· Easy mounting of workpieces.
· Large rolling element bearings.
· Angle adjustment range: 0 to 190°.
· Easy mounting of main body.
· Uses high precision bearings.
· Movement in direction of table's radial thrust: 0.01 mm or less.
· Piping from end or side.
· Features a space-saving design with a reduced body size and less space required for piping and wiring.

(i)Caution

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

PDF

Part Number

Configured Part Number is shown.

MSQA2A-M9BW

Part Number
MSQA2A-M9BW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTorque
(N・m)
Operation Method Rigidity, Accuracy Tube Nominal Dia. Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Size Connection port location Switch Lead wire
(m)
Number of switches Connector type Cushioning

SGD 634.78

1 Piece(s) 46 Day(s) 3 ~ Less than 6Single RackHigh Rigidity, High Accuracy8Less than 0.0050.00152End face portM9BW0.52 pcs.NoneNone

Loading...

  1. 1

Basic Information

Type Rotary Table 2-point Stop Main Body Shape Block Shape Oscillation Angle A 190°
Environment, Applications Standard Valves N/A Operating Pressure Range(MPa) 0.1::0.7

Please check the type/dimensions/specifications of the part MSQA2A-M9BW in the Rotary Table, Rack And Pinion Type, MSQ Series (Size 1, 2, 3, 7) series.

Similar Part Numbers

Part Number
MSQA1A-F8NL
MSQA1A-F9BW
MSQA1A-F9BWL
MSQA2A-M9BWL
MSQA2A-M9BWLS
MSQA2A-M9BWM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTorque
(N・m)
Operation Method Rigidity, Accuracy Tube Nominal Dia. Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Size Connection port location Switch Lead wire
(m)
Number of switches Connector type Cushioning

-

1 Piece(s) Quote 1 to Less Than 3Single RackHigh Rigidity, High Accuracy6Less than 0.0050.0011End face portF8N32 pcs.NoneNone

-

1 Piece(s) Quote 1 to Less Than 3Single RackHigh Rigidity, High Accuracy6Less than 0.0050.0011End face portF9BW0.52 pcs.NoneNone

-

1 Piece(s) Quote 1 to Less Than 3Single RackHigh Rigidity, High Accuracy6Less than 0.0050.0011End face portF9BW32 pcs.NoneNone

SGD 647.15

1 Piece(s) 46 Day(s) 3 ~ Less than 6Single RackHigh Rigidity, High Accuracy8Less than 0.0050.00152End face portM9BW32 pcs.NoneNone

-

1 Piece(s) Quote 3 ~ Less than 6Single RackHigh Rigidity, High Accuracy8Less than 0.0050.00152End face portM9BW31 pc.NoneNone

-

1 Piece(s) Quote 3 ~ Less than 6Single RackHigh Rigidity, High Accuracy8Less than 0.0050.00152End face portM9BW12 pcs.NoneNone

Tech Support