(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
A rotary actuator that can be mounted according to the operating conditions.
[Features]
· Compact auto switches are mountable (D-M9□).
· The cushion seal is replaceable.
· Easy adjustment of the cushion valve.
· The ports, cushion valve and auto switch are all located on the same surface for improved usability.
· Many variations of shaft type.
· Angle can be adjusted to the desired level in a range of up to 90°.
· CRA1: basic type / CDRA1: with auto switch.
· Size: 50, 63, 80, 100.
Part Number
Configured Part Number is shown.
CRA1FXU100-90Z
Mountable on 2 surfaces
Auto switch can be mounted from the front
Type | Pneumatic | |||
---|---|---|---|---|
Size | 50 | 63 | 80 | 100 |
Fluid | Air (non-lube) | |||
Max. operating pressure | 1.0 MPa | |||
Min. operating pressure | 0.1 MPa | |||
Ambient and fluid temperature | 0°C to 60°C (no freezing) | |||
Cushion | None | |||
Backlash | Within 1° | |||
Angle adjustment range | Max. 90 ° |
Conceptual image of rotation range of keyway and angle adjustment for CRA1□□U Series
The shaft rotates clockwise when the pressure is applied from the A port.
The clockwise rotation end position is adjusted using the angle adjusting screw.
Adjustment angle per rotation of angle adjusting screw
Size 50, 63, 80, 100 / single shaft / C□RA1BSU dimensional drawing
(Unit: mm)
Size | Port size*1 | A | B | C | D (g6) | DD (h9) | F | H | J | K |
---|---|---|---|---|---|---|---|---|---|---|
50 | Rc 1/8 | 62 | 48 | 46 | 15 | 25 | 2.5 | 36 | M8 × 1.25 Depth 8 | 5 |
63 | Rc 1/8 | 76 | 60 | 57 | 17 | 30 | 2.5 | 41 | M10 × 1.5 Depth 12 | 5 |
80 | Rc1/4 | 92 | 72 | 70 | 20 | 35 | 3 | 50 | M12 × 1.75 Depth 13 | 5 |
100 | Rc3/8 | 112 | 85 | 85 | 25 | 40 | 4 | 60 | M12 × 1.75 Depth 14 | 5 |
Size | With auto switch | Without auto switch | U | W | BA | BB | BC | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
S | SB | SC | SD | SE | S | ||||||
50 | 156 (189) | 1.5 | 5 | 14.5 | 33 | 144 (177) | 98 | 17 | 17 | 8.5 | 6 |
63 | 175 (213.5) | 1.5 | 5 | 21.5 | 33 | 163 (201.5) | 117 | 19.5 | 20 | 10 | 7 |
80 | 199 (243) | 1.5 | 5 | 29.5 | 33 | 186 (230) | 142 | 22.5 | 23.5 | 12 | 8 |
100 | 259 (325) | 1.5 | 5 | 39.5 | 33 | 245 (311) | 172 | 28 | 25 | 12.5 | 8 |
(Unit: mm)
Size | AU | BU | CU | SU | MU | Key dimensions*2 | |
---|---|---|---|---|---|---|---|
b | L1 | ||||||
50 | 9.5 | 6 | 19 | 33 | M12 × 1.75 | 5 (-0.030 to 0) | 25 |
63 | 10.5 | 6 | 22 | 35.5 | M14 × 2 | 6 (-0.030 to 0) | 30 |
80 | 12.5 | 8 | 24 | 44 | M16 × 2 | 6 (-0.030 to 0) | 40 |
100 | 14.5 | 10 | 30 | 56 | M20 × 2.5 | 8 (-0.036 to 0) | 45 |
*1 In addition to Rc, G, NPT and NPFT are also available.
*2 A parallel key is included in the same package (but not assembled).
The dimensions of the shaft type (W: double shaft, X: single shaft with four chamfers, Y: double shaft with key, Z: double shaft with four chamfers, T: single round shaft, J: double shaft [round shaft, with four chamfers], K: double round shaft), foot type and flange type are the same as the standard type. See the manufacturer's catalog for details.
CRA1□□U Series structure drawing
With auto switch structure drawing
No. | Description | Material | Note |
---|---|---|---|
1 | Main body | Aluminum alloy | Anodized |
2 | Right cover | Aluminum alloy | Metallic coating |
3 | Left cover | Aluminum alloy | Metallic coating |
4 | Right piston | Aluminum alloy | - |
5 | Left piston | Aluminum alloy | - |
6 | Shaft | Alloy steel | - |
7 | Rack | Carbon steel | Nitrided |
8 | Slider | Resin | - |
9 | Bearing retainer | Aluminum alloy | Chromate |
10 | Tube gasket | NBR | - |
11 | Piston seal | NBR | - |
12 | Bearing | High carbon chrome bearing steel | - |
13 | Hex socket head cap screw with washer | Alloy steel | Zinc chromated |
14 | Spring pin | Steel | Zinc chromated |
15 | Parallel key | Carbon steel | - |
16 | Connecting screw | Carbon steel | Zinc chromated |
17 | Cross-head pan head tapping screw | Steel | Zinc chromated |
18 | Wear ring | Resin | - |
19 | Stopper | Carbon steel | Zinc chromated |
20 | Hex socket head set screw (flat point) | Alloy steel | Zinc chromated |
21 | Hex nut | Steel | Zinc chromated |
22 | Seal washer | NBR | - |
23 | O-ring | NBR | - |
24 | Angle adjusting collar | Carbon steel | Zinc chromated |
25 | Auto switch | - | - |
26 | Magnet | - | - |
27 | Switch spacer | Resin | - |
Part Number |
---|
CRA1FXU100-90Z |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type | Oscillation Angle A | Torque (N・m) | Environment, Applications | Tube Nominal Dia. | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Size | Switch | Lead wire (m) | Number of switches | Port types | Shaft pattern | Made to order specifications | Mounting style | Starting point of rotation | Connector type | Specifications | Port direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 1,497.30 | 1 Piece(s) | 46 Day(s) | Rotary Actuator One Side Shaft Output | [90°] 90° | 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 / 100 ~ | Standard | - | 0.1 to Less Than 1 | 0.54 | 100 | None | None | None | Rc | Single shaft with 4 chamfers | None | Flange type | Right | None | Standard type | Standard |
Loading...
Main Body Shape | Block Shape | Operation Method | Single Rack | Rigidity, Accuracy | Standard |
---|---|---|---|---|---|
Valves | N/A | Operating Pressure Range(MPa) | 0.1::1.0 |
Please check the type/dimensions/specifications of the part CRA1FXU100-90Z in the CRA1□□U Series Angle Adjustable Rotary Actuator, Rack & Pinion Type series.
Part Number |
---|
CDRA1BJU50-90Z-A93VL |
CDRA1BJU63-180Z-A93L |
CDRA1BJU63-180Z-M9BL-X10 |
CRA1FXU100-90Z-X10 |
CRA1FXU50-90Z |
CRA1FYU100-100Z |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type | Oscillation Angle A | Torque (N・m) | Environment, Applications | Tube Nominal Dia. | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Size | Switch | Lead wire (m) | Number of switches | Port types | Shaft pattern | Made to order specifications | Mounting style | Starting point of rotation | Connector type | Specifications | Port direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Rotary Actuator Both Sides Shaft Outputs | [90°] 90° | 6 to Less Than 10 / 10 ~ Less than 20 / 1 to Less Than 3 / 3 ~ Less than 6 | Standard | - | 0.01 to Less Than 0.1 | 0.05 | 50 | A93V | 3 | 2 pcs. | Rc | Double shaft (round shaft, with 4 chamfers) | None | Basic type | Right | None | With auto switch unit | Standard | ||
SGD 1,254.75 | 1 Piece(s) | 46 Day(s) | Rotary Actuator Both Sides Shaft Outputs | [180°] 180° | 6 to Less Than 10 / 10 ~ Less than 20 / 20 to Less Than 50 / 3 ~ Less than 6 | Standard | - | 0.1 to Less Than 1 | 0.12 | 63 | A93 | 3 | 2 pcs. | Rc | Double shaft (round shaft, with 4 chamfers) | None | Basic type | Right | None | With auto switch unit | Standard | ||
- | 1 Piece(s) | Quote | Rotary Actuator Both Sides Shaft Outputs | [180°] 180° | 6 to Less Than 10 / 10 ~ Less than 20 / 20 to Less Than 50 / 3 ~ Less than 6 | Standard | - | 0.1 to Less Than 1 | 0.12 | 63 | M9B | 3 | 2 pcs. | Rc | Double shaft (round shaft, with 4 chamfers) | Both sides angle adjustable type | Basic type | Right | None | With auto switch unit | Standard | ||
- | 1 Piece(s) | Quote | Rotary Actuator One Side Shaft Output | [90°] 90° | 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 / 100 ~ | Standard | - | 0.1 to Less Than 1 | 0.54 | 100 | None | None | None | Rc | Single shaft with 4 chamfers | Both sides angle adjustable type | Flange type | Right | None | Standard type | Standard | ||
- | 1 Piece(s) | Quote | Rotary Actuator One Side Shaft Output | [90°] 90° | 6 to Less Than 10 / 10 ~ Less than 20 / 1 to Less Than 3 / 3 ~ Less than 6 | Standard | 50 | 0.01 to Less Than 0.1 | 0.05 | - | Without auto switch | None | None | Rc 1/8 | Single shaft with 4 chamfers | None | Flange type | Right | None | Standard type | Standard | ||
SGD 1,597.87 | 1 Piece(s) | 46 Day(s) | Rotary Actuator Both Sides Shaft Outputs | 100° | 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 / 100 ~ | Standard | - | 0.1 to Less Than 1 | 0.54 | 100 | None | None | None | Rc | Double shaft key | None | Flange type | Right | None | Standard type | Standard |
How can we improve?
How can we improve?