(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
A rotary actuator with a lightweight and compact table, suitable for robot hands.
[Features]
· High precision and high rigidity.
· Improved table deflection accuracy: 0.03 mm or less.
· Easy alignment when mounting the load.
· Easy alignment when mounting the body.
· Angle adjustable.
· Disengageable.
· Auto switch capable.
· Vane type.
Part Number
Configured Part Number is shown.
MDSUA1-90S-T99Z
Model Number Notation
MSUA Series JIS symbol
Model | MSUA1 | MSUA3 | MSUA7 | MSUA20 | |||||
---|---|---|---|---|---|---|---|---|---|
Vane type | Single vane | ||||||||
Rotating angle*1 | 90° ±10 ° | 180° ±10 ° | 90° ±10 ° | 180° ±10 ° | 90° ±10 ° | 180° ±10 ° | 90° ±10 ° | 180° ±10 ° | |
Fluid | Air (non-lube) | ||||||||
Proof pressure (MPa) | 1.05 | 1.5 | |||||||
Ambient and fluid temperature | 5 to 60°C | ||||||||
Operating pressure range (MPa) | 0.2 to 0.7 | 0.15 to 0.7 | 0.15 to 1.0 | ||||||
Rotation time adjustment range (s/90) ° | 0.07 to 0.3 (0.5 MPa) | ||||||||
Shaft load | Allowable radial load | 20 N | 40 N | 50 N | 60 N | ||||
Allowable thrust load | 15 N | 30 N | 60 N | 80 N | |||||
Allowable moment | 0.3 N·m | 0.7 N·m | 0.9 N·m | 2.9 N·m | |||||
Shaft | Special bearing | ||||||||
Port location | Side ported or axial ported | ||||||||
Port size | Side ported | M3 × 0.5 | M5 × 0.8 | ||||||
Axial ported | M3 × 0.5 | M5 × 0.8 | |||||||
Deflection accuracy | 0.03 mm or less |
*See the manufacturer's catalog for the allowable kinetic energy.
(Unit: g)
Size | Rotating angle | Basic weight | Auto switch unitNote ) | |
---|---|---|---|---|
Single vane | ||||
1 | 90 | 162 | 15 | |
180 | 161 | |||
3 | 90 | 262 | 20 | |
180 | 260 | |||
7 | 90 | 440 | 28 | |
180 | 436 | |||
20 | 90 | 675 | 38 | |
180 | 671 |
*Values above do not include auto switch weight.
Rotary table internal structure drawing 2
MSUA Series Rotary Table internal structure drawing
For 180° (figure in the middle position) structure drawing
For 90° (figure with pressure to A port) structure drawing
Single vane (for 180° figure in the middle position) structure drawing
No. | Description | Material | Note |
---|---|---|---|
1 | Body A | Aluminum alloy | Anodized |
2 | Body B | Aluminum alloy | Anodized |
3 | Body C | Aluminum alloy | Anodized |
4 | Vane shaft | Stainless steel (MSUA20 is carbon steel) | Single vane |
5 | Stopper | Resin | Single vane |
6 | Stopper seal | NBR | - |
7 | Table | Aluminum alloy | Anodized, serigraph |
8 | Stopper lever | Carbon steel | Heat treated, electroless nickel plated |
9 | Stopper guide | Stainless steel | Nitriding |
10 | Lever retainer | Carbon steel | Zinc chromated |
11 | Bearing stopper | Aluminum alloy | Anodized |
12 | Bearing | High carbon chrome bearing steel | - |
13 | Special bearing | High carbon chrome bearing steel | - |
14 | Back-up ring | Stainless steel | - |
15 | O-ring | NBR | - |
16 | With adjustment bolt | Carbon steel | Heat treated |
17 | Hex nut | Carbon steel | - |
18 | Hex socket head cap screw | - | - |
19 | Hex socket head cap screw | - | - |
20 | Hex socket head cap screw | - | - |
21 | Button bolt | - | - |
22 | Hex socket head set screw | - | SE type only |
23 | Label | - | - |
*These drawings indicate the state of the product when the B port is pressurized.
(Unit: mm)
MSUA1-□S, SE dimensional drawing
(Unit: mm)
Axial ported / MSUA1-□SE dimensional drawing
(Unit: mm)
MDSUA1-□S dimensional drawing
(Unit: mm)
D-97, 93A dimensional drawing
Part Number |
---|
MDSUA1-90S-T99Z |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Oscillation Angle A | Torque (N・m) | Torque (N・m) | Tube Nominal Dia. | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Operating Pressure Range (MPa) | Size | Connection port location | Switch | Lead wire (m) | Number of switches | Lead wire electrical entry | Connector type | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 750.28 | 1 Piece(s) | 32 Day(s) | [90°] 90° | 1 to Less Than 3 | 1 | 9 | 0.005 to Less Than 0.01 | 0.0065 | 0.2~0.7 | 1 | Body side surface | T99 | 5 | 2 pcs. | Grommet | None | With auto switch unit |
Loading...
Type | Rotary Actuator One Side Shaft Output | Main Body Shape | Round Shape | Operation Method | Single Vane |
---|---|---|---|---|---|
Environment, Applications | Standard | Rigidity, Accuracy | High Rigidity, High Accuracy | Valves | N/A |
Please check the type/dimensions/specifications of the part MDSUA1-90S-T99Z in the MSUA Series Rotary Table: High-Precision Type, Vane Type series.
Part Number |
---|
MDSUA1-180S-90L |
MDSUA1-180S-93A |
MDSUA1-180S-93AL |
MDSUA20-180S-R73 |
MDSUA20-180S-R73C |
MDSUA20-180S-R73CL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Oscillation Angle A | Torque (N・m) | Torque (N・m) | Tube Nominal Dia. | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Operating Pressure Range (MPa) | Size | Connection port location | Switch | Lead wire (m) | Number of switches | Lead wire electrical entry | Connector type | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 651.70 | 1 Piece(s) | 32 Day(s) | [180°] 180° | 1 to Less Than 3 | 1 | 9 | 0.005 to Less Than 0.01 | 0.0065 | 0.2~0.7 | 1 | Body side surface | 90 | 3 | 2 pcs. | Grommet | None | With auto switch unit | ||
SGD 670.13 | 1 Piece(s) | 32 Day(s) | [180°] 180° | 1 to Less Than 3 | 1 | 9 | 0.005 to Less Than 0.01 | 0.0065 | 0.2~0.7 | 1 | Body side surface | 93A | 0.5 | 2 pcs. | Grommet | None | With auto switch unit | ||
SGD 682.50 | 1 Piece(s) | 32 Day(s) | [180°] 180° | 1 to Less Than 3 | 1 | 9 | 0.005 to Less Than 0.01 | 0.0065 | 0.2~0.7 | 1 | Body side surface | 93A | 3 | 2 pcs. | Grommet | None | With auto switch unit | ||
- | 1 Piece(s) | Quote | [180°] 180° | 20 to Less Than 50 | 20 | 16 | 0.01 to Less Than 0.1 | 0.073 | 0.15~1.0 | 20 | Body side surface | R73 | 0.5 | 2 pcs. | Grommet | None | With auto switch unit | ||
- | 1 Piece(s) | Quote | [180°] 180° | 20 to Less Than 50 | 20 | 16 | 0.01 to Less Than 0.1 | 0.073 | 0.15~1.0 | 20 | Body side surface | R73C | 0.5 | 2 pcs. | Connector | None | With auto switch unit | ||
SGD 792.63 | 1 Piece(s) | 32 Day(s) | [180°] 180° | 20 to Less Than 50 | 20 | 16 | 0.01 to Less Than 0.1 | 0.073 | 0.15~1.0 | 20 | Body side surface | R73C | 3 | 2 pcs. | Connector | None | With auto switch unit |
How can we improve?
How can we improve?