(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pin Shift Cylinder CKQG-X2370, CKQP-X2371 (Part Numbers)

Pin Shift Cylinder CKQG-X2370, CKQP-X2371

Built-in standard magnet type and built-in strong magnet type pin shift cylinder.
[Features]
· Rod end deflection of ±0.1 mm or less is achieved when a load is applied to the rod at its extension end.
· Distance accuracy of ±0.1 mm from mounting surface to rod center.
· Distance accuracy of ±0.1 mm from knock pin hole on mounting surface to rod end.
· Pin for positioning the workpiece can be directly mounted.
· Built-in coil scraper.
· Reduces labor time by integrating the cylinder and guide.
· Magnetic-field-resistant auto switches are mountable.

(i)Caution

  • See the catalog for specification details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

CKQGA40-40A-P4DWSE-X2370

Model Number Notation

Model Number Notation

Model Number Notation

Pin Shift Cylinder CKQG-X2370, CKQP-X2371 Specifications

Pin Shift Cylinder CKQG-X2370, CKQP-X2371 external appearance

Pin Shift Cylinder CKQG-X2370, CKQP-X2371 external appearance

ModelCKQG-X2370CKQP-X2371
Bore size (mm)32405050
Max. operating pressure1.0 MPa
Proof pressure1.5 MPa
Minimum operating pressure0.2 MPa
Ambient temperature-10 to +60°C
(no freezing)
Operating air temperature
CushionNone
Applicable auto switchesD-P3DWA□
D-P4DW□
D-P79WSE
D-P74□

Theoretical output

 

(Unit: N)

 

Bore size
(mm)
Operating directionPiston area
(mm2)
Operating pressure (MPa)
0.20.30.40.50.61.0
ø32 (bore size 32 mm)OUT804160241321402482804
IN49098147196245294490
ø40 (tube inner diameter 40 mm)OUT1,2562513785026287531,256
IN765153229306382459764
ø50 (tube inner diameter 50 mm)OUT1,9643925897859821,1781,964
IN1,2562513785026287531,256

Weight

 

(unit: kg)

 

ModelBore size
(mm)
Stroke (mm)
25304050
CKQG-X2370320.95-1.02-
401.31-1.4-
50-2.1-2.3
CKQP-X237150-2.3-2.5

External dimensional drawing

 

(Unit: mm)

 

CKQG□32-□-□□-X2370 dimensional drawing

CKQG□32-□-□□-X2370 dimensional drawing

*The figures below show the CKQGD32-□-□□-X2370.

 

(Unit: mm)

 

Piston rod end shape

Piston rod end shape

 

(Unit: mm)

 

CKQG□40-□□-□□-X2370 dimensional drawing

CKQG□40-□□-□□-X2370 dimensional drawing

*The figures below show the CKQGD40-□□-□□-X2370.

 

(Unit: mm)

 

Piston rod end hole size ø8 (hole diameter 8 mm)

Piston rod end hole size ø8 (hole diameter 8 mm)

 

(Unit: mm)

 

Piston rod end hole size ø10 (hole diameter 10 mm)

Piston rod end hole size ø10 (hole diameter 10 mm)

 

(Unit: mm)

 

CKQG□50-□-□□-X2370 dimensional drawing

CKQG□50-□-□□-X2370 dimensional drawing

*The figures below show the CKQGD50-□-□□-X2370.

 

(Unit: mm)

 

CKQG□50-□-□□-X2370 piston rod end detail

CKQG□50-□-□□-X2370 piston rod end detail

 

(Unit: mm)

 

CKQP□50-□-□□-X2371 dimensional drawing

CKQP□50-□-□□-X2371 dimensional drawing

*The figures below show the CKQPD50-□-□□-X2371.

 

(Unit: mm)

 

CKQP□50-□-□□-X2371 piston rod end detail

CKQP□50-□-□□-X2371 piston rod end detail

Precautions

  • *Product images may be representative images.
  • *See the manufacturer's catalog for details about auto switches.
Part Number
CKQGA40-40A-P4DWSE-X2370
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder Dia.
(Ø)
Stroke
(mm)
Max. Pressure
(MPa)
Clamping Force
(kN)
Auto Switches Lead Wire Length
(m)
The number of the switches Specifications Mounting surface position Connector type Piston rod tip hole diameter

-

1 Piece(s) Quote 40401-P4DWSE0.32 pcs.Built-in standard magnet typeSame direction as port-ø10

Loading...

  1. 1

Basic Information

Operation Method Straight Advancing Stroke Support Type Tap Rod Tip Shape Others
Rod Motion Double Acting Piece Rod Body Options No (Standard) Operating Temperature Range(°C) -10::60

Please check the type/dimensions/specifications of the part CKQGA40-40A-P4DWSE-X2370 in the Pin Shift Cylinder CKQG-X2370, CKQP-X2371 series.

Similar Part Numbers

Part Number
CKQGA32-25-M9BWL-X2370
CKQGA32-25-P3DWA-X2370
CKQGA32-25-P3DWAL-X2370
CKQGA40-40A-P4DWZ-X2370
CKQGA40-40A-X2370
CKQGA50-30-M9BW-X2370
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder Dia.
(Ø)
Stroke
(mm)
Max. Pressure
(MPa)
Clamping Force
(kN)
Auto Switches Lead Wire Length
(m)
The number of the switches Specifications Mounting surface position Connector type Piston rod tip hole diameter

-

1 Piece(s) Quote 32251-M9BW32 pcs.Built-in standard magnet typeSame direction as port-ø8

-

1 Piece(s) Quote 32251-P3DWA0.52 pcs.Built-in standard magnet typeSame direction as port-ø8

-

1 Piece(s) Quote 32251-P3DWA32 pcs.Built-in standard magnet typeSame direction as port-ø8

-

1 Piece(s) Quote 40401-P4DW52 pcs.Built-in standard magnet typeSame direction as port-ø10

SGD 538.53

1 Piece(s) 46 Day(s) 40401-Without auto switch (built-in magnet)NoneNoneBuilt-in standard magnet typeSame direction as port-ø10

-

1 Piece(s) Quote 50301-M9BW0.52 pcs.Built-in standard magnet typeSame direction as port-ø8

Tech Support