(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Magnetic-field-resistant, compact auto switch mounting type pin clamp cylinder.
[Features]
· Compact cylinder type.
· Shims allow fine adjustment of the clamping position height.
· Magnetic-field-resistant, compact auto switch mounting type.
· ø32 (diameter 32 mm) pin clamp cylinder available.
· Compact design makes it applicable to a broad range of workpieces. Contributes to a lighter jigs.
· Lock mechanism holds the workpiece during emergency stops.
· Available with and without lock.
Part Number
Configured Part Number is shown.
CKQGD32-198DAL-X2081
Model Number Notation
C(L)KQG32 Series external appearance (left: LOW type, middle: HIGH type with lock, right: LOW type with lock)
Model | C(L)KQG32 | |||
---|---|---|---|---|
Action | Double acting | |||
Bore size (mm) | 32 | |||
Cylinder stroke / clamp stroke (mm) | 12.5 (without workpiece) / 10 | |||
Fluid | Air | |||
Min. operating pressure | CKQ□: 0.1 MPa | CLKQ□: 0.15 MPa* | ||
Max. operating pressure | Guide pin diameter (mm) | ø7.5 to 13.0 (diameter 7.5 to 13.0 mm) | 0.7 MPa | |
ø13.5 to 20.0 (diameter 13.5 to 20.0 mm) | 1.0 MPa | |||
Ambient and fluid temperature | -10°C to 60℃ (no freezing) | |||
Cushion | None | |||
Lubrication | Non-lube | |||
Piston speed (clamp speed) | 50 to 150 mm/sec | |||
Port size (cylinder port) | Rc 1/8 |
*Minimum operating pressure is 0.2 MPa when cylinder part and locking part use the same piping.
(Unit: g)
Model | CKQG32 | CLKQG32 | |||
---|---|---|---|---|---|
-X2081 | -X2082 | -X2081 | -X2082 | ||
Guide pin diameter (mm) | ø7.5 to 8.0 (diameter 7.5 to 8.0 mm) | 900 | 1,110 | 1,140 | 1,350 |
ø8.5 to 9.0 (diameter 8.5 to 9.0 mm) | |||||
ø9.5 to 10.0 (diameter 9.5 to 10.0 mm) | |||||
ø10.5 to 11.0 (diameter 10.5 to 11.0 mm) | |||||
ø11.5 to 12.0 (diameter 11.5 to 12.0 mm) | |||||
ø12.5 to 13.0 (diameter 12.5 to 13.0 mm) | |||||
ø13.5 to 14.0 (diameter 13.5 to 14.0 mm) | 940 | 1,150 | 1,180 | 1,390 | |
ø14.5 to 15.0 (diameter 14.5 to 15.0 mm) | |||||
ø15.5 to 16.0 (diameter 15.5 to 16.0 mm) | |||||
ø17.5 to 18.0 (diameter 17.5 to 18.0 mm) | 950 | 1,160 | 1,190 | 1,400 | |
ø19.5 to 20.0 (diameter 19.5 to 20.0 mm) |
Round type
Diamond type
(Unit: mm)
CKQG□32 (clamping height LOW) dimensional drawing
(Unit: mm)
Diamond type (ø9.5 [pin diameter 9.5 mm] or more)
*The figures below show the CKQGB32-□RCL-X2081.
A mounting surface position
B mounting surface position
C mounting surface position
D mounting surface position
Clamp arm position diagram
(Unit: mm)
Hole diameter of workpiece | C | D | d | K | SR | Q | Model |
---|---|---|---|---|---|---|---|
ø8 (diameter 8 mm) | 6 | 20 | 7.5 | 3.5 | 3.5 | - | 075 |
7.6 | 076 | ||||||
7.7 | 077 | ||||||
7.8 | 078 | ||||||
7.9 | 079 | ||||||
8.0 | 080 | ||||||
ø9 (diameter 9 mm) | 6.5 | 20 | 8.5 | 4 | 4 | - | 085 |
8.6 | 086 | ||||||
8.7 | 087 | ||||||
8.8 | 088 | ||||||
8.9 | 089 | ||||||
9.0 | 090 | ||||||
ø10 (diameter 10 mm) | 7.5 | 20 | 9.5 | 4 | 4.5 | 9.2 | 095 |
9.6 | 096 | ||||||
9.7 | 097 | ||||||
9.8 | 098 | ||||||
9.9 | 099 | ||||||
10.0 | 100 | ||||||
ø11 (diameter 11 mm) | 7.5 | 20 | 10.5 | 4 | 4.5 | 9.8 | 105 |
10.6 | 106 | ||||||
10.7 | 107 | ||||||
10.8 | 108 | ||||||
10.9 | 109 | ||||||
11.0 | 110 | ||||||
ø12 (diameter 12 mm) | 8.5 | 20 | 11.5 | 5 | 5 | 10.9 | 115 |
11.6 | 116 | ||||||
11.7 | 117 | ||||||
11.8 | 118 | ||||||
11.9 | 119 | ||||||
12.0 | 120 | ||||||
ø13 (diameter 13 mm) | 8.5 | 20 | 12.5 | 5 | 5.5 | 11.6 | 125 |
12.6 | 126 | ||||||
12.7 | 127 | ||||||
12.8 | 128 | ||||||
12.9 | 129 | ||||||
13.0 | 130 | ||||||
ø14 (diameter 14 mm) | 10.5 | 25 | 13.5 | 6 | 5.5 | 12.6 | 135 |
13.6 | 136 | ||||||
13.7 | 137 | ||||||
13.8 | 138 | ||||||
13.9 | 139 | ||||||
14.0 | 140 | ||||||
ø15 (diameter 15 mm) | 10.5 | 25 | 14.5 | 6 | 6 | 13.3 | 145 |
14.6 | 146 | ||||||
14.7 | 147 | ||||||
14.8 | 148 | ||||||
14.9 | 149 | ||||||
15.0 | 150 | ||||||
ø16 (diameter 16 mm) | 11.5 | 25 | 15.5 | 6 | 6.5 | 14.3 | 155 |
15.6 | 156 | ||||||
15.7 | 157 | ||||||
15.8 | 158 | ||||||
15.9 | 159 | ||||||
16.0 | 160 | ||||||
ø18 (diameter 18 mm) | 13 | 27 | 17.5 | 6 | 7.5 | 16.4 | 175 |
17.6 | 176 | ||||||
17.7 | 177 | ||||||
17.8 | 178 | ||||||
17.9 | 179 | ||||||
18.0 | 180 | ||||||
ø20 (diameter 20 mm) | 13 | 27 | 19.5 | 6 | 8 | 17.2 | 195 |
19.6 | 196 | ||||||
19.7 | 197 | ||||||
19.8 | 198 | ||||||
19.9 | 199 | ||||||
20.0 | 200 |
Part Number |
---|
CKQGD32-198DAL-X2081 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Max. Pressure (MPa) | Auto Switches | Lead Wire Length (m) | The number of the switches | Clamp Side Lock | Mounting surface position | Guide Pin Diameter | Guide Pin Shape | Clamp Arm Position | Clamp Position Height | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 1 | Without auto switch | None | None | Without lock | Top | ø19.8 | Diamond type | Same direction as port | Clamping height LOW type | - |
Loading...
Operation Method | Straight Advancing Stroke | Cylinder Dia.(Ø) | 32 | Stroke(mm) | 10 |
---|---|---|---|---|---|
Support Type | Tap | Rod Tip Shape | Others | Rod Motion | Double Acting Piece Rod |
Body Options | No (Standard) | Operating Temperature Range(°C) | -10::60 | Clamping Force(kN) | 0.302 |
Connecting Port Type | Rc |
Please check the type/dimensions/specifications of the part CKQGD32-198DAL-X2081 in the Pin Clamp Cylinder C(L)KQG32 Series (Diamond Type, Round Type) series.
Part Number |
---|
CKQGA32-079RAL-X2081 |
CKQGA32-080RAH-X2082 |
CKQGA32-080RAL-X2081 |
CKQGD32-198DCL-X2081 |
CKQGD32-198DDL-X2081 |
CKQGD32-198RAH-P3DWAL-X2082 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Max. Pressure (MPa) | Auto Switches | Lead Wire Length (m) | The number of the switches | Clamp Side Lock | Mounting surface position | Guide Pin Diameter | Guide Pin Shape | Clamp Arm Position | Clamp Position Height | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 0.7 | Without auto switch | None | None | Without lock | Right | ø7.9 | Round type | Same direction as port | Clamping height LOW type | - | ||
- | 1 Piece(s) | Quote | 0.7 | Without auto switch | None | None | Without lock | Right | ø8 | Round type | Same direction as port | Clamping height HIGH type | - | ||
- | 1 Piece(s) | Quote | 0.7 | Without auto switch | None | None | Without lock | Right | ø8 | Round type | Same direction as port | Clamping height LOW type | - | ||
- | 1 Piece(s) | Quote | 1 | Without auto switch | None | None | Without lock | Top | ø19.8 | Diamond type | 180° from port | Clamping height LOW type | - | ||
- | 1 Piece(s) | Quote | 1 | Without auto switch | None | None | Without lock | Top | ø19.8 | Diamond type | 270° from port | Clamping height LOW type | - | ||
- | 1 Piece(s) | Quote | - | P3DWA | 3 | 2 pcs. | Without lock | Top | ø19.8 | Round type | - | HIGH Type | - |
How can we improve?
How can we improve?