(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pin Clamp Cylinder C(L)KQG32 Series (Diamond Type, Round Type) (Part Numbers)

Pin Clamp Cylinder C(L)KQG32 Series (Diamond Type, Round Type)

Magnetic-field-resistant, compact auto switch mounting type pin clamp cylinder.
[Features]
· Compact cylinder type.
· Shims allow fine adjustment of the clamping position height.
· Magnetic-field-resistant, compact auto switch mounting type.
· ø32 (diameter 32 mm) pin clamp cylinder available.
· Compact design makes it applicable to a broad range of workpieces. Contributes to a lighter jigs.
· Lock mechanism holds the workpiece during emergency stops.
· Available with and without lock.

(i)Caution

  • See the catalog for specification details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

CKQGA32-149RAH-X2082

Model Number Notation

Model Number Notation

Model Number Notation

C(L)KQG32 Series Compact Cylinder Type Pin Clamp Cylinder Specifications

C(L)KQG32 Series external appearance (left: LOW type, middle: HIGH type with lock, right: LOW type with lock)

C(L)KQG32 Series external appearance (left: LOW type, middle: HIGH type with lock, right: LOW type with lock)

ModelC(L)KQG32
ActionDouble acting
Bore size (mm)32
Cylinder stroke / clamp stroke (mm)12.5 (without workpiece) / 10
FluidAir
Min. operating pressureCKQ□: 0.1 MPaCLKQ□: 0.15 MPa*
Max. operating pressureGuide pin diameter
(mm)
ø7.5 to 13.0 (diameter 7.5 to 13.0 mm)0.7 MPa
ø13.5 to 20.0 (diameter 13.5 to 20.0 mm)1.0 MPa
Ambient and fluid temperature-10°C to 60℃ (no freezing)
CushionNone
LubricationNon-lube
Piston speed (clamp speed)50 to 150 mm/sec
Port size (cylinder port)Rc 1/8

*Minimum operating pressure is 0.2 MPa when cylinder part and locking part use the same piping.

Lock Specifications

  • Locking action: spring locking (exhaust lock)
  • Unlocking pressure: 0.2 MPa
  • Lock starting pressure: 0.05 MPa
  • Locking direction: unclamping direction lock
  • Port size (lock release port): Rc1/8
  • Holding force (maximum static load): 402 N

Weight

 

(Unit: g)

 

ModelCKQG32CLKQG32
-X2081-X2082-X2081-X2082
Guide pin diameter (mm)ø7.5 to 8.0 (diameter 7.5 to 8.0 mm)9001,1101,1401,350
ø8.5 to 9.0 (diameter 8.5 to 9.0 mm)
ø9.5 to 10.0 (diameter 9.5 to 10.0 mm)
ø10.5 to 11.0 (diameter 10.5 to 11.0 mm)
ø11.5 to 12.0 (diameter 11.5 to 12.0 mm)
ø12.5 to 13.0 (diameter 12.5 to 13.0 mm)
ø13.5 to 14.0 (diameter 13.5 to 14.0 mm)9401,1501,1801,390
ø14.5 to 15.0 (diameter 14.5 to 15.0 mm)
ø15.5 to 16.0 (diameter 15.5 to 16.0 mm)
ø17.5 to 18.0 (diameter 17.5 to 18.0 mm)9501,1601,1901,400
ø19.5 to 20.0 (diameter 19.5 to 20.0 mm)

Guide pin shape

Round type

Round type

Diamond type

Diamond type

External dimensional drawing

 

(Unit: mm)

 

CKQG□32 (clamping height LOW) dimensional drawing

CKQG□32 (clamping height LOW) dimensional drawing

 

(Unit: mm)

 

Diamond type (ø9.5 [pin diameter 9.5 mm] or more)

Diamond type (ø9.5 [pin diameter 9.5 mm] or more)

*The figures below show the CKQGB32-□RCL-X2081.

Mounting Surface Position

A mounting surface position

A mounting surface position

B mounting surface position

B mounting surface position

C mounting surface position

C mounting surface position

D mounting surface position

D mounting surface position

Clamp Arm Position

Clamp arm position diagram

Clamp arm position diagram

  • A: Same direction as port
  • B: 90 from port °
  • C: 180 from port °
  • D: 270 from port °

Dimensions

 

(Unit: mm)

 

Hole diameter of workpieceCDdKSRQModel
ø8 (diameter 8 mm)6207.53.53.5-075
7.6076
7.7077
7.8078
7.9079
8.0080
ø9 (diameter 9 mm)6.5208.544-085
8.6086
8.7087
8.8088
8.9089
9.0090
ø10 (diameter 10 mm)7.5209.544.59.2095
9.6096
9.7097
9.8098
9.9099
10.0100
ø11 (diameter 11 mm)7.52010.544.59.8105
10.6106
10.7107
10.8108
10.9109
11.0110
ø12 (diameter 12 mm)8.52011.55510.9115
11.6116
11.7117
11.8118
11.9119
12.0120
ø13 (diameter 13 mm)8.52012.555.511.6125
12.6126
12.7127
12.8128
12.9129
13.0130
ø14 (diameter 14 mm)10.52513.565.512.6135
13.6136
13.7137
13.8138
13.9139
14.0140
ø15 (diameter 15 mm)10.52514.56613.3145
14.6146
14.7147
14.8148
14.9149
15.0150
ø16 (diameter 16 mm)11.52515.566.514.3155
15.6156
15.7157
15.8158
15.9159
16.0160
ø18 (diameter 18 mm)132717.567.516.4175
17.6176
17.7177
17.8178
17.9179
18.0180
ø20 (diameter 20 mm)132719.56817.2195
19.6196
19.7197
19.8198
19.9199
20.0200

Precautions

  • *Product images may be representative images.
  • *See pp. 533–535 of the manufacturer's catalog for dimensions other than the above.
Part Number
CKQGA32-149RAH-X2082
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMax. Pressure
(MPa)
Auto Switches Lead Wire Length
(m)
The number of the switches Clamp Side Lock Mounting surface position Guide Pin Diameter Guide Pin Shape Clamp Arm Position Clamp Position Height Connector type

-

1 Piece(s) Quote 1Without auto switchNoneNoneWithout lockRightø14.9Round typeSame direction as portClamping height HIGH type-

Loading...

  1. 1

Basic Information

Operation Method Straight Advancing Stroke Cylinder Dia.(Ø) 32 Stroke(mm) 10
Support Type Tap Rod Tip Shape Others Rod Motion Double Acting Piece Rod
Body Options No (Standard) Operating Temperature Range(°C) -10::60 Clamping Force(kN) 0.302
Connecting Port Type Rc

Please check the type/dimensions/specifications of the part CKQGA32-149RAH-X2082 in the Pin Clamp Cylinder C(L)KQG32 Series (Diamond Type, Round Type) series.

Similar Part Numbers

Part Number
CKQGA32-079RAL-X2081
CKQGA32-080RAH-X2082
CKQGA32-080RAL-X2081
CKQGA32-149RAL-P3DWAZ-X2081
CKQGA32-149RAL-X2081
CKQGA32-150RAH-X2082
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMax. Pressure
(MPa)
Auto Switches Lead Wire Length
(m)
The number of the switches Clamp Side Lock Mounting surface position Guide Pin Diameter Guide Pin Shape Clamp Arm Position Clamp Position Height Connector type

-

1 Piece(s) Quote 0.7Without auto switchNoneNoneWithout lockRightø7.9Round typeSame direction as portClamping height LOW type-

-

1 Piece(s) Quote 0.7Without auto switchNoneNoneWithout lockRightø8Round typeSame direction as portClamping height HIGH type-

-

1 Piece(s) Quote 0.7Without auto switchNoneNoneWithout lockRightø8Round typeSame direction as portClamping height LOW type-

-

1 Piece(s) Quote -P3DWA52Without lockRightø14.9Round type-LOW TypeNone

-

1 Piece(s) Quote 1Without auto switchNoneNoneWithout lockRightø14.9Round typeSame direction as portClamping height LOW type-

-

1 Piece(s) Quote -Without auto switchNoneNoneWithout lockRightø15Round type-HIGH Type-

Tech Support