(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Slim Style Clamp Cylinder With Lock CLKG-X2095, CLKP-X2095 (Built-In Standard/Strong Magnet Type) (Part Numbers)

Slim Style Clamp Cylinder With Lock CLKG-X2095, CLKP-X2095 (Built-In Standard/Strong Magnet Type)

The smallest class of clamp cylinder in the world.
[Features]
· Compact auto switch (D-P3DWA).
· Magnetic-field-resistant 2-color indication solid state auto switch.
· Setting part no. for the model with speed controller reduces hassle of selecting and ordering.
· CLKG: built-in standard magnet type / D-P3DWA, D-P4DW.
· CLKP: built-in strong magnet type / D-P7.
· End bracket: double knuckle joint.

(i)Caution

  • See the catalog for specification details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

CLKGB25-100YS-F-P3DWASC-X2095

Model Number Notation

Model Number Notation

Model Number Notation

Slim-Style Clamp Cylinder With Lock CLKG-X2095/CLKP-X2095 Specifications

Slim-Style Clamp Cylinder With Lock CLKG-X2095/CLKP-X2095 external appearance

Slim-Style Clamp Cylinder With Lock CLKG-X2095/CLKP-X2095 external appearance

The auto switch mounting position is available from 3 directions

The auto switch mounting position is available from 3 directions

Retraction locking type symbol

Retraction locking type symbol

Extension locking type symbol

Extension locking type symbol

Bore size (mm)253240
ActionDouble acting, single rod
FluidAir
Proof pressure1.5 MPa
Max. operating pressure1.0 MPa
Min. operating pressure0.2 MPa
Locking actionSpring locking
Locking pressure0.05 MPa
Locking directionOne direction (retraction, extension)
Lock holding force (N)
(max. static load)
0.5 MPa or equivalent
245402629
Lock applicationDrop prevention, position holding
Ambient and fluid temperature-10℃ to +60°C
LubricationNon-lube
Piston speed50 to 500 mm/s
Stroke length tolerance*1+1.0
0
CushionRubber cushion
Mounting*2Double clevis

*See the manufacturer's catalog for safety precautions and individual product precautions.
*1 Stroke length tolerance does not include the amount of bumper change.
*2 A clevis pin, cotter pins and flat washers are provided as standard.

Standard stroke

Bore size 25 mm / 32 mm / 40 mm: standard stroke 50 mm / 75 mm / 100 mm / 125 mm / 150 mm

Clevis width

  • Clevis width 9 mm* (A): CLKGA/CLKPA
  • Clevis width 12 mm (B): CLKGB/CLKPB

*12‑mm width comes with 1.6‑mm-thick washer.

Theoretical output

 

(Unit: N)

 

Bore size
(mm)
Rod size
(mm)
Operating directionPiston area
(mm2)
Operating pressure (MPa)
0.30.40.50.6
2512OUT491147196246295
IN378113151189227
3212OUT804241322402482
IN691207276346415
4012OUT1,260378504630756
IN1,147344459574688

External dimensional drawing

CLKG□/CLKP□25 retraction locking (B)

 

(Unit: mm)

 

CLK□A25 (clevis width symbol A) dimensional drawing

CLK□A25 (clevis width symbol A) dimensional drawing

 

(Unit: mm)

 

CLK□B25 (clevis width symbol B) dimensional drawing

CLK□B25 (clevis width symbol B) dimensional drawing

 

(Unit: mm)

 

CLK□B25 (clevis width symbol B) dimensional drawing

CLK□B25 (clevis width symbol B) dimensional drawing

 

(Unit: mm)

 

CLK□B25 (clevis width symbol B) dimensional drawing

CLK□B25 (clevis width symbol B) dimensional drawing

CLKG□/CLKP□25 structure drawings

Retraction locking (B) structure drawings (top left: clevis width A, bottom left: clevis width B, bottom right: CLKP□25 built-in strong magnet type)

Retraction locking (B) structure drawings (top left: clevis width A, bottom left: clevis width B, bottom right: CLKP□25 built-in strong magnet type)

Extension locking (F) structure drawings (top left: clevis width A, bottom left: clevis width B, bottom right: CLKP□25 with strong magnet)

Extension locking (F) structure drawings (top left: clevis width A, bottom left: clevis width B, bottom right: CLKP□25 with strong magnet)

No.DescriptionMaterialQuantityNote
1Rod coverAluminum alloy1Trivalent chromated
2Lock bodyAluminum alloy1Trivalent chromated
3Head coverAluminum alloy1Hard anodized
4Cylinder tubeAluminum alloy1Hard anodized
5PistonAluminum alloy1CLKG□
Trivalent chromated
Piston AAluminum alloyCLKG□
Trivalent chromated
6Piston BAluminum alloy1CLKG□
Trivalent chromated
7HolderBrass1-
8Piston rodStainless steel1Hard chrome plating
9BushingSintered alloy1-
10Wear ringResin1-
11Coil scraperBronze1-
12PivotStructural steel1Electroless nickel plating
13Lock ringStructural steel1Electroless nickel plating
14Dust-proof coverStainless steel1-
15Rod sealNBR2-
16Piston sealNBR1-
17Hex socket head cap screwStructural steel4Nickel plating
18BumperUrethane rubber1-
19Magnet-1-
20BumperUrethane rubber1-
21U-Shaped Knuckle JointCast iron1Manganese phosphate coating
22Clevis bushingResin4-
23Clevis pin/knuckle pinStructural steel2-
24Cotter pinSteel wire4Zinc trivalent chromate
25Flat washerSteel strip8Nickel plating: clevis width A
4Nickel plating: clevis width B
26Spring pinTool steel1-
27Tube gasketNBR2-
28Lock ring sealNBR1-
29Brake springSteel wire2-
30Cross-head round head screwStructural steel1Nickel plating
31O-ringNBR1-
32FR single-action fitting-2Extension locking only
33FR double layer tube-1Extension locking only
 

Precautions

Manual unlocking warning

  • *1Never remove the protective cover.
  • *2After checking the safety of the manual release, follow the steps below. Make sure there is no one in the range of movement of the load in case the load moves abruptly.

Manual unlocking for ø25 to 40 (bore size 25 to 40 mm)

Extension Locking

  • 1. Remove the dust cover from the ø25 (bore size 25 mm), or the plug from the ø32 (bore size 32 mm) or ø40 (bore size 40 mm).
  • 2. Screw in the manual unlocking bolt (commercial bolt size M3 × 0.5 × 15L or more) into the lock ring threads, and lightly push toward the head end to unlock.

Retraction Locking

  • 1. Remove the dust cover from the ø25 (bore size 25 mm), or the plug from the ø32 (bore size 32 mm) or ø40 (bore size 40 mm).
  • 2. Screw in the manual unlocking bolt (commercial bolt size M3 × 0.5 × 15L or more) into the lock ring threads, and lightly push toward the rod end to unlock.

Other precautions

*See the manufacturer's catalog for product information other than the above.

Part Number
CLKGB25-100YS-F-P3DWASC-X2095
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder Dia.
(Ø)
Stroke
(mm)
Max. Pressure
(MPa)
Body Options Clamping Force
(kN)
Auto Switches Lead Wire Length
(m)
The number of the switches Specifications Clevis width
(mm)
Locking direction Connector type

-

1 Piece(s) Quote 251001Speed Controller0.246P3DWASC0.32 pcs.Built-in standard magnet type12Extension locking-

Loading...

  1. 1

Basic Information

Operation Method Straight Advancing Stroke Support Type Clevis Rod Tip Shape Clevis shape
Rod Motion Double Acting Piece Rod Operating Temperature Range(°C) -10::60 Tip fitting U-Shaped Knuckle Joint

Please check the type/dimensions/specifications of the part CLKGB25-100YS-F-P3DWASC-X2095 in the Slim Style Clamp Cylinder With Lock CLKG-X2095, CLKP-X2095 (Built-In Standard/Strong Magnet Type) series.

Similar Part Numbers

Part Number
CLKGA25-100Y-F-X2095
CLKGA25-100YS-B-P-X2095
CLKGA25-100YS-B-P3DWASC-X2095
CLKGB25-125Y-B-P-X2095
CLKGB25-125Y-B-P3DWASC-X2095
CLKGB25-125Y-F-P-X2095
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder Dia.
(Ø)
Stroke
(mm)
Max. Pressure
(MPa)
Body Options Clamping Force
(kN)
Auto Switches Lead Wire Length
(m)
The number of the switches Specifications Clevis width
(mm)
Locking direction Connector type

-

1 Piece(s) Quote 251001No (Standard)0.246Without auto switch (built-in magnet) / without auto switch mounting railNoneNoneBuilt-in standard magnet type9Extension locking-

-

1 Piece(s) Quote 251001Speed Controller0.246Without auto switch (built-in magnet) / with auto switch mounting railNoneNoneBuilt-in standard magnet type9Retraction locking-

-

1 Piece(s) Quote 251001Speed Controller0.246P3DWASC0.32 pcs.Built-in standard magnet type9Retraction locking-

-

1 Piece(s) Quote 251251No (Standard)0.246Without auto switch (built-in magnet) / with auto switch mounting railNoneNoneBuilt-in standard magnet type12Retraction locking-

-

1 Piece(s) Quote 251251No (Standard)0.246P3DWASC0.32 pcs.Built-in standard magnet type12Retraction locking-

-

1 Piece(s) Quote 251251No (Standard)0.246Without auto switch (built-in magnet) / with auto switch mounting railNoneNoneBuilt-in standard magnet type12Extension locking-

Tech Support