(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
The smallest class of clamp cylinder in the world.
[Features]
· Compact auto switch (D-P3DWA).
· Magnetic-field-resistant 2-color indication solid state auto switch.
· Setting part no. for the model with speed controller reduces hassle of selecting and ordering.
· CLKG: built-in standard magnet type / D-P3DWA, D-P4DW.
· CLKP: built-in strong magnet type / D-P7.
· End bracket: double knuckle joint.
Part Number
Configured Part Number is shown.
CLKGB32-75Y-B-P3DWA-X2095
Model Number Notation
Slim-Style Clamp Cylinder With Lock CLKG-X2095/CLKP-X2095 external appearance
The auto switch mounting position is available from 3 directions
Retraction locking type symbol
Extension locking type symbol
Bore size (mm) | 25 | 32 | 40 |
---|---|---|---|
Action | Double acting, single rod | ||
Fluid | Air | ||
Proof pressure | 1.5 MPa | ||
Max. operating pressure | 1.0 MPa | ||
Min. operating pressure | 0.2 MPa | ||
Locking action | Spring locking | ||
Locking pressure | 0.05 MPa | ||
Locking direction | One direction (retraction, extension) | ||
Lock holding force (N) (max. static load) | 0.5 MPa or equivalent | ||
245 | 402 | 629 | |
Lock application | Drop prevention, position holding | ||
Ambient and fluid temperature | -10℃ to +60°C | ||
Lubrication | Non-lube | ||
Piston speed | 50 to 500 mm/s | ||
Stroke length tolerance*1 | +1.0 0 | ||
Cushion | Rubber cushion | ||
Mounting*2 | Double clevis |
*See the manufacturer's catalog for safety precautions and individual product precautions.
*1 Stroke length tolerance does not include the amount of bumper change.
*2 A clevis pin, cotter pins and flat washers are provided as standard.
Bore size 25 mm / 32 mm / 40 mm: standard stroke 50 mm / 75 mm / 100 mm / 125 mm / 150 mm
*12‑mm width comes with 1.6‑mm-thick washer.
(Unit: N)
Bore size (mm) | Rod size (mm) | Operating direction | Piston area (mm2) | Operating pressure (MPa) | |||
---|---|---|---|---|---|---|---|
0.3 | 0.4 | 0.5 | 0.6 | ||||
25 | 12 | OUT | 491 | 147 | 196 | 246 | 295 |
IN | 378 | 113 | 151 | 189 | 227 | ||
32 | 12 | OUT | 804 | 241 | 322 | 402 | 482 |
IN | 691 | 207 | 276 | 346 | 415 | ||
40 | 12 | OUT | 1,260 | 378 | 504 | 630 | 756 |
IN | 1,147 | 344 | 459 | 574 | 688 |
(Unit: mm)
CLK□A25 (clevis width symbol A) dimensional drawing
(Unit: mm)
CLK□B25 (clevis width symbol B) dimensional drawing
(Unit: mm)
CLK□B25 (clevis width symbol B) dimensional drawing
(Unit: mm)
CLK□B25 (clevis width symbol B) dimensional drawing
Retraction locking (B) structure drawings (top left: clevis width A, bottom left: clevis width B, bottom right: CLKP□25 built-in strong magnet type)
Extension locking (F) structure drawings (top left: clevis width A, bottom left: clevis width B, bottom right: CLKP□25 with strong magnet)
No. | Description | Material | Quantity | Note |
---|---|---|---|---|
1 | Rod cover | Aluminum alloy | 1 | Trivalent chromated |
2 | Lock body | Aluminum alloy | 1 | Trivalent chromated |
3 | Head cover | Aluminum alloy | 1 | Hard anodized |
4 | Cylinder tube | Aluminum alloy | 1 | Hard anodized |
5 | Piston | Aluminum alloy | 1 | CLKG□ Trivalent chromated |
Piston A | Aluminum alloy | CLKG□ Trivalent chromated | ||
6 | Piston B | Aluminum alloy | 1 | CLKG□ Trivalent chromated |
7 | Holder | Brass | 1 | - |
8 | Piston rod | Stainless steel | 1 | Hard chrome plating |
9 | Bushing | Sintered alloy | 1 | - |
10 | Wear ring | Resin | 1 | - |
11 | Coil scraper | Bronze | 1 | - |
12 | Pivot | Structural steel | 1 | Electroless nickel plating |
13 | Lock ring | Structural steel | 1 | Electroless nickel plating |
14 | Dust-proof cover | Stainless steel | 1 | - |
15 | Rod seal | NBR | 2 | - |
16 | Piston seal | NBR | 1 | - |
17 | Hex socket head cap screw | Structural steel | 4 | Nickel plating |
18 | Bumper | Urethane rubber | 1 | - |
19 | Magnet | - | 1 | - |
20 | Bumper | Urethane rubber | 1 | - |
21 | U-Shaped Knuckle Joint | Cast iron | 1 | Manganese phosphate coating |
22 | Clevis bushing | Resin | 4 | - |
23 | Clevis pin/knuckle pin | Structural steel | 2 | - |
24 | Cotter pin | Steel wire | 4 | Zinc trivalent chromate |
25 | Flat washer | Steel strip | 8 | Nickel plating: clevis width A |
4 | Nickel plating: clevis width B | |||
26 | Spring pin | Tool steel | 1 | - |
27 | Tube gasket | NBR | 2 | - |
28 | Lock ring seal | NBR | 1 | - |
29 | Brake spring | Steel wire | 2 | - |
30 | Cross-head round head screw | Structural steel | 1 | Nickel plating |
31 | O-ring | NBR | 1 | - |
32 | FR single-action fitting | - | 2 | Extension locking only |
33 | FR double layer tube | - | 1 | Extension locking only |
Extension Locking
Retraction Locking
*See the manufacturer's catalog for product information other than the above.
Part Number |
---|
CLKGB32-75Y-B-P3DWA-X2095 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Cylinder Dia. (Ø) | Stroke (mm) | Max. Pressure (MPa) | Body Options | Clamping Force (kN) | Auto Switches | Lead Wire Length (m) | The number of the switches | Specifications | Clevis width (mm) | Locking direction | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 678.18 | 1 Piece(s) | 46 Day(s) | 32 | 75 | 1 | No (Standard) | 0.402 | P3DWA | 0.5 | 2 pcs. | Built-in standard magnet type | 12 | Retraction locking | - |
Loading...
Operation Method | Straight Advancing Stroke | Support Type | Clevis | Rod Tip Shape | Clevis shape |
---|---|---|---|---|---|
Rod Motion | Double Acting Piece Rod | Operating Temperature Range(°C) | -10::60 | Tip fitting | U-Shaped Knuckle Joint |
Please check the type/dimensions/specifications of the part CLKGB32-75Y-B-P3DWA-X2095 in the Slim Style Clamp Cylinder With Lock CLKG-X2095, CLKP-X2095 (Built-In Standard/Strong Magnet Type) series.
Part Number |
---|
CLKGA25-100Y-F-X2095 |
CLKGA25-100YS-B-P-X2095 |
CLKGA25-100YS-B-P3DWASC-X2095 |
CLKGB32-75Y-B-P3DWAL-X2095 |
CLKGB32-75Y-B-P3DWASC-X2095 |
CLKGB32-75Y-B-P3DWASCS-X2095 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Cylinder Dia. (Ø) | Stroke (mm) | Max. Pressure (MPa) | Body Options | Clamping Force (kN) | Auto Switches | Lead Wire Length (m) | The number of the switches | Specifications | Clevis width (mm) | Locking direction | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 25 | 100 | 1 | No (Standard) | 0.246 | Without auto switch (built-in magnet) / without auto switch mounting rail | None | None | Built-in standard magnet type | 9 | Extension locking | - | ||
- | 1 Piece(s) | Quote | 25 | 100 | 1 | Speed Controller | 0.246 | Without auto switch (built-in magnet) / with auto switch mounting rail | None | None | Built-in standard magnet type | 9 | Retraction locking | - | ||
- | 1 Piece(s) | Quote | 25 | 100 | 1 | Speed Controller | 0.246 | P3DWASC | 0.3 | 2 pcs. | Built-in standard magnet type | 9 | Retraction locking | - | ||
- | 1 Piece(s) | Quote | 32 | 75 | 1 | No (Standard) | 0.402 | P3DWA | 3 | 2 pcs. | Built-in standard magnet type | 12 | Retraction locking | - | ||
- | 1 Piece(s) | Quote | 32 | 75 | 1 | No (Standard) | 0.402 | P3DWASC | 0.3 | 2 pcs. | Built-in standard magnet type | 12 | Retraction locking | - | ||
- | 1 Piece(s) | Quote | 32 | 75 | 1 | No (Standard) | 0.402 | P3DWASC | 0.3 | 1 pc. | Built-in standard magnet type | 12 | Retraction locking | - |
How can we improve?
How can we improve?