(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Modularized (reduces piping labor hours / saves space) to allow clean air to be obtained easily.
[Features]
· Filtration: 0.01 μm (filtration efficiency 99.99%).
· Fluid contact space: Grease-free, silicone-free.
· Available in 24 variations of combinations.
· Built-in single-action fittings.
· Can be fitted with pressure gauge / pressure switch (separate purchase).
· RoHS compliant.
Part Number
Configured Part Number is shown.
LLB3 external appearance
LLB4 external appearance
Model | LLB3 | LLB4 | ||
---|---|---|---|---|
Applicable Fluid | Clean Air, N2gas (Inlet air conditions equivalent to ISO 8573-1 and quality class 1.4.1 to 1.6.1)*3 | |||
Maximum Operating Pressure | 0.7 MPa | |||
Set Pressure | 0.05 to 0.4 MPa | |||
Withstand Pressure | 1.0 MPa | |||
Working Fluid Temperature | 5℃ to 45°C (no freezing) *Guaranteed range of digital flow switch: 15 to 35°C. | |||
Ambient Temperature | ||||
Flow Rate Range*1 | 5 to 100 L/min (ANR) | 50 to 500 L/min (ANR) | ||
Filtration*2 | 0.01 μm (filtration efficiency 99.99%) | |||
Fluid Contact Space | - | Grease-free, silicone-free | ||
Material | Body | PBT | ||
Module Connection Packing | FKM | |||
Single-Action Fitting Packing | EPDM |
*1: The maximum flow rate varies depending on set pressure. Refer to "Flow Rate Characteristics" graph for details.
*2: Measured under manufacturer's specified conditions.
*3: Refer to Operating Environment (catalog p. 344).
Model | LLB3 | LLB4 | ||
---|---|---|---|---|
Detection Type | Heat type | |||
Measured Flow Rate Range | 5 to 100 L/min | 50 to 500 L/min | ||
Minimum Unit Setting | 1 L/min | 5 L/min | ||
Accumulated Pulse Flow Rate Exchange Value (Pulse Width: 50 [ms]) | 1 L/pulse | 5 L/pulse | ||
Accumulated Flow Rate Range | 0 to 999,999 L | |||
Linearity | ±5% F.S. or less (15 to 35°C, 25°C reference) | |||
Repeatability | ±2% F.S. or less | |||
Temperature Characteristics | ±5% F.S. or less (15 to 35°C, 25°C reference) | |||
Specifications | Switch Output | - | NPN or PNP open collector output | |
Maximum Load Current | 80 mA | |||
Maximum Applied Voltage | 30 V DC (at NPN output) | |||
Internal Voltage Drop | NPN output: 1 V or less (at 80 mA) PNP output: 1.5 V or less (at 80 mA) | |||
Analog Output | Voltage Output | Output voltage 1 to 5 V | ||
Allowable load resistance 100 kΩ or more | ||||
Current Output | Output current 4 to 20 mA | |||
Allowable load resistance 300Ω or less (12 V DC), 600Ω or less (24 V DC) | ||||
Status LEDs | When turned ON, OUT1: Green, OUT2: Red (where output is analog, OUT1 only) | |||
Response Time | 1S or less | |||
Power Supply Voltage | 12 to 24 V DC (Ripple ±10% or less) | |||
Current Consumption | 160 mA or less | 170 mA or less | ||
Withstand Voltage | 1,000 V AC, for 1 minute between external terminal and case | |||
Insulation Resistance | 50 MΩ or more (500 V DC measured with megohmmeter) between external terminal and case | |||
Noise Resistance | 1,000 V p-p, pulse width 1 μs, rise time 1 ns | |||
Lead Wire | Lead wire with connector | |||
Enclosure | IP65 | |||
Fluid Contact Space Material | Mesh | SUS | ||
Sensor Housing | PBT | |||
Sensor | Lead glass (RoHS-exempt material) | |||
Ptlr | ||||
FeNl |
Model | LLB3 | LLB4 | |
---|---|---|---|
Pilot Pressure (ON/OFF Valve Operating Pressure) | 0.4 to 0.5 MPa | ||
Back Pressure | 0.4 MPa or less | ||
Valve Type | N.C. | ||
Orifice Diameter | 4 mm | 8 mm | |
Cv Factor | 0.35 | 1.7 | |
Fluid Contact Space Material | Diaphragm | PTFE | |
Valve Leakage | 1 cm3/min (ANR) or less |
Model | LLB3 | LLB4 | |
---|---|---|---|
Filtration*1 | 0.01 μm (filtration efficiency 99.99%) | ||
Element Proof Differential Pressure*2 | 0.5 MPa | ||
Processing Flow Rate | Up to 100 L/min (ANR) | Up to 500 L/min (ANR) | |
Fluid Contact Space Material | Filter Case | PC | |
Hollow Fiber | PP | ||
Potting | PU |
*1: Measured under manufacturer's specified conditions.
*2: This means that the element will not break at 0.5 MPa. Refer to installation precautions prior to use.
(Unit: mm)
LLB3-1-P□R□V□SF dimensional drawing
*Cannot be used. If a pressure gauge, etc. is screwed in, there is risk of damage.
(Unit: mm)
LLB4-1-P□R□V□SF dimensional drawing
*Cannot be used. If a pressure gauge, etc. is screwed in, there is risk of damage.
LLB Series component parts
No. | Description | Note | |
---|---|---|---|
1 | Clean regulator ass’y | - | - |
2 | Pressure outlet port ass’y | - | - |
3 | ON/OFF valve ass’y / Air operated valve | Without flow adjuster | - |
With flow adjuster | - | ||
ON/OFF valve ass’y / Manual operation valve | - | - | |
4 | Throttle valve ass’y | - | - |
5 | Digital flow switch ass’y | 5 to 100 L/min | With L-type connector With lead wire (3 m) |
50 to 500 L/min | |||
6 | Clean air filter ass’y | øWith 10-mm diameter fitting | With single-action fitting |
Rc 1/4 | Threaded type | ||
NPT 1/4 | |||
øWith 10-mm diameter pipe fitting, with differential pressure gauge | With single-action fitting | ||
Rc 1/4, with differential pressure gauge | Threaded type | ||
NPT 1/4, with differential pressure gauge | |||
Replacement element | - | ||
7 | End plate ass’y | øWith 10-mm diameter fitting | With single-action fitting |
Rc 1/4 | Threaded type | ||
NPT 1/4 | |||
øWith 12-mm diameter fitting | With single-action fitting | ||
Rc 3/8 | Threaded type | ||
NPT 3/8 |
*Each module comes with 2 connection fittings.
LLB3-1-P1R1VSF flow rate characteristics graph (number of needle rotations)
LLB3-1-P1R1VSF flow rate characteristics graph (fluid pressure)
LLB4-1-P1R1VSF flow rate characteristics graph (number of needle rotations)
LLB4-1-P1R1VSF flow rate characteristics graph (fluid pressure)
Product models: LLB3-1-P1R1VSF and LLB4-1-P1R1VSF
Supplied pressure: 0.5 MPa
Pressure setting conditions and measured position: Pressure is set by turning the regulator knob with ON/OFF valve turned off.
Pressure is measured at the pressure outlet port.
Installation diagram based on test conditions
Part Number |
---|
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Type | Filtration Level | Treatment Air Flow Rate (l/min) | Connection Type | Plumbing Thread Nominal | Operating Environment | Drain Cock | Bowl Material | Bowl Guard | Operating Pressure Range (MPa) | Connecting Tube Diameter | Specifications | Digital Flow Switch | Pressure Reducing Valve | ON/OFF Valve | Throttle valve | Compatible Models |
---|
Loading...
Compressed Air Quality | General Dry Air |
---|
How can we improve?
How can we improve?