(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

HYQ Series Basic Type Hygienic Design Cylinder (Part Numbers)

HYQ Series Basic Type Hygienic Design Cylinder

[Features]
· A water-resistant air cylinder configured for easy cleaning.
· 5 times increase in lifespan (compared to manufacturer's current models).

(i)Caution

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

PDF

Part Number

Configured Part Number is shown.

HYDQB32H-15

Part Number
HYDQB32H-15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Operating Pressure
(MPa)
Port thread type Auto Switches Lead Wire The number of the switches Rod Tip Shape Sealing materials Grease

-

1 Piece(s) Quote 32150~700.15~1RcWithout auto switch (built-in magnet, with auto switch mounting rail)NoneNoneFemale ThreadExternal FKMStandard grease (for non-food)

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Plate Cylinder
Additional Function Standard Environment, Applications Standard End Locking No
Valves No

Please check the type/dimensions/specifications of the part HYDQB32H-15 in the HYQ Series Basic Type Hygienic Design Cylinder series.

Similar Part Numbers

Part Number
HYDQB20H-10M-F6B
HYDQB20H-10M-F6NZ
HYDQB20H-15-F6BL
HYDQB32H-15-F6BZ
HYDQB32H-25FM
HYDQB32H-25FM-F6BL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Operating Pressure
(MPa)
Port thread type Auto Switches Lead Wire The number of the switches Rod Tip Shape Sealing materials Grease

-

1 Piece(s) Quote 20100 to 600.2~1M ScrewF6B0.52 pcs.Male threadExternal FKMStandard grease (for non-food)

-

1 Piece(s) Quote 20100 to 600.2~1M ScrewF6N52 pcs.Male threadExternal FKMStandard grease (for non-food)

SGD 545.30

1 Piece(s) 46 Day(s) 20150 to 600.2~1M ScrewF6B32 pcs.Female ThreadExternal FKMStandard grease (for non-food)

-

1 Piece(s) Quote 32150 to 600.15~1RcF6B52 pcs.Female ThreadExternal FKMStandard grease (for non-food)

-

1 Piece(s) Quote 32250~700.15~1RcWithout auto switch (built-in magnet, with auto switch mounting rail)NoneNoneMale threadExternal FKMFood compatible grease

-

1 Piece(s) Quote 32250 to 600.15~1RcF6B32 pcs.Male threadExternal FKMFood compatible grease

Tech Support