(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

MU Series Plate Cylinder, Single Acting, Spring Return/Extend (Part Numbers)

MU Series Plate Cylinder, Single Acting, Spring Return/Extend

[Features]
· Can be equipped with a small auto switch from 4 directions.
· Designed so that the auto switches do not project out.
· Facilitates the mounting of an auto switch.
· Reduction of labor for work.
· Available with a stroke up to 300 mm.
· Width: up to 62 % smaller (compared to CA2 cylinder).
· Can be mounted in flexible ways without needing brackets.
· Can be mounted with a short pitch.
· Various brackets are available to accommodate a wide range of applications.
· 2-color indicator solid state auto switch.

(i)Caution

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

PDF

Part Number

Configured Part Number is shown.

MDUB40-20TMZ-M9PVLS

Part Number
MDUB40-20TMZ-M9PVLS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder Operation Method Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Rod Tip Shape

-

1 Piece(s) Quote [Single-Action (Retraction)] Special Single-acting(Retracted by External Force)4020RcM9PV31 pc.Basic typeRod end male thread

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Main Body Shape Plate Cylinder Additional Function Standard
Environment, Applications Standard Operating Temperature(°C) -10::60 End Locking No
Valves No Operating Pressure(MPa) 0.18::0.7

Please check the type/dimensions/specifications of the part MDUB40-20TMZ-M9PVLS in the MU Series Plate Cylinder, Single Acting, Spring Return/Extend series.

Similar Part Numbers

Part Number
MDUB25-10SMZ-M9BW
MDUB25-10SMZ-M9N
MDUB25-10SMZ-M9NS
MDUB40-20TZ
MDUB40-20TZ-A93L
MDUB40-20TZ-M9BLS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder Operation Method Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Rod Tip Shape

-

1 Piece(s) Quote Single Acting (Extruded)2510M ScrewM9BW0.5Includes 2 pcs.Basic typeRod end male thread

-

1 Piece(s) Quote Single Acting (Extruded)2510M ScrewM9N0.5Includes 2 pcs.Basic typeRod end male thread

-

1 Piece(s) Quote Single Acting (Extruded)2510M ScrewM9N0.51 pc.Basic typeRod end male thread

SGD 213.73

1 Piece(s) 46 Day(s) [Single-Action (Retraction)] Special Single-acting(Retracted by External Force)4020RcWithout auto switch (built-in magnet)NoneNoneBasic typeFemale rod end

-

1 Piece(s) Quote [Single-Action (Retraction)] Special Single-acting(Retracted by External Force)4020RcA933Includes 2 pcs.Basic typeFemale rod end

-

1 Piece(s) Quote [Single-Action (Retraction)] Special Single-acting(Retracted by External Force)4020RcM9B31 pc.Basic typeFemale rod end

Tech Support