(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
· Can be equipped with a small auto switch from 4 directions.
· Designed so that the auto switches do not project out.
· Facilitates the mounting of an auto switch.
· Reduction of labor for work.
· Available with a stroke up to 300 mm.
· Width: up to 62 % smaller (compared to CA2 cylinder).
· Can be mounted in flexible ways without needing brackets.
· Can be mounted with a short pitch.
· Various brackets are available to accommodate a wide range of applications.
· 2-color indicator solid state auto switch.
Part Number
Configured Part Number is shown.
MDUB40-20TMZ-M9BS
Part Number |
---|
MDUB40-20TMZ-M9BS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Cylinder Operation Method | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Rod Tip Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | 40 | 20 | Rc | M9B | 0.5 | 1 pc. | Basic type | Rod end male thread |
Loading...
Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder | Additional Function | Standard |
---|---|---|---|---|---|
Environment, Applications | Standard | Operating Temperature(°C) | -10::60 | End Locking | No |
Valves | No | Operating Pressure(MPa) | 0.18::0.7 |
Please check the type/dimensions/specifications of the part MDUB40-20TMZ-M9BS in the MU Series Plate Cylinder, Single Acting, Spring Return/Extend series.
Part Number |
---|
MDUB25-10SMZ-M9BW |
MDUB25-10SMZ-M9N |
MDUB25-10SMZ-M9NS |
MDUB40-20TMZ-M9PVLS |
MDUB40-20TZ |
MDUB40-20TZ-A93L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Cylinder Operation Method | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Rod Tip Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Single Acting (Extruded) | 25 | 10 | M Screw | M9BW | 0.5 | Includes 2 pcs. | Basic type | Rod end male thread | ||
- | 1 Piece(s) | Quote | Single Acting (Extruded) | 25 | 10 | M Screw | M9N | 0.5 | Includes 2 pcs. | Basic type | Rod end male thread | ||
- | 1 Piece(s) | Quote | Single Acting (Extruded) | 25 | 10 | M Screw | M9N | 0.5 | 1 pc. | Basic type | Rod end male thread | ||
- | 1 Piece(s) | Quote | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | 40 | 20 | Rc | M9PV | 3 | 1 pc. | Basic type | Rod end male thread | ||
SGD 213.73 | 1 Piece(s) | 46 Day(s) | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | 40 | 20 | Rc | Without auto switch (built-in magnet) | None | None | Basic type | Female rod end | ||
- | 1 Piece(s) | Quote | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | 40 | 20 | Rc | A93 | 3 | Includes 2 pcs. | Basic type | Female rod end |
How can we improve?
How can we improve?