(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Compact cylinder that allows small auto switches to be mounted in 4 directions.
[Features]
· Designed so that the auto switches do not project out. · Facilitates the mounting of an auto switch.
· Reduction of labor for work.
· Available with a stroke up to 300 mm.
· Width: up to 62% smaller (compared to CA2 cylinder).
· Can be mounted in flexible ways without needing brackets.
· Can be mounted with a short pitch.
· Various brackets are available to accommodate a wide range of applications.
· 2-color indicator solid state auto switch.
Part Number
Configured Part Number is shown.
MDUWB50-100DMZ-A93VLS
Symbol: rubber bumper (oval piston)
Tube Inner Diameter (mm) | 25 | 32 | 40 | 50 | 63 |
---|---|---|---|---|---|
Action | Double acting, double rod | ||||
Fluid | Air | ||||
Proof Pressure | 1.05 MPa | ||||
Maximum operating pressure | 0.7 MPa | ||||
Minimum operating pressure | 0.05 MPa | ||||
Ambient and Fluid Temperature | -10 to +60 ℃ | ||||
Lubrication | Not required (non-lubricated) | ||||
Piston Speed | 50 to 500 mm/s | ||||
Stroke Length Tolerance | 0 to +1.4 | ||||
Cushioning | Rubber cushion | ||||
Mounting | Foot Type, Rod-End Flange Type | ||||
Allowable rotational torque | 0.25 N·m | 0.55 N·m | 1.25 N·m | 2.0 N·m | |
Rod non-rotating accuracy | ±1 ° | ±0.8 ° | ±0.5 ° |
Diagram: MUW Series
Number | Name | Material | Notes |
---|---|---|---|
1 | Rod cover | Aluminum alloy | Anodized aluminum |
2 | Cylinder Tube | Aluminum alloy | Hard anodized aluminum |
3 | Piston | Aluminum alloy | Chromate |
4 | Piston rod A | Carbon steel | Hard chrome plated |
5 | Piston rod B | Carbon steel | Hard chrome plated |
6 | Bushing | Resin/Copper alloy (Multiple layers) | - |
7 | Hex Socket Head Cap Screw | Stainless steel | - |
8 | Wear ring | Resin | - |
9 | Magnet | - | Only built-in magnet type |
10 | Rod end nut | Rolled steel | Only attached to the rod-end male thread |
11 | Rod packing | NBR | - |
12 | Piston packing | NBR | - |
13 | Damper | NBR | - |
Dimensional drawings: rod end male thread
(Units: mm)
Model | Stroke range (mm) | A | AL | B | BS | BT | BX | BY | C | D | ET | EY | GX | GY | H | K | KA |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MUWB25 | 5 to 300 | 22 | 19.5 | 24 | 37 | M5 × 0.8 depth 7.5 | 9 | 7 | 54 | 12 | M5 × 0.8 depth 11 | 26 | 10 | 5 | 36 | 5.5 | 10 |
MUWB32 | 5 to 300 | 26 | 23.5 | 28 | 45 | M6 × 1 depth 12 | 6.5 | 8 | 68 | 14 | M6 × 1 depth 11 | 42 | 8.5 | 5.5 | 40 | 5.5 | 12 |
MUWB40 | 5 to 300 | 30 | 27 | 32 | 44 | M8 × 1.25 depth 13 | 8 | 9 | 86 | 16 | M8 × 1.25 depth 11 | 54 | 9 | 7 | 45 | 6 | 14 |
MUWB50 | 5 to 300 | 35 | 32 | 39 | 54 | M10 × 1.5 depth 14.5 | 10 | 9 | 104 | 20 | M10 × 1.5 depth 15 | 64 | 11.5 | 8 | 53 | 7 | 18 |
MUWB63 | 5 to 300 | 35 | 32 | 50 | 53 | M12 × 1.75 depth 18 | 11 | 12 | 124 | 20 | M12 × 1.75 depth 15 | 72 | 11.5 | 10 | 56 | 7 | 18 |
(Units: mm)
Model | MM | N | NC | ND | NE | NS | NX | NY | P | S | ZZ | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | TN | TF | |||||||||||
MUWB25 | M10 × 1.25 | 16.5 | 7.5 depth 4.5 | M5 × 0.8 | 4.3 | 43 | 6 | 26 | M5 × 0.8 | - | - | 55 | 127 |
MUWB32 | M12 × 1.25 | 18 | 9 depth 5.5 | M6 × 1 | 5.1 | 45 | 6.5 | 28 | Rc 1/8 | NPT 1/8 | G1/8 | 58 | 138 |
MUWB40 | M14 × 1.5 | 18.5 | 10.5 depth 6.5 | M8 × 1.25 | 6.9 | 44 | 8 | 36 | Rc 1/8 | NPT 1/8 | G1/8 | 60 | 150 |
MUWB50 | M18 × 1.5 | 24 | 13.5 depth 8.5 | M10 × 1.5 | 8.7 | 54 | 10 | 42 | Rc1/4 | NPT1/4 | G1/4 | 74 | 180 |
MUWB63 | M18 × 1.5 | 24 | 17 depth 10.5 | M12 × 1.75 | 10.5 | 53 | 11 | 46 | Rc1/4 | NPT1/4 | G1/4 | 75 | 187 |
When removing or installing a workpiece using rod end threads, do so while securing the 4 flats on the removing or installing side.
If torque is applied to the piston rod without securing the 4 flats, the torque makes the connection threads inside loosen, which may cause an accident or malfunction.
Part Number |
---|
MDUWB50-100DMZ-A93VLS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Rod Tip Shape | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 50 | 100 | Rc | A93V | 3 | 1 pc. | Basic type | Rod end male thread | None |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Double rod | Main Body Shape | Plate Cylinder |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | Operating Temperature(°C) | -10::60 |
End Locking | No | Valves | No | Operating Pressure(MPa) | 0.05::0.7 |
Please check the type/dimensions/specifications of the part MDUWB50-100DMZ-A93VLS in the MUW Series Plate Cylinder, Double Acting, Double Rod series.
Part Number |
---|
MDUWB25-100DMZ-M9BAL |
MDUWB25-100DMZ-M9BL |
MDUWB25-100DMZ-M9BW |
MDUWB50-100DMZ-M9BL |
MDUWB50-100DMZ-M9BV |
MDUWB50-100DMZ-M9NW |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Rod Tip Shape | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 25 | 100 | M Screw | M9BA | 3 | 2 pcs. | Basic type | Rod end male thread | None | ||
- | 1 Piece(s) | Quote | 25 | 100 | M Screw | M9B | 3 | 2 pcs. | Basic type | Rod end male thread | None | ||
SGD 359.68 | 1 Piece(s) | 46 Day(s) | 25 | 100 | M Screw | M9BW | 0.5 | 2 pcs. | Basic type | Rod end male thread | None | ||
- | 1 Piece(s) | Quote | 50 | 100 | Rc | M9B | 3 | 2 pcs. | Basic type | Rod end male thread | None | ||
- | 1 Piece(s) | Quote | 50 | 100 | Rc | M9BV | 0.5 | 2 pcs. | Basic type | Rod end male thread | None | ||
- | 1 Piece(s) | Quote | 50 | 100 | Rc | M9NW | 0.5 | 2 pcs. | Basic type | Rod end male thread | None |
How can we improve?
How can we improve?