(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

MUW Series Plate Cylinder, Double Acting, Double Rod (Part Numbers)

MUW Series Plate Cylinder, Double Acting, Double Rod

Compact cylinder that allows small auto switches to be mounted in 4 directions.
[Features]
· Designed so that the auto switches do not project out. · Facilitates the mounting of an auto switch.
· Reduction of labor for work.
· Available with a stroke up to 300 mm.
· Width: up to 62% smaller (compared to CA2 cylinder).
· Can be mounted in flexible ways without needing brackets.
· Can be mounted with a short pitch.
· Various brackets are available to accommodate a wide range of applications.
· 2-color indicator solid state auto switch.

(i)Caution

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

PDF

Part Number

Configured Part Number is shown.

MDUWB50-40DMZ-A93V

MUW Series Plate Cylinder: Double Acting, Double Rod Specifications

Symbol: rubber bumper (oval piston)

Symbol: rubber bumper (oval piston)

Tube Inner Diameter (mm)2532405063
ActionDouble acting, double rod
FluidAir
Proof Pressure1.05 MPa
Maximum operating pressure0.7 MPa
Minimum operating pressure0.05 MPa
Ambient and Fluid Temperature-10 to +60 ℃
LubricationNot required (non-lubricated)
Piston Speed50 to 500 mm/s
Stroke Length Tolerance0 to +1.4
CushioningRubber cushion
MountingFoot Type, Rod-End Flange Type
Allowable rotational torque0.25 N·m0.55 N·m1.25 N·m2.0 N·m
Rod non-rotating accuracy±1 °±0.8 °±0.5 °

Diagram

Diagram: MUW Series

Diagram: MUW Series

Components

NumberNameMaterialNotes
1Rod coverAluminum alloyAnodized aluminum
2Cylinder TubeAluminum alloyHard anodized aluminum
3PistonAluminum alloyChromate
4Piston rod ACarbon steelHard chrome plated
5Piston rod BCarbon steelHard chrome plated
6BushingResin/Copper alloy (Multiple layers)-
7Hex Socket Head Cap ScrewStainless steel-
8Wear ringResin-
9Magnet-Only built-in magnet type
10Rod end nutRolled steelOnly attached to the rod-end male thread
11Rod packingNBR-
12Piston packingNBR-
13DamperNBR-

Dimensional drawing

Basic type: MUWB

Dimensional drawings: rod end male thread

Dimensional drawings: rod end male thread

 

(Units: mm)

 

ModelStroke range
(mm)
AALBBSBTBXBYCDETEYGXGYHKKA
MUWB255 to 3002219.52437M5 × 0.8 depth 7.5975412M5 × 0.8 depth 1126105365.510
MUWB325 to 3002623.52845M6 × 1 depth 126.586814M6 × 1 depth 11428.55.5405.512
MUWB405 to 30030273244M8 × 1.25 depth 13898616M8 × 1.25 depth 11549745614
MUWB505 to 30035323954M10 × 1.5 depth 14.510910420M10 × 1.5 depth 156411.5853718
MUWB635 to 30035325053M12 × 1.75 depth 18111212420M12 × 1.75 depth 157211.51056718

 

(Units: mm)

 

ModelMMNNCNDNENSNXNYPSZZ
-TNTF
MUWB25M10 × 1.2516.57.5 depth 4.5M5 × 0.84.343626M5 × 0.8--55127
MUWB32M12 × 1.25189 depth 5.5M6 × 15.1456.528Rc 1/8NPT 1/8G1/858138
MUWB40M14 × 1.518.510.5 depth 6.5M8 × 1.256.944836Rc 1/8NPT 1/8G1/860150
MUWB50M18 × 1.52413.5 depth 8.5M10 × 1.58.7541042Rc1/4NPT1/4G1/474180
MUWB63M18 × 1.52417 depth 10.5M12 × 1.7510.5531146Rc1/4NPT1/4G1/475187
  • *The positions of the 4 flats of the piston rod differ from the drawing. The positions of the 4 flats of the piston rod for the double rod type are not the same.

Warning

When removing or installing a workpiece using rod end threads, do so while securing the 4 flats on the removing or installing side.
If torque is applied to the piston rod without securing the 4 flats, the torque makes the connection threads inside loosen, which may cause an accident or malfunction.

  • *See the manufacturer's catalog for product information other than the above.
Part Number
MDUWB50-40DMZ-A93V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Rod Tip Shape Connector type

-

1 Piece(s) Quote 5040RcA93V0.52 pcs.Basic typeRod end male threadNone

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Double rod Main Body Shape Plate Cylinder
Additional Function Standard Environment, Applications Standard Operating Temperature(°C) -10::60
End Locking No Valves No Operating Pressure(MPa) 0.05::0.7

Please check the type/dimensions/specifications of the part MDUWB50-40DMZ-A93V in the MUW Series Plate Cylinder, Double Acting, Double Rod series.

Similar Part Numbers

Part Number
MDUWB25-100DMZ-M9BAL
MDUWB25-100DMZ-M9BL
MDUWB25-100DMZ-M9BW
MDUWB50-40DMZ-A93VL
MDUWB50-40DMZ-M9BV
MDUWB50-40DMZ-M9BVSDPC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Rod Tip Shape Connector type

-

1 Piece(s) Quote 25100M ScrewM9BA32 pcs.Basic typeRod end male threadNone

-

1 Piece(s) Quote 25100M ScrewM9B32 pcs.Basic typeRod end male threadNone

SGD 359.68

1 Piece(s) 46 Day(s) 25100M ScrewM9BW0.52 pcs.Basic typeRod end male threadNone

-

1 Piece(s) Quote 5040RcA93V32 pcs.Basic typeRod end male threadNone

-

1 Piece(s) Quote 5040RcM9BV0.52 pcs.Basic typeRod end male threadNone

-

1 Piece(s) Quote 5040RcM9BV0.52 pcs.Basic typeRod end male threadM12-4 pin

Tech Support