(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
A high vacuum angle (L-shaped) valve for preventing pumps from running when overloaded.
[Features]
· Initial exhaust valve and main exhaust valve are integrated (two-step flow rate control valve).
· Allows for compact system designs and reduced piping.
· Prevents dust turbulence inside the chamber when exhausting.
· Adjustable flow rate for initial exhaust valve.
· Air-operated type with solenoid valve.
· Its low outgassing enables use with a smaller pump capacity and helps reduce exhaust time.
· Does not contain heavy metals such as Ni (nickel) or Cr (chrome).
· Low sputtering yield minimizes heavy metal contamination of wafers.
Part Number
Configured Part Number is shown.
XLDV-50L-5HZ-XR3A
XLDV Series external appearance
XLDV Series operating port direction
Model | XLD (V)-25 | XLD(V)-40 | XLD(V)-50 | XLD(V)-63 | XLD(V)-80 | |
---|---|---|---|---|---|---|
Valve Type | Always closed (spring return and seal) (both main and initial exhaust valves) | |||||
Fluids | Inert gas vacuum | |||||
Operating Temperature (°C) | XLDV | 5 to 60 (5 to 150 for high temperature type) | ||||
5 to 50 | ||||||
Operating Pressure Pa (abs) | 1 × 10-6 to atmospheric pressure | |||||
Conductance L/s Note 1: | Main Exhaust Valve | 14 | 45 | 80 | 160 | 200 |
Initial Exhaust Valve | 0.5 to 3 | 2 to 8 | 2.5 to 11 | 4 to 18 | 4 to 18 | |
Amount of leakage Pa·m3/s | Internal | For standard material (FKM): 1.3 × 10-10, values at normal temperature and excluding gas permeation | ||||
External | For standard material (FKM): 1.3 × 10-11, values at normal temperature and excluding gas permeation | |||||
Flange Type | KF (NW) | KF (NW) / K (DN) | ||||
Main Material Note 3: | Main body: aluminum alloy, Bellows: SUS316L, Main parts: stainless steel, FKM (standard sealing material) | |||||
Surface Treatment | External: hard anodized aluminum, Internal: base material | |||||
Pilot Pressure MPa (G) | 0.4 to 0.7 (both main and initial exhaust valves) | |||||
Pilot Port Connection Port Diameter | XLDV | M5: 1 (P), 3 (R) ports | ||||
Weight (kg) | XLDV | 0.57 | 1.3 | 1.9 | 3.5 | 5.7 |
Note 1: The main exhaust valve conductance is the value for the "molecular flow" of an elbow with the same dimensions. The initial exhaust valve conductance is the "viscous flow" value.
Note 2: For valve heater specifications, see "Common Option (1) Heater" in the manufacturer's catalog.
Note 3: A coating of vacuum grease (Y-VAC2) has been applied to the seal-material sliding section (initial exhaust valve sliding part) of the vacuum part.
(Unit: mm)
XLDV-25 type with solenoid valve dimensional drawing
XLDV-40, XLDV-50, XLDV-63, XLDV-80 type with solenoid valve dimensional drawing
Model | A | B | C | Fn | Fd | G | M | N | K |
---|---|---|---|---|---|---|---|---|---|
XLDV-40 | 65 | 170 | 66 | 55 | - | 41 | 48.5 | 53.5 | 15 |
XLDV-50 | 70 | 183 | 79 | 75 | - | 52 | 55 | 57.5 | 17.5 |
XLDV-63 | 88 | 217 | 100 | 87 | 95 | 70 | 66.5 | 72.2 | 20 |
XLDV-80 | 90 | 256 | 117 | 114 | 110 | 83 | 75 | 82.6 | 26.5 |
Aluminum High Vacuum Angle Valve, 2-Step Control, Single Acting, Bellows Seal, O-Ring Seal diagram
XLDV-25 type with solenoid valve diagram
XLDV-40, XLDV-50, XLDV-63, XLDV-80 type with solenoid valve diagram
*Refer to the manufacturer's catalog for maintenance parts.
Initial exhaust valve conductance settings graph
Note: The adjustment nut does not rotate during valve operation. However, rotation of the adjustment nut can be fixed to prevent operation errors. To fix the adjustment nut after setting it, tighten it to the torque shown under "A" Section Thread Tightening Torque" below. (Applying excessive torque can result in damaged components or abnormal noises.)
""A" Section Thread Tightening Torque
Part Number |
---|
XLDV-50L-5HZ-XR3A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Flange Type | Flange Nominal | Voltage | Sonic Speed Conductance | Pilot Port Direction | Switch Part Number | Number of Switches | Seal material | Amount of leakage (Pa·m3/s) | Electrical Entry Method | Light/Surge Voltage Suppressor | Body Surface Treatment | Seal Change Location | CE-marked | Length of Lead Wire for Switch (m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | KF | 50 | DC24V | 80L/S | Flange surface, back | No auto-switch (no built-in magnet) | No auto switch | Chemraz (Compound No.: SSE38) | Internal: 1.3 × 10^-8 External: 1.3 × 10^-9 | Grommet (lead wire length: 600 mm) | With light and surge voltage suppressor | External: hard anodized aluminum, Internal: base material | Valve seal / S valve seal assembly / O-ring for fixing | Not compatible | - |
Loading...
Type | High Vacuum Solenoid | Application | Single Use | Mounting Orientation | Direct |
---|---|---|---|---|---|
Number of Ports | 2-Port Valve | Solenoid Type | Single | Switching Type | 2-Position Normally Closed |
Driving Type | Directly Operated | Pipe Port Type | Flange | Seal Type | Bellows Seal |
Please check the type/dimensions/specifications of the part XLDV-50L-5HZ-XR3A in the Aluminum High Vacuum Angle Valve, XLDV Series, Air-Operated Type With Solenoid Valve series.
Part Number |
---|
XLDV-25K-2LZ |
XLDV-25K-5G |
XLDV-25K-5GS |
XLDV-50L-5LZ |
XLDV-50L-5MZ |
XLDV-50L-A90B-6MU |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Flange Type | Flange Nominal | Voltage | Sonic Speed Conductance | Pilot Port Direction | Switch Part Number | Number of Switches | Seal material | Amount of leakage (Pa·m3/s) | Electrical Entry Method | Light/Surge Voltage Suppressor | Body Surface Treatment | Seal Change Location | CE-marked | Length of Lead Wire for Switch (m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | KF | 25 | AC200V | 14L/S | Flange surface, left | No auto-switch (no built-in magnet) | No switch | FKM 1349-80 | Internal: 1.3 × 10-10, External: 1.3 × 10-11 | L-type plug connector | With light and surge voltage suppressor | External: hard anodized aluminum, Internal: base material | None | None | - | ||
- | 1 Piece(s) | Quote | KF | 25 | DC24V | 14L/S | Flange surface, left | No auto-switch (no built-in magnet) | No switch | FKM 1349-80 | Internal: 1.3 × 10-10, External: 1.3 × 10-11 | Grommet (lead wire length: 300 mm) | None | External: hard anodized aluminum, Internal: base material | None | None | - | ||
- | 1 Piece(s) | Quote | KF | 25 | DC24V | 14L/S | Flange surface, left | No auto-switch (no built-in magnet) | No switch | FKM 1349-80 | Internal: 1.3 × 10-10, External: 1.3 × 10-11 | Grommet (lead wire length: 300 mm) | With surge voltage suppressor | External: hard anodized aluminum, Internal: base material | None | None | - | ||
- | 1 Piece(s) | Quote | KF | 50 | DC24V | 80L/S | Flange surface, back | No auto-switch (no built-in magnet) | No switch | FKM 1349-80 | Internal: 1.3 × 10-10, External: 1.3 × 10-11 | L-type plug connector | With light and surge voltage suppressor | External: hard anodized aluminum, Internal: base material | None | None | - | ||
- | 1 Piece(s) | Quote | KF | 50 | DC24V | 80L/S | Flange surface, back | No auto-switch (no built-in magnet) | No switch | FKM 1349-80 | Internal: 1.3 × 10-10, External: 1.3 × 10-11 | M-type plug connector | With light and surge voltage suppressor | External: hard anodized aluminum, Internal: base material | None | None | - | ||
- | 1 Piece(s) | Quote | KF | 50 | DC12V | 80L/S | Flange surface, back | D-A90 reed auto switch | 1 pc. valve open | FKM 1349-80 | Internal: 1.3 × 10-10, External: 1.3 × 10-11 | M-type plug connector | With light and surge voltage suppressor (non-polarized type) | External: hard anodized aluminum, Internal: base material | None | None | 0.5 |
How can we improve?
How can we improve?