(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Aluminum High Vacuum Angle Valve, XLDV Series, Air-Operated Type With Solenoid Valve (Part Numbers)

Aluminum High Vacuum Angle Valve, XLDV Series, Air-Operated Type With Solenoid Valve

A high vacuum angle (L-shaped) valve for preventing pumps from running when overloaded.
[Features]
· Initial exhaust valve and main exhaust valve are integrated (two-step flow rate control valve).
· Allows for compact system designs and reduced piping.
· Prevents dust turbulence inside the chamber when exhausting.
· Adjustable flow rate for initial exhaust valve.
· Air-operated type with solenoid valve.
· Its low outgassing enables use with a smaller pump capacity and helps reduce exhaust time.
· Does not contain heavy metals such as Ni (nickel) or Cr (chrome).
· Low sputtering yield minimizes heavy metal contamination of wafers.

(i)Caution

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.

    ■ Products Planned for Online Release
    Air cylinder-related product pages will be released on this site on an ad-hoc basis.
    CQ2/MG types, etc., are already available.
    *Vacuum equipment, FRLs, solenoid valves, etc., will also be released on dedicated pages on this site on an ad-hoc basis.
    *The information above is correct as of December 2018.
  • The product images may be representative images only. Refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

XLDV-40L-5MZ

Aluminum High Vacuum Angle Valve, 2-Step Control, Single Acting, Bellows Seal, O-Ring Seal, XLDV Series, Air-Operated Type with Solenoid Valve Specifications

XLDV Series external appearance

XLDV Series external appearance

XLDV Series operating port direction

XLDV Series operating port direction

ModelXLD (V)-25XLD(V)-40XLD(V)-50XLD(V)-63XLD(V)-80
Valve TypeAlways closed (spring return and seal) (both main and initial exhaust valves)
FluidsInert gas vacuum
Operating Temperature (°C)XLDV5 to 60 (5 to 150 for high temperature type)
5 to 50
Operating Pressure Pa (abs)1 × 10-6 to atmospheric pressure
Conductance L/s Note 1:Main Exhaust Valve144580160200
Initial Exhaust Valve0.5 to 32 to 82.5 to 114 to 184 to 18
Amount of leakage Pa·m3/sInternalFor standard material (FKM): 1.3 × 10-10, values at normal temperature and excluding gas permeation
ExternalFor standard material (FKM): 1.3 × 10-11, values at normal temperature and excluding gas permeation
Flange TypeKF (NW)KF (NW) / K (DN)
Main Material Note 3:Main body: aluminum alloy, Bellows: SUS316L, Main parts: stainless steel, FKM (standard sealing material)
Surface TreatmentExternal: hard anodized aluminum, Internal: base material
Pilot Pressure MPa (G)0.4 to 0.7 (both main and initial exhaust valves)
Pilot Port Connection Port DiameterXLDVM5: 1 (P), 3 (R) ports
Weight (kg)XLDV0.571.31.93.55.7

Note 1: The main exhaust valve conductance is the value for the "molecular flow" of an elbow with the same dimensions. The initial exhaust valve conductance is the "viscous flow" value.
Note 2: For valve heater specifications, see "Common Option (1) Heater" in the manufacturer's catalog.
Note 3: A coating of vacuum grease (Y-VAC2) has been applied to the seal-material sliding section (initial exhaust valve sliding part) of the vacuum part.

Product Drawing

 

(Unit: mm)

 

XLDV-25 type with solenoid valve dimensional drawing

XLDV-25 type with solenoid valve dimensional drawing

XLDV-40, XLDV-50, XLDV-63, XLDV-80 type with solenoid valve dimensional drawing

XLDV-40, XLDV-50, XLDV-63, XLDV-80 type with solenoid valve dimensional drawing

ModelABCFnFdGMNK
XLDV-40651706655-4148.553.515
XLDV-50701837975-525557.517.5
XLDV-638821710087957066.572.220
XLDV-8090256117114110837582.626.5

Product Diagram

Aluminum High Vacuum Angle Valve, 2-Step Control, Single Acting, Bellows Seal, O-Ring Seal diagram

Aluminum High Vacuum Angle Valve, 2-Step Control, Single Acting, Bellows Seal, O-Ring Seal diagram

XLDV-25 type with solenoid valve diagram

XLDV-25 type with solenoid valve diagram

XLDV-40, XLDV-50, XLDV-63, XLDV-80 type with solenoid valve diagram

XLDV-40, XLDV-50, XLDV-63, XLDV-80 type with solenoid valve diagram

*Refer to the manufacturer's catalog for maintenance parts.

Product Working Principle

Initial exhaust valve conductance settings graph

Initial exhaust valve conductance settings graph

  1. 1. Initial exhaust valve opening adjustment
    Adjust the initial exhaust rate before use without applying pilot pressure to pilot port S. Set the initial exhaust rate to zero by turning the adjustment nut clockwise until it stops. (Do not use tools.) Adjust the initial exhaust rate by turning the adjustment nut counterclockwise.
  2. 2. Opening of the initial exhaust valve (valve S)
    Pilot pressure is constantly applied to the 1 (P) port. The valve opens by the adjusted amount when the initial exhaust solenoid valve is turned ON.
  3. 3. Opening of the main exhaust valve (valve M)
    Pilot pressure is constantly applied to the 1 (P) port. The valve opens fully when the main exhaust solenoid valve is turned ON.
  4. 4. Closing of the initial and main exhaust valves
    Turning off the initial and main exhaust solenoid valves resets the S and M valves and creates a seal.

Note: The adjustment nut does not rotate during valve operation. However, rotation of the adjustment nut can be fixed to prevent operation errors. To fix the adjustment nut after setting it, tighten it to the torque shown under "A" Section Thread Tightening Torque" below. (Applying excessive torque can result in damaged components or abnormal noises.)

""A" Section Thread Tightening Torque

  • XLD-25V/XLDV-40/XLDV-50: 0.08 N·m (0.8 kgf·cm) or less
  • XLDV-63/XLDV-80: 0.3 N·m (3 kgf·cm) or less

Product Options Descriptions

  • Auto switch (for main exhaust valve)
    The magnet actuates the auto switch. Uses 2 auto switches to detect the "opening and closing" positions and 1 auto switch to detect one of either the "open" or "closing" position. Auto switches operate at ordinary temperatures only (5 to 60°C).
  • Heater
    Simple heating using thermistors. The valve body can be heated to 100°C or 120°C, but this will differ depending on the valve size. The type and number of thermistors used will vary depending on the size and temperature setting. For high temperature specifications, the bonnet assembly is a heat resistant structure. This is not applicable for types with solenoid valves.

Notes

  • *The body material is A6063, the bellows material is SUS316L and the metal material used for other vacuum parts is SUS304. The standard seal material for vacuum parts is FKM, but other materials can be selected (see section on part number notation). Check that the fluid in use will not damage the selected material.
  • *Select a heat resistance for the actuation pressure tubing materials and fittings that is appropriate for the given operating temperature.
  • *The temperature of the switch part on the auto switch must be no higher than 60°C.
  • *When using with heaters (thermistors), install a device for preventing overheating.
  • *For types with a solenoid valve, keep the solenoid valve part at a temperature no higher than 50°C.
  • *Refer to the manufacturer's catalog for product information not detailed above.
Part Number
XLDV-40L-5MZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlange Type Flange Nominal Voltage Sonic Speed Conductance Pilot Port Direction Switch Part Number Number of Switches Seal material Amount of leakage
(Pa·m3/s)
Electrical Entry Method Light/Surge Voltage Suppressor Body Surface Treatment Seal Change Location CE-marked Length of Lead Wire for Switch
(m)

-

1 Piece(s) Quote KF40DC24V45L/SFlange surface, backNo auto-switch (no built-in magnet)No switchFKM 1349-80Internal: 1.3 × 10-10, External: 1.3 × 10-11M-type plug connectorWith light and surge voltage suppressorExternal: hard anodized aluminum, Internal: base materialNoneNone-

Loading...

  1. 1

Basic Information

Type High Vacuum Solenoid Application Single Use Mounting Orientation Direct
Number of Ports 2-Port Valve Solenoid Type Single Switching Type 2-Position Normally Closed
Driving Type Directly Operated Pipe Port Type Flange Seal Type Bellows Seal

Please check the type/dimensions/specifications of the part XLDV-40L-5MZ in the Aluminum High Vacuum Angle Valve, XLDV Series, Air-Operated Type With Solenoid Valve series.

Similar Part Numbers

Part Number
XLDV-25K-2LZ
XLDV-25K-5G
XLDV-25K-5GS
XLDV-40L-A93A-5GZ
XLDV-40L-M9//-5G
XLDV-40L-M9//-5G-Q
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlange Type Flange Nominal Voltage Sonic Speed Conductance Pilot Port Direction Switch Part Number Number of Switches Seal material Amount of leakage
(Pa·m3/s)
Electrical Entry Method Light/Surge Voltage Suppressor Body Surface Treatment Seal Change Location CE-marked Length of Lead Wire for Switch
(m)

-

1 Piece(s) Quote KF25AC200V14L/SFlange surface, leftNo auto-switch (no built-in magnet)No switchFKM 1349-80Internal: 1.3 × 10-10, External: 1.3 × 10-11L-type plug connectorWith light and surge voltage suppressorExternal: hard anodized aluminum, Internal: base materialNoneNone-

-

1 Piece(s) Quote KF25DC24V14L/SFlange surface, leftNo auto-switch (no built-in magnet)No switchFKM 1349-80Internal: 1.3 × 10-10, External: 1.3 × 10-11Grommet (lead wire length: 300 mm)NoneExternal: hard anodized aluminum, Internal: base materialNoneNone-

-

1 Piece(s) Quote KF25DC24V14L/SFlange surface, leftNo auto-switch (no built-in magnet)No switchFKM 1349-80Internal: 1.3 × 10-10, External: 1.3 × 10-11Grommet (lead wire length: 300 mm)With surge voltage suppressorExternal: hard anodized aluminum, Internal: base materialNoneNone-

-

1 Piece(s) Quote KF40DC24V45L/SFlange surface, backD-A93 reed auto switch2 pcs. valve open/closedFKM 1349-80Internal: 1.3 × 10-10, External: 1.3 × 10-11Grommet (lead wire length: 300 mm)With light and surge voltage suppressorExternal: hard anodized aluminum, Internal: base materialNoneNone0.5

-

1 Piece(s) Quote KF40DC24V45L/SFlange surface, backNo auto-switch (with built-in magnet)No auto switchFKM (Formula No.: 1349-80)Internal: 1.3 × 10^-10 External: 1.3 × 10^-11Grommet (lead wire length: 300 mm)NoneExternal: hard anodized aluminum, Internal: base materialValve seal / external seal / S valve seal assembly / O-ring for fixingNot compatible-

-

1 Piece(s) Quote KF40DC24V45L/SFlange surface, backNo auto-switch (with built-in magnet)No switchFKM 1349-80Internal: 1.3 × 10-10, External: 1.3 × 10-11Grommet (lead wire length: 300 mm)NoneExternal: hard anodized aluminum, Internal: base materialNoneCE-marked-

Tech Support