(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
A high vacuum angle (L-shaped) valve for preventing pumps from running when overloaded.
[Features]
· Initial exhaust valve and main exhaust valve are integrated (two-step flow rate control valve)
・ Achieves system compactness and piping savings
・ Prevents dust from rolling up in the chamber when exhausting
・ Adjustable initial exhaust valve flow rate
・ Air operated type / with solenoid valve
・ Since there is little outgas, the pump capacity can be small and the exhaust time can be shortened
・ It does not contain heavy metals such as Ni (nickel) and Cr (chromium), and the sputtering rate is low, so there is little heavy metal contamination on the wafer
・ Strong against fluorine
· Uniform baking temperature. Good thermal conductivity, uniform temperature throughout the body, drastically reducing product adhesion
· Lightweight and compact
Part Number
Configured Part Number is shown.
XLD-63DLH0
XLD Series external appearance
XLD Series operating port direction
Model | XLD-25 | XLD-40 | XLD-50 | XLD-63 | XLD-80 | |
---|---|---|---|---|---|---|
Valve Type | Always closed (spring return and seal) (both main and initial exhaust valves) | |||||
Fluids | Inert gas vacuum | |||||
Operating Temperature (°C) | XLD | 5 to 60 (5 to 150 for high temperature type) | ||||
Operating Pressure Pa (abs) | 1 × 10-6 to atmospheric pressure | |||||
Conductance L/s Note 1: | Main Exhaust Valve | 14 | 45 | 80 | 160 | 200 |
Initial Exhaust Valve | 0.5 to 3 | 2 to 8 | 2.5 to 11 | 4 to 18 | 4 to 18 | |
Amount of leakage Pa·m3/s | Internal | For standard material (FKM): 1.3 × 10-10, values at normal temperature and excluding gas permeation | ||||
External | For standard material (FKM): 1.3 × 10-11, values at normal temperature and excluding gas permeation | |||||
Flange Type | KF (NW) | KF (NW) / K (DN) | ||||
Main Material Note 3: | Main body: aluminum alloy, Bellows: SUS316L, Main parts: stainless steel, FKM (standard sealing material) | |||||
Surface Treatment | External: hard anodized aluminum, Internal: base material | |||||
Pilot Pressure MPa (G) | 0.4 to 0.7 (both main and initial exhaust valves) | |||||
Pilot Port Connection Port Diameter | XLD | M5 | Rc 1/8 | |||
Weight (kg) | XLD | 0.5 | 1.2 | 1.8 | 3.4 | 5.6 |
Note 1: The main exhaust valve conductance is the value for the "molecular flow" of an elbow with the same dimensions. The initial exhaust valve conductance is the "viscous flow" value.
Note 2: For valve heater specifications, see "Common Option (1) Heater" in the manufacturer's catalog.
Note 3: A coating of vacuum grease (Y-VAC2) has been applied to the seal-material sliding section (initial exhaust valve sliding part) of the vacuum part.
XLD air-operated type dimensional drawing
(Unit: mm)
Model | A | B | C | D | E | Fn | Fd | G | H | J | K |
---|---|---|---|---|---|---|---|---|---|---|---|
XLD-25 | 50 | 123 | 48 | 1 | 12 | 40 | - | 26 | 41 | 16 | 7.5 |
XLD-40 | 65 | 170 | 66 | 2 | 11 | 55 | - | 41 | 63 | 20 | 15 |
XLD-50 | 70 | 183 | 79 | 2 | 11 | 75 | - | 52 | 68 | 20 | 17.5 |
XLD-63 | 88 | 217 | 100 | 3 | 11 | 87 | 95 | 70 | 72 | 20 | 20 |
XLD-80 | 90 | 256 | 117 | 3 | 11 | 114 | 110 | 83 | 98 | 20 | 26.5 |
Note 1: Dimension E applies when heater option is included. (Lead wire length: approx. 1 m)
Note 2: A, B, and C in the figure above indicate the heater mounting positions. The heater mounting positions differ by the heater type. Refer to the manufacturer's catalog for replacement heater part numbers and mounting positions.
XLD Series diagram
*Refer to the manufacturer's catalog for maintenance parts.
Initial exhaust valve conductance settings graph
Note: The adjustment nut does not rotate during valve operation. However, rotation of the adjustment nut can be fixed to prevent operation errors. To fix the adjustment nut after setting it, tighten it to the torque shown under "A" Section Thread Tightening Torque" below. (Applying excessive torque can result in damaged components or abnormal noises.)
""A" Section Thread Tightening Torque
Part Number |
---|
XLD-63DLH0 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Flange Type | Flange Nominal | Sonic Speed Conductance | Pilot Port Direction | Temperature Range (°C) | Switch Part Number | Number of Switches | Seal material | Amount of leakage (Pa·m3/s) | Body Surface Treatment | Seal Change Location | Length of Lead Wire for Switch (m) | Heater Yes/No |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | K | 63 | 160L/S | Flange surface, back | 5 to 150 | No auto-switch (no built-in magnet) | No auto switch | FKM (Formula No.: 1349-80) | Internal: 1.3 × 10^-10 External: 1.3 × 10^-11 | External: hard anodized aluminum, Internal: base material | None | - | None |
Loading...
Type | Air-Actuated Vacuum Valve | Application | Single Use | Mounting Orientation | Direct |
---|---|---|---|---|---|
Number of Ports | 2-Port Valve | Switching Type | 2-Position Normally Closed | Pipe Port Type | Flange |
Seal Type | Bellows Seal |
Please check the type/dimensions/specifications of the part XLD-63DLH0 in the Aluminum High Vacuum Angle Valve, 2-Step Control, Single Acting / Bellows Seal, O-Ring Seal, XLD Series series.
Part Number |
---|
XLD-25-A93LA |
XLD-25-A93LC |
XLD-25-M9// |
XLD-63DM |
XLD-63H0 |
XLD-63H4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Flange Type | Flange Nominal | Sonic Speed Conductance | Pilot Port Direction | Temperature Range (°C) | Switch Part Number | Number of Switches | Seal material | Amount of leakage (Pa·m3/s) | Body Surface Treatment | Seal Change Location | Length of Lead Wire for Switch (m) | Heater Yes/No |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | KF | 25 | 14L/S | Flange side | 5 to 60 | D-A93 reed auto switch | 2 pcs. valve open/closed | FKM 1349-80 | Internal: 1.3 × 10-10, External: 1.3 × 10-11 | External: hard anodized aluminum, Internal: base material | None | 3 | None | ||
- | 1 Piece(s) | Quote | KF | 25 | 14L/S | Flange side | 5 to 60 | D-A93 reed auto switch | 1 pc. valve closed | FKM 1349-80 | Internal: 1.3 × 10-10, External: 1.3 × 10-11 | External: hard anodized aluminum, Internal: base material | None | 3 | None | ||
SGD 1,265.60 | 1 Piece(s) | Quote | KF | 25 | 14L/S | Flange side | 5 to 60 | No auto-switch (with built-in magnet) | No switch | FKM 1349-80 | Internal: 1.3 × 10-10, External: 1.3 × 10-11 | External: hard anodized aluminum, Internal: base material | None | - | None | ||
- | 1 Piece(s) | Quote | K | 63 | 160L/S | Flange surface, right | 5 to 60 | No auto-switch (no built-in magnet) | No switch | FKM 1349-80 | Internal: 1.3 × 10-10, External: 1.3 × 10-11 | External: hard anodized aluminum, Internal: base material | None | - | None | ||
- | 1 Piece(s) | Quote | KF | 63 | 160L/S | Flange side | 5 to 150 | No auto-switch (no built-in magnet) | No switch | FKM 1349-80 | Internal: 1.3 × 10-10, External: 1.3 × 10-11 | External: hard anodized aluminum, Internal: base material | None | - | None | ||
- | 1 Piece(s) | Quote | KF | 63 | 160L/S | Flange side | 5 to 150 | No auto-switch (no built-in magnet) | No auto switch | FKM (Formula No.: 1349-80) | Internal: 1.3 × 10^-10 External: 1.3 × 10^-11 | External: hard anodized aluminum, Internal: base material | None | - | With heater for 100°C |
How can we improve?
How can we improve?