(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Aluminum High Vacuum Angle Valves, Normally Closed, O-Ring Seal, XLF Series (Part Numbers)

Aluminum High Vacuum Angle Valves, Normally Closed, O-Ring Seal, XLF Series

[Features]
· Aluminum body
· Uniform baking temperature
· Lightweight and compact
· Low outgassing
· Little heavy metal contamination
· Resistant to fluorine corrosion
· Replaceable bellows (bellows-seal type)

(i)Caution

  • Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • The product images may be representative images only. Refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

XLF-16H0-2-XN1A

■Please refer to the following for the details of the auto switch D-F7NJ.

■Please refer to the following for the details of the auto switch D-M9NJ.

Part Number
XLF-16H0-2-XN1A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlange Type Flange Nominal Indicator Pilot Port Direction Temperature Range
(°C)
Switch Part Number Number of Switches Seal material Amount of leakage
(Pa·m3/s)
Body Surface Treatment Seal Change Location Length of Lead Wire for Switch
(m)
Heater Yes/No

-

1 Piece(s) Quote KF16No indicatorFlange side5 to 150No auto-switch (no magnet)No auto switchEPDM (Formula No.: 2101-80)Internal: 1.3 × 10^-8 External: 1.3 × 10^-8External: hard anodized aluminum, Internal: base materialValve seal 1 / valve seal 2 / external seal-None

Loading...

  1. 1

Basic Information

Type Pilot Vacuum Valve Application Single Use Mounting Orientation Direct
Number of Ports 2-Port Valve Switching Type 2-Position Normally Closed Pipe Port Type Flange
Seal Type Elastic Seal

Please check the type/dimensions/specifications of the part XLF-16H0-2-XN1A in the Aluminum High Vacuum Angle Valves, Normally Closed, O-Ring Seal, XLF Series series.

Similar Part Numbers

Part Number
XLF-16-2M9//
XLF-16-2M9BA-XN1A
XLF-16-2M9BLA
XLF-16K-2
XLF-16L-2M9//
XLF-25-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlange Type Flange Nominal Indicator Pilot Port Direction Temperature Range
(°C)
Switch Part Number Number of Switches Seal material Amount of leakage
(Pa·m3/s)
Body Surface Treatment Seal Change Location Length of Lead Wire for Switch
(m)
Heater Yes/No

SGD 602.82

1 Piece(s) Quote KF16No indicatorFlange side5 to 60No auto-switch (with magnet)No switchFKM 1349-80Internal: 1.3 × -10, External: 1.3 × -10External: hard anodized aluminum, Internal: base materialNone-None

-

1 Piece(s) Quote KF16No indicatorFlange side5 to 60M9BWith 2 pcs. (Detection position: Valve opening and closing)EPDM (Formula No.: 2101-80)Internal: 1.3 × 10^-8 External: 1.3 × 10^-8External: hard anodized aluminum, Internal: base materialValve seal 1 / valve seal 2 / external seal0.5None

-

1 Piece(s) Quote KF16No indicatorFlange side5 to 60D-M9B solid-state auto switch2 pcs. valve open/closedFKM 1349-80Internal: 1.3 × -10, External: 1.3 × -10External: hard anodized aluminum, Internal: base materialNone3None

-

1 Piece(s) Quote KF16No indicatorFlange surface, left5 to 60No auto-switch (no magnet)No switchFKM 1349-80Internal: 1.3 × -10, External: 1.3 × -10External: hard anodized aluminum, Internal: base materialNone-None

-

1 Piece(s) Quote KF16No indicatorFlange surface, back5 to 60No auto-switch (with magnet)No switchFKM 1349-80Internal: 1.3 × -10, External: 1.3 × -10External: hard anodized aluminum, Internal: base materialNone-None

SGD 621.95

1 Piece(s) Quote KF25No indicatorFlange side5 to 60No auto-switch (no magnet)No switchFKM 1349-80Internal: 1.3 × -10, External: 1.3 × -10External: hard anodized aluminum, Internal: base materialNone-None

Tech Support