(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Multistage Ejector ZL212 Series (Part Numbers)

Multistage Ejector ZL212 Series

Energy-saving, large flow rate, 3-stage diffuser construction
[Features]
· A 250% increase in the suction flow rate due to the 3-stage diffuser construction.
A 20% decrease in air consumption (compared to the 1-stage nozzle type with a nozzle diameter of ø1.3)
· Diffusers are stacked and integrated
· Compact size and large flow rate (twice the flow rate of ZL112)

(i)Caution

  • The product images are representative images only. Please refer to the manufacturer's catalog for details of the types available

PDF

Part Number

Configured Part Number is shown.

ZL212P-DAML

Multistage Ejector ZL212 Series Specifications

Standard type external appearance

Standard type external appearance

Type with vacuum pressure gauge external appearance

Type with vacuum pressure gauge external appearance

Type with digital pressure switch for vacuum external appearance

Type with digital pressure switch for vacuum external appearance

Type with adapter external appearance

Type with adapter external appearance

Port exhaust type external appearance

Port exhaust type external appearance

Ejector Specifications

ModelZL212
Nozzle Diameter1.2 mm × 2
Maximum Suction Flow Rate200 L/min (ANR)
Air Consumption126 L/min (ANR)
Maximum Vacuum Pressure-84 kPa
Maximum Operating Pressure0.7 MPa
Supply Pressure Range0.2 to 0.5 MPa
Standard Supply Pressure0.4 MPa
Operating Temperature Range5 to 50°C

Weight Table

ZL212700 g
Port Exhaust Specifications+300 g
Digital Pressure Switch For Vacuum Specifications (Excluding Lead Wire)+43 g
Digital Pressure Switch For Vacuum Specifications (Including 3-Core Lead Wire)+81 g
Digital Pressure Switch For Vacuum Specifications (Including 4-Core Lead Wire)+85 g
Valve Specifications (Per Piece)+45 g

Product Structural Drawing

Multistage Ejector ZL212 Series structural drawing

Multistage Ejector ZL212 Series structural drawing

Components

NumberPart NameNote
1Suction Cover-
2Front Cover A-
3End Plate-
4Body-
5Vacuum Sensor Unit-
6Nozzle-
7Diffuser-
8Detent PlugOther than vacuum switch
Lead Wire CoverVacuum switch specifications

Replacement Parts

NumberPart NameMaterialPart Number
9Sound-Absorbing Material APVA spongeZL212-SP01
(Set no. for 9 and 10)
10Sound-Absorbing MaterialPVA sponge

Drawing / ZL212 Series

 

(Unit: mm)

 

Standard ZL212 dimensional drawing

Standard ZL212 dimensional drawing

Port Exhaust ZL212P dimensional drawing

Port Exhaust ZL212P dimensional drawing

ZL212-GN with vacuum adapter dimensional drawing

ZL212-GN with vacuum adapter dimensional drawing

Multistage Ejector ZL212 Series common dimensional drawing / Type with digital pressure switch for vacuum, A section - dimensional drawing

Multistage Ejector ZL212 Series common dimensional drawing / Type with digital pressure switch for vacuum, A section - dimensional drawing

Notes

  • *Operating Ejector Valves
    When the air supply valve is turned ON, a vacuum is generated by the flow of compressed air from the nozzle to the diffuser. When the vacuum release valve is turned ON, the vacuum is quickly released as air passes through the vacuum break flow adjusting needle and flows to the vacuum port.
  • *Operating Environment
    Do not expose to direct sunlight.
  • *Refer to the manufacturer's catalog for product information not detailed above.
Part Number
ZL212P-DAML
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Additional Function Ultimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Application Operating Pressure Range
(MPa)
Operating Temp. Range
(°C)
Suction Flow
(l/min)
Nozzle Dia. Type of Related Component Exhaust specifications Vacuum pressure sensor Output specifications Unit specifications Lead wire specifications Related parts type details

-

1 Piece(s) Quote UnitSilencers-84126Single Item0.2~0.75:502001.2mm-Port exhaustDigital pressure switch for vacuumNPN open collector 2 outputsSI unit fixedLead wire with connector (length: 2 m)-

Loading...

  1. 1

Please check the type/dimensions/specifications of the part ZL212P-DAML in the Multistage Ejector ZL212 Series series.

Similar Part Numbers

Part Number
ZL212-DBML
ZL212-DCL
ZL212-DCML
ZL212P-DBL
ZL212P-DEL
ZL212P-DEML
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Additional Function Ultimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Application Operating Pressure Range
(MPa)
Operating Temp. Range
(°C)
Suction Flow
(l/min)
Nozzle Dia. Type of Related Component Exhaust specifications Vacuum pressure sensor Output specifications Unit specifications Lead wire specifications Related parts type details

-

1 Piece(s) Quote Unit--84126Single Item0.2~0.75:502001.2mm-Built-in silencerDigital pressure switch for vacuumPNP open collector 2 outputsSI unit fixedLead wire with connector (length: 2 m)-

SGD 955.27

1 Piece(s) 46 Day(s) Unit--84126Single Item0.2~0.75:502001.2mm-Built-in silencerDigital pressure switch for vacuumNPN open collector 1 output + analog voltage output-Lead wire with connector (length: 2 m)-

-

1 Piece(s) Quote Unit--84126Single Item0.2~0.75:502001.2mm-Built-in silencerDigital pressure switch for vacuumNPN open collector 1 output + analog voltage outputSI unit fixedLead wire with connector (length: 2 m)-

SGD 985.02

1 Piece(s) 46 Day(s) UnitSilencers-84126Single Item0.2~0.75:502001.2mm-Port exhaustDigital pressure switch for vacuumPNP open collector 2 outputs-Lead wire with connector (length: 2 m)-

SGD 988.17

1 Piece(s) 46 Day(s) UnitSilencers-84126Single Item0.2~0.75:502001.2mm-Port exhaustDigital pressure switch for vacuumPNP open collector 1 output + analog voltage output-Lead wire with connector (length: 2 m)-

-

1 Piece(s) Quote UnitSilencers-84126Single Item0.2~0.75:502001.2mm-Port exhaustDigital pressure switch for vacuumPNP open collector 1 output + analog voltage outputSI unit fixedLead wire with connector (length: 2 m)-

Tech Support