(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Compact Vacuum Unit ZB Series (Part Numbers)

Compact Vacuum Unit ZB Series

[Features]
· Quick response: valve response time of 5 ms, vacuum response time of 28 ms
· Energy-saving: 17% reduction in air consumption, 21% increase in vacuum pressure reached
· Compact and lightweight: 46 g
· Equipped with vacuum pressure switch; can copy up to 10 switches simultaneously

(i)Caution

  • The product images are representative images only. Please refer to the manufacturer's catalog for details of the types available

PDF

Part Number

Configured Part Number is shown.

ZB0411-Q15L-FAMG-C4

Compact Vacuum Unit ZB Series Specifications

Compact Vacuum Unit ZB Series external appearance

Compact Vacuum Unit ZB Series external appearance

0: Without exhaust port for vacuum pump system (without silencer)

0: Without exhaust port for vacuum pump system (without silencer)

1: Silencer exhaust (individual exhaust)

1: Silencer exhaust (individual exhaust)

2: Port exhaust (individual exhaust)

2: Port exhaust (individual exhaust)

General Specifications

Operating Temperature Range-5 to +50°C (no condensation)
Usable FluidsAir
Vibration Resistance Note 1:30 m/s2 (without sensor/switch, with sensor)
20 m/s2 (with switch)
Impact Resistance Note 2:150 m/s2 (without sensor/switch, with sensor)
100 m/s2 (with switch)

Note 1: 10 to 500 Hz for 2 hours in each of the X, Y and Z directions (during de-energizing)
Note 2: 3 times in each of the X, Y and Z directions (during de-energizing)

Supply Valve / Release Valve Common Specifications

Valve Structure3-port direct operated poppet valve
LubricationNot required
Manual Override Note:Non-locking push type / locking type (tool required)
EnclosureDust-proof
Coil Rated VoltageDC24 V, 12 V
Allowable Voltage Fluctuation±10% of rated voltage

Note: Push-lock type only for the latching type.

Ejector Specifications Note 1:

ModelZB03ZB04ZB05ZB06
Supply Valve TypeLarge flow (N.C.)Latching typeLarge flow (N.C.)Latching typeLarge flow (N.C.)Large flow (N.C.)
Nozzle Diameter (mm)0.30.40.50.6
Supply Pressure Range Note 2: (MPa)0.2 to 0.550.3 to 0.55
Standard Supply Pressure (MPa)0.350.40.350.450.350.5
Air Consumption L/min (ANR)3.546.58.51018
Maximum Suction Flow Rate L/min (ANR)23.54.57
Maximum Vacuum Pressure (kPa)-86-90

Note 1: These values are representative values and may vary depending on the atmospheric pressure (weather, altitude, etc.)
Note 2: The maximum operating pressure is 0.5 MPa when using the product with either a pressure sensor or vacuum pressure switch.

Suction Filter Specifications

  • Filtration degree: 30 μm
  • Filtration area: 130 mm2

Drawing / Single Unit Specification

Ejector / Vacuum Pump System: Silencer Exhaust, With Supply Valve / Release Valve, Without Sensor/Switch

 

(Unit: mm)

 

ZB□10/11/20/21-K1/Q1□L(O)/M(O)□-□ dimensional drawing

ZB□10/11/20/21-K1/Q1□L(O)/M(O)□-□ dimensional drawing

Ejector (ZB□11-K1□□□-□) / Vacuum Pump System (ZB0020-K1□□□-□) circuit diagram

Ejector (ZB□11-K1□□□-□) / Vacuum Pump System (ZB0020-K1□□□-□) circuit diagram

Port TypeAB
C24.178.5
C47.581.9
N17.481.8
N37.581.9
L28.482.8
L48.382.7
LN18.382.7
LN38.382.7
  • *1 For PV = PD specifications, without port.
  • *2 For ejectors, do not block the exhaust port when mounting. When the product is mounted so that the exhaust port side will be against a wall, use a spacer to secure a clearance of at least 1 mm. (Refer to the manufacturer's catalog for details) For the pump system, no exhaust port.
  • *3 The dotted line shows the configuration of the latching type and the manual lock type.
  • *4 The dotted line shows the configuration of the manual lock type.
  • *5 For L-type plug connectors.
  • *6 For M-type plug connectors.
  • *7 There are 3 lead wires for the latching type.
  • *8 Refer to the manufacturer's catalog for the external dimensions of the vacuum (V) ports by type.

Ejector / Vacuum Pump System: Silencer Exhaust, With Supply Valve Only, Without Sensor/Switch

 

(Unit: mm)

 

ZB□10/11-J1/Q2□L(O)/M(O)□-□ dimensional drawing

ZB□10/11-J1/Q2□L(O)/M(O)□-□ dimensional drawing

Ejector (ZB□11-J1□□□-□) / Vacuum Pump System (ZB0010-J1□□□-□) circuit diagram

Ejector (ZB□11-J1□□□-□) / Vacuum Pump System (ZB0010-J1□□□-□) circuit diagram

Port TypeAB
C24.178.5
C47.581.9
N17.481.8
N37.581.9
L28.482.8
L48.382.7
LN18.382.7
LN38.382.7
  • *1 For ejectors, do not block the exhaust port when mounting. When the product is mounted so that the exhaust port side will be against a wall, use a spacer to secure a clearance of at least 1 mm. (Refer to the manufacturer's catalog for details) For the pump system, no exhaust port.
  • *2 The dotted line shows the configuration of the latching type and the manual lock type.
  • *3 For L-type plug connectors.
  • *4 For M-type plug connectors.
  • *5 There are 3 lead wires for the latching type.
  • *6 Refer to the manufacturer's catalog for the external dimensions of the vacuum (V) ports by type.

Ejector / Vacuum Pump System: Silencer Exhaust, With Supply Valve / Release Valve, With Pressure Sensor

ZB□10/11/20/21-K1/Q1□L(O)□-P1/3-□ dimensional drawing

ZB□10/11/20/21-K1/Q1□L(O)□-P1/3-□ dimensional drawing

Ejector (ZB□21-Q1□L(O)□-P1/3-□) / Vacuum Pump System (ZB0020-K1□L(O)□-P1/3-□) circuit diagram

Ejector (ZB□21-Q1□L(O)□-P1/3-□) / Vacuum Pump System (ZB0020-K1□L(O)□-P1/3-□) circuit diagram

Port TypeAB
C24.192.6
C47.596
N17.495.9
N37.596
L28.496.9
L48.396.8
LN18.396.8
LN38.396.8
  • *1 For PV = PD specifications, without port.
  • *2 For ejectors, do not block the exhaust port when mounting. When the product is mounted so that the exhaust port side will be against a wall, use a spacer to secure a clearance of at least 1 mm. (Refer to the manufacturer's catalog for details) For the pump system, no exhaust port.
  • *3 The dotted line shows the configuration of the latching type and the manual lock type.
  • *4 The dotted line shows the configuration of the manual lock type.
  • *5 Refer to the manufacturer's catalog for the external dimensions of the vacuum (V) ports by type.
  • *6 For units with a vacuum pressure switch, M-type plug connectors are not available.

*See the manufacturer's catalog for information not detailed above.

Part Number
ZB0411-Q15L-FAMG-C4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAdditional Function Ultimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port Connecting Port Shape Vacuum Port One-Touch Fitting Size Air Supply Port Connecting Port Shape Application Performance Suction Flow
(l/min)
Nozzle Dia. Exhaust specifications Combination of supply valve and release valve Rated voltage Electrical entry Output specifications Unit specifications Lead wire specifications Body type Options Manual override

-

1 Piece(s) Quote Silencers / Filter / Vacuum Destructive Valve-906.5 (N.C.) / 8.5 (latching)One-Touch CouplingØ4M5Single ItemLarge Flow Rate Type3.50.4mmSilencer exhaust (individual exhaust)Latching (positive common) / normally closed24 V DCL-type plug connector with lead wireNPN 2 outputs (-100 to 100 kPa)SI unit fixed2‑m lead wire with connector and connector coverSingle unit (PV, PD common port, PV = PD)Without optionsNon-locking push type

Loading...

  1. 1

Basic Information

Type Unit Operating Temp. Range(°C) -5::50

Please check the type/dimensions/specifications of the part ZB0411-Q15L-FAMG-C4 in the Compact Vacuum Unit ZB Series series.

Similar Part Numbers

Part Number
ZB0010-J15L-C4B
ZB0010-J15L-EA-LN1
ZB0010-J15L-EAG-C4B
ZB0411-Q15L-FAMG-C4B
ZB0411-Q15L-N1
ZB0411-Q15L-P1-C4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAdditional Function Ultimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port Connecting Port Shape Vacuum Port One-Touch Fitting Size Air Supply Port Connecting Port Shape Application Performance Suction Flow
(l/min)
Nozzle Dia. Exhaust specifications Combination of supply valve and release valve Rated voltage Electrical entry Output specifications Unit specifications Lead wire specifications Body type Options Manual override

SGD 219.10

1 Piece(s) 46 Day(s) Filter--One-Touch CouplingØ4M5Single Item---For vacuum pump system (without silencer)Normally closed / NA24 V DCL-type plug connector with lead wireWithout vacuum pressure switch--Single unit (PV, PD common port, PV = PD)With bracket for single unit (enclosed with the product for shipment without being assembled)Non-locking push type

-

1 Piece(s) Quote Filter--One-Touch Fitting Elbow1/8 (ø3.18)M5Single ItemLarge Flow Rate Type--For vacuum pump system (without silencer)Normally closed / none24 V DCL-type plug connector with lead wireNPN 2 outputs (0 to -101 kPa)With unit selection functionWithout lead wire with connectorSingle port specifications: Common to PV and PD portsWithout optionsNon-locking push type

-

1 Piece(s) Quote Filter--One-Touch CouplingØ4M5Single Item---For vacuum pump system (without silencer)Normally closed / NA24 V DCL-type plug connector with lead wireNPN 2 outputs (0 to -101 kPa)With unit selection function2‑m lead wire with connector and connector coverSingle unit (PV, PD common port, PV = PD)With bracket for single unit (enclosed with the product for shipment without being assembled)Non-locking push type

-

1 Piece(s) Quote Filter / Silencers / Vacuum Destructive Valve-906.5 (N.C.) / 8.5 (latching)One-Touch CouplingØ4M5Single ItemLarge Flow Rate Type3.50.4mmSilencer exhaust (individual exhaust)Latching (positive common) / normally closed24 V DCL-type plug connector with lead wireNPN 2 outputs (-100 to 100 kPa)SI unit fixed2‑m lead wire with connector and connector coverSingle unit (PV, PD common port, PV = PD)With bracket for single unit (enclosed with the product for shipment without being assembled)Non-locking push type

-

1 Piece(s) Quote Filter / Silencers / Vacuum Destructive Valve-906.5 (N.C.) / 8.5 (latching)One-Touch Coupling1/8 (ø3.18)M5Single ItemLarge Flow Rate Type3.50.4mmSilencer exhaust (individual exhaust)Latching (positive common) / normally closed24 V DCL-type plug connector with lead wireWithout vacuum pressure switch--Single unit (PV, PD common port, PV = PD)Without optionsNon-locking push type

SGD 458.15

1 Piece(s) 46 Day(s) Filter / Silencers / Vacuum Destructive Valve-906.5 (N.C.) / 8.5 (latching)One-Touch CouplingØ4M5Single ItemLarge Flow Rate Type3.50.4mmSilencer exhaust (individual exhaust)Latching (positive common) / normally closed24 V DCL-type plug connector with lead wireOutput 1 to 5 V, accuracy ±2% F.S. or less (0 to -101 kPa)-Without lead wire with connectorSingle unit (PV, PD common port, PV = PD)Without optionsNon-locking push type

Tech Support