(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
· Quick response: valve response time of 5 ms, vacuum response time of 28 ms
· Energy-saving: 17% reduction in air consumption, 21% increase in vacuum pressure reached
· Compact and lightweight: 46 g
· Equipped with vacuum pressure switch; can copy up to 10 switches simultaneously
Part Number
Configured Part Number is shown.
ZB0421-K15LB-FAMG-C4B
Compact Vacuum Unit ZB Series external appearance
0: Without exhaust port for vacuum pump system (without silencer)
1: Silencer exhaust (individual exhaust)
2: Port exhaust (individual exhaust)
Operating Temperature Range | -5 to +50°C (no condensation) |
---|---|
Usable Fluids | Air |
Vibration Resistance Note 1: | 30 m/s2 (without sensor/switch, with sensor) 20 m/s2 (with switch) |
Impact Resistance Note 2: | 150 m/s2 (without sensor/switch, with sensor) 100 m/s2 (with switch) |
Note 1: 10 to 500 Hz for 2 hours in each of the X, Y and Z directions (during de-energizing)
Note 2: 3 times in each of the X, Y and Z directions (during de-energizing)
Valve Structure | 3-port direct operated poppet valve | |
---|---|---|
Lubrication | Not required | |
Manual Override Note: | Non-locking push type / locking type (tool required) | |
Enclosure | Dust-proof | |
Coil Rated Voltage | DC | 24 V, 12 V |
Allowable Voltage Fluctuation | ±10% of rated voltage |
Note: Push-lock type only for the latching type.
Model | ZB03 | ZB04 | ZB05 | ZB06 | ||
---|---|---|---|---|---|---|
Supply Valve Type | Large flow (N.C.) | Latching type | Large flow (N.C.) | Latching type | Large flow (N.C.) | Large flow (N.C.) |
Nozzle Diameter (mm) | 0.3 | 0.4 | 0.5 | 0.6 | ||
Supply Pressure Range Note 2: (MPa) | 0.2 to 0.55 | 0.3 to 0.55 | ||||
Standard Supply Pressure (MPa) | 0.35 | 0.4 | 0.35 | 0.45 | 0.35 | 0.5 |
Air Consumption L/min (ANR) | 3.5 | 4 | 6.5 | 8.5 | 10 | 18 |
Maximum Suction Flow Rate L/min (ANR) | 2 | 3.5 | 4.5 | 7 | ||
Maximum Vacuum Pressure (kPa) | -86 | -90 |
Note 1: These values are representative values and may vary depending on the atmospheric pressure (weather, altitude, etc.)
Note 2: The maximum operating pressure is 0.5 MPa when using the product with either a pressure sensor or vacuum pressure switch.
Suction Filter Specifications
(Unit: mm)
ZB□10/11/20/21-K1/Q1□L(O)/M(O)□-□ dimensional drawing
Ejector (ZB□11-K1□□□-□) / Vacuum Pump System (ZB0020-K1□□□-□) circuit diagram
Port Type | A | B |
---|---|---|
C2 | 4.1 | 78.5 |
C4 | 7.5 | 81.9 |
N1 | 7.4 | 81.8 |
N3 | 7.5 | 81.9 |
L2 | 8.4 | 82.8 |
L4 | 8.3 | 82.7 |
LN1 | 8.3 | 82.7 |
LN3 | 8.3 | 82.7 |
(Unit: mm)
ZB□10/11-J1/Q2□L(O)/M(O)□-□ dimensional drawing
Ejector (ZB□11-J1□□□-□) / Vacuum Pump System (ZB0010-J1□□□-□) circuit diagram
Port Type | A | B |
---|---|---|
C2 | 4.1 | 78.5 |
C4 | 7.5 | 81.9 |
N1 | 7.4 | 81.8 |
N3 | 7.5 | 81.9 |
L2 | 8.4 | 82.8 |
L4 | 8.3 | 82.7 |
LN1 | 8.3 | 82.7 |
LN3 | 8.3 | 82.7 |
ZB□10/11/20/21-K1/Q1□L(O)□-P1/3-□ dimensional drawing
Ejector (ZB□21-Q1□L(O)□-P1/3-□) / Vacuum Pump System (ZB0020-K1□L(O)□-P1/3-□) circuit diagram
Port Type | A | B |
---|---|---|
C2 | 4.1 | 92.6 |
C4 | 7.5 | 96 |
N1 | 7.4 | 95.9 |
N3 | 7.5 | 96 |
L2 | 8.4 | 96.9 |
L4 | 8.3 | 96.8 |
LN1 | 8.3 | 96.8 |
LN3 | 8.3 | 96.8 |
*See the manufacturer's catalog for information not detailed above.
Part Number |
---|
ZB0421-K15LB-FAMG-C4B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Additional Function | Ultimate Vacuum (kPa) | Air Consumption Flow Rate (l/min) | Vacuum Port Connecting Port Shape | Vacuum Port One-Touch Fitting Size | Air Supply Port Connecting Port Shape | Application | Performance | Suction Flow (l/min) | Nozzle Dia. | Exhaust specifications | Combination of supply valve and release valve | Rated voltage | Electrical entry | Output specifications | Unit specifications | Lead wire specifications | Body type | Options | Manual override |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Silencers / Filter / Vacuum Destructive Valve | -90 | 6.5 (N.C.) / 8.5 (latching) | One-Touch Coupling | Ø4 | M5 | Single Item | Large Flow Rate Type | 3.5 | 0.4mm | Silencer exhaust (individual exhaust) | Normally closed / normally closed | 24 V DC | L-type plug connector with lead wire | NPN 2 outputs (-100 to 100 kPa) | SI unit fixed | 2‑m lead wire with connector and connector cover | Single unit (PV, PD individual ports, PV ≠ PD) | With bracket for single unit (enclosed with the product for shipment without being assembled) | Locking type (tool required) semi-standard |
Loading...
Type | Unit | Operating Temp. Range(°C) | -5::50 |
---|
Please check the type/dimensions/specifications of the part ZB0421-K15LB-FAMG-C4B in the Compact Vacuum Unit ZB Series series.
Part Number |
---|
ZB0010-J15L-C4B |
ZB0010-J15L-EA-LN1 |
ZB0010-J15L-EAG-C4B |
ZB0421-K15LO-C4 |
ZB0421-K15LO-C4B |
ZB0421-K15LO-EAG-C4B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Additional Function | Ultimate Vacuum (kPa) | Air Consumption Flow Rate (l/min) | Vacuum Port Connecting Port Shape | Vacuum Port One-Touch Fitting Size | Air Supply Port Connecting Port Shape | Application | Performance | Suction Flow (l/min) | Nozzle Dia. | Exhaust specifications | Combination of supply valve and release valve | Rated voltage | Electrical entry | Output specifications | Unit specifications | Lead wire specifications | Body type | Options | Manual override |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 219.10 | 1 Piece(s) | 46 Day(s) | Filter | - | - | One-Touch Coupling | Ø4 | M5 | Single Item | - | - | - | For vacuum pump system (without silencer) | Normally closed / NA | 24 V DC | L-type plug connector with lead wire | Without vacuum pressure switch | - | - | Single unit (PV, PD common port, PV = PD) | With bracket for single unit (enclosed with the product for shipment without being assembled) | Non-locking push type | ||
- | 1 Piece(s) | Quote | Filter | - | - | One-Touch Fitting Elbow | 1/8 (ø3.18) | M5 | Single Item | Large Flow Rate Type | - | - | For vacuum pump system (without silencer) | Normally closed / none | 24 V DC | L-type plug connector with lead wire | NPN 2 outputs (0 to -101 kPa) | With unit selection function | Without lead wire with connector | Single port specifications: Common to PV and PD ports | Without options | Non-locking push type | ||
- | 1 Piece(s) | Quote | Filter | - | - | One-Touch Coupling | Ø4 | M5 | Single Item | - | - | - | For vacuum pump system (without silencer) | Normally closed / NA | 24 V DC | L-type plug connector with lead wire | NPN 2 outputs (0 to -101 kPa) | With unit selection function | 2‑m lead wire with connector and connector cover | Single unit (PV, PD common port, PV = PD) | With bracket for single unit (enclosed with the product for shipment without being assembled) | Non-locking push type | ||
SGD 308.58 | 1 Piece(s) | 46 Day(s) | Filter / Silencers / Vacuum Destructive Valve | -90 | 6.5 (N.C.) / 8.5 (latching) | One-Touch Coupling | Ø4 | M5 | Single Item | Large Flow Rate Type | 3.5 | 0.4mm | Silencer exhaust (individual exhaust) | Normally closed / normally closed | 24 V DC | L-type plug connector, without connector | Without vacuum pressure switch | - | - | Single unit (PV, PD individual ports, PV ≠ PD) | Without options | Non-locking push type | ||
SGD 319.32 | 1 Piece(s) | 46 Day(s) | Filter / Silencers / Vacuum Destructive Valve | -90 | 6.5 (N.C.) / 8.5 (latching) | One-Touch Coupling | Ø4 | M5 | Single Item | Large Flow Rate Type | 3.5 | 0.4mm | Silencer exhaust (individual exhaust) | Normally closed / normally closed | 24 V DC | L-type plug connector, without connector | Without vacuum pressure switch | - | - | Single unit (PV, PD individual ports, PV ≠ PD) | With bracket for single unit (enclosed with the product for shipment without being assembled) | Non-locking push type | ||
- | 1 Piece(s) | Quote | Filter / Silencers / Vacuum Destructive Valve | -90 | 6.5 (N.C.) / 8.5 (latching) | One-Touch Coupling | Ø4 | M5 | Single Item | Large Flow Rate Type | 3.5 | 0.4mm | Silencer exhaust (individual exhaust) | Normally closed / normally closed | 24 V DC | L-type plug connector, without connector | NPN 2 outputs (0 to -101 kPa) | With unit selection function | 2‑m lead wire with connector and connector cover | Single unit (PV, PD individual ports, PV ≠ PD) | With bracket for single unit (enclosed with the product for shipment without being assembled) | Non-locking push type |
How can we improve?
How can we improve?