(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Easy-to-use vacuum pressure switch.
[Features]
・ Improved operability with push button type
・ Vacuum pressure switch with LED display function
・ Up to 10 units can be copied simultaneously
・ The setting value of the master side (copy source) sensor can be copied to the slave side sensor
・ Reduction of setting labor-hours
・ Reduces setting value input errors
Part Number
Configured Part Number is shown.
ZQ1071U-J15L-FCMG-22
Space Saving Vacuum Ejector ZQ Series external appearance 1
Space Saving Vacuum Ejector ZQ Series external appearance 2
Model | ZQ105 | ZQ107 | ZQ110 | |
---|---|---|---|---|
Nozzle Diameter (mm) | 0.5 | 0.7 | 1.0 | |
Maximum Suction Flow Rate L/min (ANR) | 5 | 10 | 22 | |
Air Consumption L/min (ANR) | 14 | 23 | 46 | |
Maximum Vacuum Pressure | -80 kPa | |||
Supply Pressure Range | Air Pressure Supply (P) Port | 0.3 to 0.5 MPa (For normally open type: 0.3 to 0.45 MPa) | ||
Release Pressure Supply (PD) Port | 0.3 to 0.5 MPa (For normally open type: 0.3 to 0.45 MPa) And PD pressure ≥ P pressure | |||
Standard Supply Pressure Note: | 0.35 MPa | 0.43 MPa | ||
Operating Temperature Range | 5 to 50°C | |||
Usable Fluids | Air |
Note: The maximum suction flow rate was obtained at the standard supply pressure.
Manifold Type Weight Calculation
(Unit weight) × number of stations + (weight of end plate assembly for manifold)
Example: Eight stations with a vacuum pressure switch and suction filter
109 g × 8 + 122 g = 994 g
Type | Normally Closed Type | Latching Type | Normally Open Type | ||
---|---|---|---|---|---|
Standard Type (1 W) | Low Wattage Type (0.5 W) | ||||
Model (Refer to the section on ordering solenoid valves on p. 107) | VQ110-□ | VQ110Y-□ | VQ110L-□ VQ110N-□ | ZQ1-VQ120-□ | |
Manual Operation | Non-locking push type / locking type (tool required) | Push-lock type | Non-locking push type / locking type (tool required) | ||
Coil Rated Voltage | 12/24 V DC, 100/110/200/220 V AC | 12/24 V DC | 12/24 V DC, 100/110/200/220 V AC | 12/24 V DC | |
Power Consumption (Current Value) | DC | 1 W | 0.5 W | 1 W | |
AC 100 V | 0.5 VA (5 mA) | - | 0.6 VA (6 mA) | - | |
110 V AC | 0.55 VA (5 mA) | - | 0.65 VA (5.9 m) | - | |
200 V AC | 1.0 VA (5 mA) | - | 1.2 VA (6 mA) | - | |
220 V AC | 1.1 VA (5 mA) | - | 1.3 VA (5.9 mA) | - | |
Electrical Entry | Grommet, L-type plug connector (with light / surge voltage suppressor) | L-type plug connector (With light / surge voltage suppressor) | Grommet, L-type plug connector (With light / surge voltage suppressor) |
Model | ZQ1-ZSE (ZSE10) | ZQ1-ZSE (ZSE10F) | ||
---|---|---|---|---|
Rated Pressure Range | 0 to -101 kPa | -100 to 100 kPa | ||
Set Pressure Range / Display Pressure Range | 10 to -105 kPa | -105 to 105 kPa | ||
Withstand Pressure | 500 kPa | |||
Minimum Setting Unit | 0.1 kPa | |||
Power Supply Voltage | 12 to 24 V DC ±10%, ripple (p-p) 10% or less (with power supply polarity protection) | |||
Current Consumption | 40 mA or less | |||
Switch Output | - | NPN or PNP open collector 2 outputs (selectable) | ||
Maximum Load Current | 80 mA | |||
Maximum Applied Voltage | 28 V (with NPN output) | |||
Residual Voltage | 2 V or less (with load current of 80 mA) | |||
Response Time | 2.5 ms or less (with anti-chattering function: 20, 100, 500, 1,000, 2,000 ms selectable) | |||
Short Circuit Protection | Equipped | |||
Repeatability | ±0.2% F.S. ±1 digit | |||
Hysteresis | Hysteresis Mode | Variable from 0 Note 1: | ||
Window Comparator Mode | ||||
Analog Output | Voltage Output | Output Voltage (Rated Pressure Range) | 1 to 5 V ±2.5% F.S. | |
Linearity | ±1% F.S. or less | |||
Output Impedance | Approx. 1 k Ω | |||
Display System | 3 1/2-digit, 7-segment LED, 1 color display (red) | |||
Display Accuracy | ±2% F.S. ±1 digit (with ambient temperature of 25°C ±3°C) | |||
Operation Indicator Light | Lights when ON, OUT1: green, OUT2: red | |||
Environmental Resistance | Enclosure | IP40 | ||
Operating Humidity Range | Operating/stored: 35 to 85% RH (no condensation) | |||
Withstand Voltage | 1,000 V AC for 1 min. between live parts and housing | |||
Insulation Resistance | 50 MΩ or more (500 V DC measured with megohmmeter) between live parts and housing | |||
Temperature Characteristics | ±2% F.S. (at 25°C of operating temperature range: -5 to +50°C) | |||
Lead Wires | Oil-resistant cabtire cord Conductor cross-sectional area: 0.15 mm2 (AWG26), 5 cores, 2 m, insulator outer diameter: 1.0 mm |
Note 1: If the applied voltage fluctuates around the set value, the hysteresis must be set to a value more than the width of the fluctuations or chattering will occur.
Note 2: For specifications not listed, ejector specifications apply.
ZQ105 exhaust characteristics
ZQ107 exhaust characteristics
ZQ110 exhaust characteristics
Single unit structural drawing
Manifold structural drawing
Number | Part Name | Material |
---|---|---|
1 | Poppet Valve Assembly | - |
2 | Nozzle | Resin |
3 | Diffuser | Resin |
4 | Vacuum Break Flow Adjusting Needle | Stainless steel |
Number | Part Name | Material | Part number |
---|---|---|---|
5 | Solenoid valve | - | Refer to p. 107 for details |
6 | Filter Element | PVA sponge | XT534-5-001-AS |
7 | Sound absorption material 1 (for single units) | PVA sponge | ZQ-SAE |
8 | Vacuum Pressure Switch | - | Refer to p. 107 for details |
9 | Fitting | - | - |
10 | Sound absorption material 2 (for manifolds) | PVA sponge | ZZQ-SAE |
(Unit: mm)
J1 type ZQ1□1U-J1□□□□-□□□□□-□□ dimensional drawing
J1 type ZQ1□1U-J1□□□□-□□□□□-□□ circuit diagram
Note 1: Drawing is of the ZQ1□1U-J1□5/6L-E□□G□-00. For the ZQ1□1U-J1□□□□-F□-00, the overall length is 87.2 mm.
Note 2: The dimensions after bracket A is mounted are the same as those of the K1 type.
Note 3: When mounting the body, tighten to a torque of 0.6 ±0.06 N·m. Using excessive torque may cause damage to the body.
Note 4: For the ZQ series, the pitches of the P, V and PE ports are determined assuming the use of one-touch fittings.
If used with other fittings, these may cause interference, dependent on their type and size. Refer to the manufacturer's catalog to confirm the sizes of the fittings before use.
Manifold Type Increase/Decrease Method
Number | Part Name | Part Number |
---|---|---|
1 | Hexagon Socket Head Cap Screw | See the section on ordering below |
2 | End Block L | See Table 1 (includes (6) × 1 pc.) |
3 | End Block R | See Table 1 (includes (5) × 1 pc.) |
4 | Ejector Assembly | ZQ1□□3M-□□□□□□-□□□□□-□(-Q) Note 1: (Includes (5) and (6) × 1 of each) |
5 | Ejector Body Gasket for Manifolds | ZQ-3-005-10AS Note 2: |
6 | Gasket for Exhaust Block | ZQ-3-009-10AS Note 2: |
Note 1: Refer to pp. 102–103 of the manufacturer's catalog for details on ordering.
Note 2: This part number is a 10-piece set.
Part Name | With PD Port | Without PD Port |
---|---|---|
End Block L | ZQ1L-2-BSB-AS | ZQ1L-1-BSB-AS |
End Block R | ZQ1R-2-BSB-AS | ZQ1R-1-BSB-AS |
Disassembly
Loosen and remove clamp rod (1).
Assembly
*Refer to the manufacturer's catalog for product information not detailed above.
Part Number |
---|
ZQ1071U-J15L-FCMG-22 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type | Additional Function | Ultimate Vacuum (kPa) | Air Consumption Flow Rate (l/min) | Vacuum Port Connecting Port Shape | Vacuum Port One-Touch Fitting Size | Air Supply Port Connecting Port Shape | Air Supply Port One-Touch Fitting Size | Operation Category | Application | Operating Pressure Range (MPa) | Operating Temp. Range (°C) | Suction Flow (l/min) | Nozzle Dia. | Type of Related Component | Exhaust specifications | Combination of supply valve and release valve | Electrical entry | Light/surge voltage suppressor | Output specifications | Unit specifications | Solenoid valve rated voltage | Vacuum switch electrical entry | CE-marked | Valve type | Number of stations | Bracket A | Fitting (V port) | Function | Manual override | Release Pressure Supply (PD) Port | Related parts type details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Unit | Silencers / Filter | -80 | 23 | One-Touch Coupling | Ø4 | One-Touch Coupling | Ø4 | - | Single Item | 0.3~0.5 | 5:50~50 | 10 | 0.7mm | - | - | Normally closed / none | L-type plug connector, lead wire length 0.3 m | With light/surge voltage suppressor | NPN open collector 1 output + analog voltage (100 to -100 kPa) | SI unit fixed | 24 V DC | Lead wire with connector (lead wire length: 2 m), with connector cover | Not compatible | No | - | With bracket A | - | Standard type (1 W for DC) | Non-locking push type | - | - |
Loading...
Please check the type/dimensions/specifications of the part ZQ1071U-J15L-FCMG-22 in the Space Saving Vacuum Ejector ZQ Series (ZQ105/ZQ107/ZQ110) series.
Part Number |
---|
ZQ-SAE |
ZQ-STB01 |
ZQ-STB02 |
ZQ1071U-J15L-FCMG-23 |
ZQ1071U-J15LB-D31C |
ZQ1071U-J15LB-D32C |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type | Additional Function | Ultimate Vacuum (kPa) | Air Consumption Flow Rate (l/min) | Vacuum Port Connecting Port Shape | Vacuum Port One-Touch Fitting Size | Air Supply Port Connecting Port Shape | Air Supply Port One-Touch Fitting Size | Operation Category | Application | Operating Pressure Range (MPa) | Operating Temp. Range (°C) | Suction Flow (l/min) | Nozzle Dia. | Type of Related Component | Exhaust specifications | Combination of supply valve and release valve | Electrical entry | Light/surge voltage suppressor | Output specifications | Unit specifications | Solenoid valve rated voltage | Vacuum switch electrical entry | CE-marked | Valve type | Number of stations | Bracket A | Fitting (V port) | Function | Manual override | Release Pressure Supply (PD) Port | Related parts type details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 12.02 | 1 Piece(s) | 46 Day(s) | Related Components | - | - | - | - | - | - | - | - | - | - | - | - | - | Manifold Base | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Sound absorbing material (for single unit) | ||
- | 1 Piece(s) | Quote | Related Components | - | - | - | - | - | - | - | - | - | - | - | - | - | Manifold Base | - | - | - | - | - | - | - | - | - | - | Single | - | - | - | - | - | Hex socket head cap screw | ||
SGD 20.07 | 1 Piece(s) | 46 Day(s) | Related Components | - | - | - | - | - | - | - | - | - | - | - | - | - | Manifold Base | - | - | - | - | - | - | - | - | - | - | Double | - | - | - | - | - | Hex socket head cap screw | ||
- | 1 Piece(s) | Quote | Unit | Filter / Silencers | -80 | 23 | One-Touch Coupling | Ø4 | One-Touch Coupling | Ø6 | - | Single Item | 0.3~0.5 | 5:50~50 | 10 | 0.7mm | - | - | Normally closed / none | L-type plug connector, lead wire length 0.3 m | With light/surge voltage suppressor | NPN open collector 1 output + analog voltage (100 to -100 kPa) | SI unit fixed | 24 V DC | Lead wire with connector (lead wire length: 2 m), with connector cover | Not compatible | No | - | With bracket A | - | Standard type (1 W for DC) | Non-locking push type | - | - | ||
- | 1 Piece(s) | Quote | Unit | Filter / Silencers | -80 | 23 | - | - | - | - | Normally Closed | Single Item | 0.3~0.5 | 5:50~50 | 10 | 0.7mm | - | - | Normally closed / NA | L-type plug connector, lead wire length: 0.3 m (with light / surge voltage suppressor) | With light/surge voltage suppressor | 1 output, NPN output + analog output (-100 to 0 kPa) | With unit selection function | 24 V DC | Connector type, lead wire length 0.6 m | No | No | - | With bracket A | - | Standard type (1 W for DC) | With lock | - | - | ||
- | 1 Piece(s) | Quote | Unit | Filter / Silencers | -80 | 23 | - | - | - | - | Normally Closed | Single Item | 0.3~0.5 | 5:50~50 | 10 | 0.7mm | - | - | Normally closed / NA | L-type plug connector, lead wire length: 0.3 m (with light / surge voltage suppressor) | With light/surge voltage suppressor | 2 outputs, NPN output (-100 to 0 kPa) | With unit selection function | 24 V DC | Connector type, lead wire length 0.6 m | No | No | - | With bracket A | - | Standard type (1 W for DC) | With lock | - | - |
How can we improve?
How can we improve?