(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Space Saving Vacuum Ejector ZQ Series (ZQ105/ZQ107/ZQ110) (Part Numbers)

Space Saving Vacuum Ejector ZQ Series (ZQ105/ZQ107/ZQ110)

Easy-to-use vacuum pressure switch.
[Features]
・ Improved operability with push button type
・ Vacuum pressure switch with LED display function
・ Up to 10 units can be copied simultaneously
・ The setting value of the master side (copy source) sensor can be copied to the slave side sensor
・ Reduction of setting labor-hours
・ Reduces setting value input errors

(i)Caution

  • The product images are representative images only. Refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

ZQ1051U-J15GB-F

Space Saving Vacuum Ejector ZQ Series Specifications

Space Saving Vacuum Ejector ZQ Series external appearance 1

Space Saving Vacuum Ejector ZQ Series external appearance 1

Space Saving Vacuum Ejector ZQ Series external appearance 2

Space Saving Vacuum Ejector ZQ Series external appearance 2

Ejector Specifications

ModelZQ105ZQ107ZQ110
Nozzle Diameter (mm)0.50.71.0
Maximum Suction Flow Rate L/min (ANR)51022
Air Consumption L/min (ANR)142346
Maximum Vacuum Pressure-80 kPa
Supply Pressure RangeAir Pressure Supply
(P) Port
0.3 to 0.5 MPa
(For normally open type: 0.3 to 0.45 MPa)
Release Pressure Supply
(PD) Port
0.3 to 0.5 MPa
(For normally open type: 0.3 to 0.45 MPa)
And PD pressure ≥ P pressure
Standard Supply Pressure Note:0.35 MPa0.43 MPa
Operating Temperature Range5 to 50°C
Usable FluidsAir

Note: The maximum suction flow rate was obtained at the standard supply pressure.

Product Weight

  • With suction filter (single unit): 95 g (*1)
  • With vacuum pressure switch + suction filter (single unit): 109 g (*2)
  • End plate assembly for manifold: 122 g
  • *1 Includes 0.3-m connector for supply valve and release valve.
  • *2 Includes a 0.3‑m connector for supply valve and release valve and a 2‑m connector for vacuum pressure switch.

Manifold Type Weight Calculation

(Unit weight) × number of stations + (weight of end plate assembly for manifold)
Example: Eight stations with a vacuum pressure switch and suction filter
109 g × 8 + 122 g = 994 g

Product Supply And Release Valves

TypeNormally Closed TypeLatching TypeNormally Open Type
Standard Type (1 W)Low Wattage Type (0.5 W)
Model (Refer to the section on ordering solenoid valves on p. 107)VQ110-□VQ110Y-□VQ110L-□
VQ110N-□
ZQ1-VQ120-□
Manual OperationNon-locking push type / locking type (tool required)Push-lock typeNon-locking push type / locking type (tool required)
Coil Rated Voltage12/24 V DC, 100/110/200/220 V AC12/24 V DC12/24 V DC, 100/110/200/220 V AC12/24 V DC
Power Consumption (Current Value)DC1 W0.5 W1 W
AC 100 V0.5 VA (5 mA)-0.6 VA (6 mA)-
110 V AC0.55 VA (5 mA)-0.65 VA (5.9 m)-
200 V AC1.0 VA (5 mA)-1.2 VA (6 mA)-
220 V AC1.1 VA (5 mA)-1.3 VA (5.9 mA)-
Electrical EntryGrommet,
L-type plug connector (with light / surge voltage suppressor)
L-type plug connector
(With light / surge voltage suppressor)
Grommet,
L-type plug connector
(With light / surge voltage suppressor)

Vacuum Pressure Switch Specifications

ModelZQ1-ZSE (ZSE10)ZQ1-ZSE (ZSE10F)
Rated Pressure Range0 to -101 kPa-100 to 100 kPa
Set Pressure Range / Display Pressure Range10 to -105 kPa-105 to 105 kPa
Withstand Pressure500 kPa
Minimum Setting Unit0.1 kPa
Power Supply Voltage12 to 24 V DC ±10%, ripple (p-p) 10% or less (with power supply polarity protection)
Current Consumption40 mA or less
Switch Output-NPN or PNP open collector 2 outputs (selectable)
Maximum Load Current80 mA
Maximum Applied Voltage28 V (with NPN output)
Residual Voltage2 V or less (with load current of 80 mA)
Response Time2.5 ms or less (with anti-chattering function: 20, 100, 500, 1,000, 2,000 ms selectable)
Short Circuit ProtectionEquipped
Repeatability±0.2% F.S. ±1 digit
HysteresisHysteresis ModeVariable from 0 Note 1:
Window Comparator Mode
Analog OutputVoltage OutputOutput Voltage (Rated Pressure Range)1 to 5 V ±2.5% F.S.
Linearity±1% F.S. or less
Output ImpedanceApprox. 1 k Ω
Display System3 1/2-digit, 7-segment LED, 1 color display (red)
Display Accuracy±2% F.S. ±1 digit (with ambient temperature of 25°C ±3°C)
Operation Indicator LightLights when ON, OUT1: green, OUT2: red
Environmental ResistanceEnclosureIP40
Operating Humidity RangeOperating/stored: 35 to 85% RH (no condensation)
Withstand Voltage1,000 V AC for 1 min. between live parts and housing
Insulation Resistance50 MΩ or more (500 V DC measured with megohmmeter) between live parts and housing
Temperature Characteristics±2% F.S. (at 25°C of operating temperature range: -5 to +50°C)
Lead WiresOil-resistant cabtire cord
Conductor cross-sectional area: 0.15 mm2 (AWG26), 5 cores, 2 m, insulator outer diameter: 1.0 mm

Note 1: If the applied voltage fluctuates around the set value, the hysteresis must be set to a value more than the width of the fluctuations or chattering will occur.
Note 2: For specifications not listed, ejector specifications apply.

Product Exhaust Characteristics

ZQ105 exhaust characteristics

ZQ105 exhaust characteristics

ZQ107 exhaust characteristics

ZQ107 exhaust characteristics

ZQ110 exhaust characteristics

ZQ110 exhaust characteristics

Single Unit and Manifold Structural Drawing / Components and Replacement Parts

Single unit structural drawing

Single unit structural drawing

Manifold structural drawing

Manifold structural drawing

Components

NumberPart NameMaterial
1Poppet Valve Assembly-
2NozzleResin
3DiffuserResin
4Vacuum Break Flow Adjusting NeedleStainless steel

Replacement Parts

NumberPart NameMaterialPart number
5Solenoid valve-Refer to p. 107 for details
6Filter ElementPVA spongeXT534-5-001-AS
7Sound absorption material 1 (for single units)PVA spongeZQ-SAE
8Vacuum Pressure Switch-Refer to p. 107 for details
9Fitting--
10Sound absorption material 2 (for manifolds)PVA spongeZZQ-SAE

Product Drawings

 

(Unit: mm)

 

J1 Type ZQ1□1U-J1□□□□-□□□□□-□□

J1 type ZQ1□1U-J1□□□□-□□□□□-□□ dimensional drawing

J1 type ZQ1□1U-J1□□□□-□□□□□-□□ dimensional drawing

 
J1 type ZQ1□1U-J1□□□□-□□□□□-□□ circuit diagram

J1 type ZQ1□1U-J1□□□□-□□□□□-□□ circuit diagram

Note 1: Drawing is of the ZQ1□1U-J1□5/6L-E□□G□-00. For the ZQ1□1U-J1□□□□-F□-00, the overall length is 87.2 mm.
Note 2: The dimensions after bracket A is mounted are the same as those of the K1 type.
Note 3: When mounting the body, tighten to a torque of 0.6 ±0.06 N·m. Using excessive torque may cause damage to the body.
Note 4: For the ZQ series, the pitches of the P, V and PE ports are determined assuming the use of one-touch fittings.
If used with other fittings, these may cause interference, dependent on their type and size. Refer to the manufacturer's catalog to confirm the sizes of the fittings before use.

Manifold Type Increase/Decrease Method

Manifold Type Increase/Decrease Method

Manifold Type Increase/Decrease Method

Components

NumberPart NamePart Number
1Hexagon Socket Head Cap ScrewSee the section on ordering below
2End Block LSee Table 1 (includes (6) × 1 pc.)
3End Block RSee Table 1 (includes (5) × 1 pc.)
4Ejector AssemblyZQ1□□3M-□□□□□□-□□□□□-□(-Q) Note 1:
(Includes (5) and (6) × 1 of each)
5Ejector Body Gasket for ManifoldsZQ-3-005-10AS Note 2:
6Gasket for Exhaust BlockZQ-3-009-10AS Note 2:

Note 1: Refer to pp. 102–103 of the manufacturer's catalog for details on ordering.
Note 2: This part number is a 10-piece set.

Table 1

Part NameWith PD PortWithout PD Port
End Block LZQ1L-2-BSB-ASZQ1L-1-BSB-AS
End Block RZQ1R-2-BSB-ASZQ1R-1-BSB-AS

Working Procedure

Disassembly

Loosen and remove clamp rod (1).

Assembly

  • 1. Install the ejector body gasket for manifolds (5) into the gasket groove of each ejector assembly (4). Install the exhaust block gasket (6) around the projected part.
  • 2. Install the exhaust block gasket (6) around the projected part of end block L (2).
  • 3. Install the ejector body gasket for manifolds (5) into the gasket groove of end block R (3).
  • 4. Align the ejector assembly (4), end block L (2) and end block R (3) using locating pins (at the 2 'a' positions) and fasten with the clamp rods (1) (× 2 pcs.) (Tightening torque: 0.6 N·m ±0.06 N·m)

*Refer to the manufacturer's catalog for product information not detailed above.

Part Number
ZQ1051U-J15GB-F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Additional Function Ultimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port Connecting Port Shape Vacuum Port One-Touch Fitting Size Air Supply Port Connecting Port Shape Air Supply Port One-Touch Fitting Size Operation Category Application Operating Pressure Range
(MPa)
Operating Temp. Range
(°C)
Suction Flow
(l/min)
Nozzle Dia. Type of Related Component Exhaust specifications Combination of supply valve and release valve Electrical entry Light/surge voltage suppressor Output specifications Unit specifications Solenoid valve rated voltage Vacuum switch electrical entry CE-marked Valve type Number of stations Bracket A Fitting (V port) Function Manual override Release Pressure Supply (PD) Port Related parts type details

-

1 Piece(s) Quote UnitSilencers / Filter-8014----Normally ClosedSingle Item0.3~0.55:50~5050.5mm--Normally closed / NAGrommet, lead wire length: 0.3 m (latching, AC type not supported)NoSuction filter onlyWith unit selection function24 V DC-NoNo-With bracket A-Standard type (1 W for DC)With lock--

Loading...

  1. 1

Please check the type/dimensions/specifications of the part ZQ1051U-J15GB-F in the Space Saving Vacuum Ejector ZQ Series (ZQ105/ZQ107/ZQ110) series.

Similar Part Numbers

Part Number
ZQ-SAE
ZQ-STB01
ZQ-STB02
ZQ1051U-J15L-D31C-00
ZQ1051U-J15L-D31C-22
ZQ1051U-J15L-D31CK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Additional Function Ultimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port Connecting Port Shape Vacuum Port One-Touch Fitting Size Air Supply Port Connecting Port Shape Air Supply Port One-Touch Fitting Size Operation Category Application Operating Pressure Range
(MPa)
Operating Temp. Range
(°C)
Suction Flow
(l/min)
Nozzle Dia. Type of Related Component Exhaust specifications Combination of supply valve and release valve Electrical entry Light/surge voltage suppressor Output specifications Unit specifications Solenoid valve rated voltage Vacuum switch electrical entry CE-marked Valve type Number of stations Bracket A Fitting (V port) Function Manual override Release Pressure Supply (PD) Port Related parts type details

SGD 12.02

1 Piece(s) 46 Day(s) Related Components-------------Manifold Base----------------Sound absorbing material (for single unit)

-

1 Piece(s) Quote Related Components-------------Manifold Base----------Single-----Hex socket head cap screw

SGD 20.07

1 Piece(s) 46 Day(s) Related Components-------------Manifold Base----------Double-----Hex socket head cap screw

-

1 Piece(s) Quote UnitFilter / Silencers-8014M5-M5-Normally ClosedSingle Item0.3~0.55:50~5050.5mm--Normally closed / NAL-type plug connector, lead wire length: 0.3 m (with light / surge voltage suppressor)With light/surge voltage suppressor1 output, NPN output + analog output (-100 to 0 kPa)With unit selection function24 V DCConnector type, lead wire length 0.6 mNoNo-With bracket A-Standard type (1 W for DC)Non-locking push type--

-

1 Piece(s) Quote UnitFilter / Silencers-8014One-Touch CouplingØ4One-Touch CouplingØ4Normally ClosedSingle Item0.3~0.55:50~5050.5mm--Normally closed / NAL-type plug connector, lead wire length: 0.3 m (with light / surge voltage suppressor)With light/surge voltage suppressor1 output, NPN output + analog output (-100 to 0 kPa)With unit selection function24 V DCConnector type, lead wire length 0.6 mNoNo-With bracket A-Standard type (1 W for DC)Non-locking push type--

-

1 Piece(s) Quote UnitFilter / Silencers-8014----Normally ClosedSingle Item0.3~0.55:50~5050.5mm--Normally closed / NAL-type plug connector, lead wire length: 0.3 m (with light / surge voltage suppressor)With light/surge voltage suppressor1 output, NPN output + analog output (-100 to 0 kPa)With unit selection function24 V DCConnector type, lead wire length 0.6 mNoWith check valve-With bracket A-Standard type (1 W for DC)Non-locking push type--

Tech Support