(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pressure Switch Reed Switch Type IS10 Series (Part Numbers)

Pressure Switch Reed Switch Type IS10 Series
  • On Sale Till 31/03/2025

Pressure switch / contact reed switch type.
[Features]
· 16% weight reduced, 11% smaller (compared to IS1000)
· Compatible with 100 V AC/DC
・ Set pressure range: 0.1 to 0.4 MPa
· Service lifespan: 5 million cycles
· It can be connected to modular type / F.R.L. combination

(i)Caution

  • Product images may be representative images. Refer to the manufacturer's catalog for details

PDF

Part Number

Configured Part Number is shown.

3C-IS10-01S-L

Specifications of Pressure Switch / Lead Switch Type IS10 Series

External dimensions of IS10 series

External dimensions of IS10 series

Pressure switch usage example

Pressure switch usage example

Specifications

ModelIS10-01
FluidAir and inert gas
Proof Pressure1.0 MPa
Maximum operating pressure0.7 MPa
Set pressure range0.1 to 0.4 MPa
Option: 0.1 to 0.6 MPa
Ambient and fluid temperature-5~+60℃ (No freezing)
Contact1a
Scale error±0.05 MPa or less
HysteresisFixed 0.08 MPa or less
Repeat accuracy±0.05 MPa or less
Wiring specificationsGrommet type / lead wire length 0.5 m
Option: 3 m, 5 m
Protective EnclosureIP40 equivalent
Connection port size1/8
Weight62 g

Switch characteristics

Max. Contact CapacityAC2VA, DC2W
Operating voltage AC, DC24 V or less48 V48V
Maximum operating current and range50 mA40 mA20 mA

Electric circuit

Electrical circuit of IS10 Series (Up to 100 V AC/DC)

Electrical circuit of IS10 Series (Up to 100 V AC/DC)

JIS symbol

JIS symbol of IS10 Series

JIS symbol of IS10 Series

Pressure setting range

IS10 Series pressure setting range graph

IS10 Series pressure setting range graph

Dimensions / structural drawing

 

(Units: mm)

 

IS10 Series dimensions / structural drawing

IS10 Series dimensions / structural drawing

NumberPart NameMaterial
1BodyZDC
2Switch assembly-
3Shield plateSteel strip
4CoverSteel strip
5Adjustment screwBrass
6Hex NutBrass
7Moving screwPBT
8SpringSUS
9Magnet-
10PistonPOM
11Piston packingNBR
12Scale platePC

Pressure switch for modular F.R.L. connection

Pressure switch with spacer

 

(Units: mm)

 

External appearance of IS10M (pressure switch with spacer)

External appearance of IS10M (pressure switch with spacer)

Dimensional drawing of IS10M (pressure switch with spacer)

Dimensional drawing of IS10M (pressure switch with spacer)

ModelABCDCompatible models
IS10M-20-A11746428AC20□-A
IS10M-30-A13857130AC25□-A, AC30□-A
IS10M-40-A15937536AC40□-A
IS10M-50-A17977744AC40□-06-A
IS10M-60-A22916753AC50□-B, AC55□-B, AC60□-B

*) A separate spacer is required for modular connection.

Pressure switch with piping adapter

 

(Units: mm)

 

External appearance of IS10E (pressure switch with piping adapter)

External appearance of IS10E (pressure switch with piping adapter)

Dimensional drawing of IS10E (pressure switch with piping adapter)

Dimensional drawing of IS10E (pressure switch with piping adapter)

Model *1)Connection port sizeABCDECompatible models
IS10E-20□01-A1/83066552816AC20□-A
IS10E-20□02-A1/4
IS10E-20□03-A3/8
IS10E-30□02-A1/43273593013AC25□-A, AC30□-A
IS10E-30□03-A3/8
IS10E-30□04-A1/2
IS10E-40□02-A1/43279613713*2)AC40□-A
IS10E-40□03-A3/8
IS10E-40□04-A1/2
IS10E-40□06-A3/4

*1) □ in the model number indicates the type of connection thread. It is necessary to enter no symbol for Rc, "N" for NPT or "F" for G.
*2) It cannot be mounted on AC40□-06-A.
* A separate spacer is required for modular connection.
* When installing a pressure switch on the AC40□-06-A, it is possible by screwing the IS10-01S into the piping adapter E500-□06-A-X501 (with Rc 1/8 thread on the top surface). Please contact the manufacturer support center for the assembled products.

*See the SMC catalog for information other than that detailed above.

Part Number
3C-IS10-01S-L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPipe Port Type Plumbing Thread Type Plumbing Thread Nominal Fluid Characteristics Mounting Holes Display Lamp Lead Wire Hysteresis
(MPa)
Pressure Setting Range Liquid contact parts seal material Approval standard Scale plate pressure unit Body size Mounting position

SGD 101.15

1 Piece(s) Quote [Threads] Male thread[Rc (R)] R[1/8] 1/8InertPresenceNoPresence3 mFixed 0.08 or less0.1 to 0.4 MPaWith sealing materialCCC (New China Compulsory Certification System) certificationMPa--

Loading...

  1. 1

Basic Information

Type Pressure Switch Fluid Type Air Sensor, Monitor Structure Separated sensor
Output Method Switch Pressure Resistant(MPa) 1 Operating Temperature Range(°C) -5::60
Number of Input Points 1 Number of Output Points 1 Pipe Connection Direction Down

Please check the type/dimensions/specifications of the part 3C-IS10-01S-L in the Pressure Switch Reed Switch Type IS10 Series series.

Similar Part Numbers

Part Number
3C-IS10-01-6LP
3C-IS10-01-6P
3C-IS10-01-6PZ
3C-IS10-01S-LP
3C-IS10-N01
3C-IS10-N01-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPipe Port Type Plumbing Thread Type Plumbing Thread Nominal Fluid Characteristics Mounting Holes Display Lamp Lead Wire Hysteresis
(MPa)
Pressure Setting Range Liquid contact parts seal material Approval standard Scale plate pressure unit Body size Mounting position

-

1 Piece(s) Quote [Threads] Male thread[Rc (R)] R[1/8] 1/8InertPresenceNoPresence3 mFixed 0.08 or less0.1 to 0.6 MPaWithout sealing materialCCC (New China Compulsory Certification System) certificationBoth MPa and psi--

-

1 Piece(s) Quote [Threads] Male thread[Rc (R)] R[1/8] 1/8InertPresenceNoPresence0.5 mFixed 0.08 or less0.1 to 0.6 MPaWithout sealing materialCCC (New China Compulsory Certification System) certificationBoth MPa and psi--

-

1 Piece(s) Quote [Threads] Male thread[Rc (R)] R[1/8] 1/8InertPresenceNoPresence5 mFixed 0.08 or less0.1 to 0.6 MPaWithout sealing materialCCC (New China Compulsory Certification System) certificationBoth MPa and psi--

-

1 Piece(s) Quote [Threads] Male thread[Rc (R)] R[1/8] 1/8InertPresenceNoPresence3 mFixed 0.08 or less0.1 to 0.4 MPaWith sealing materialCCC (New China Compulsory Certification System) certificationBoth MPa and psi--

-

1 Piece(s) Quote [Threads] Male thread[NPT] NPT[1/8] 1/8InertPresenceNoPresence0.5 mFixed 0.08 or less0.1 to 0.4 MPaWithout sealing materialCCC (New China Compulsory Certification System) certificationMPa--

-

1 Piece(s) Quote [Threads] Male thread[NPT] NPT[1/8] 1/8InertPresenceNoPresence0.5 mFixed 0.08 or less0.1 to 0.6 MPaWithout sealing materialCCC (New China Compulsory Certification System) certificationMPa--

Tech Support