(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pressure Sensor For General Fluids PSE570 Series (Part Numbers)

Pressure Sensor For General Fluids PSE570 Series

[Features]
· Withstand voltage: 500 V AC
· IP65 enclosure
· Wetted parts material
  Piping port: C3604 + nickel plating
  Pressure sensor pressure receiving area: Al2O3 (Alumina 96%)
  O-ring: FKM + Grease (PSE570/573/574)
  Square ring: FKM (PSE575/576/577)

(i)Caution

  • Product images may be representative images. Refer to the manufacturer's catalog for details

PDF

Part Number

Configured Part Number is shown.

PSE570-01-28L

Specifications of General-Purpose Fluid Pressure Sensor PSE570 Series

External appearance of general-purpose fluid pressure sensor PSE570 Series

External appearance of general-purpose fluid pressure sensor PSE570 Series

External appearance of lead wire with M12 connector (3 m) straight

External appearance of lead wire with M12 connector (3 m) straight

External appearance of lead wire with M12 connector (3 m) right angle

External appearance of lead wire with M12 connector (3 m) right angle

ModelPSE570PSE573PSE574PSE575PSE576PSE577
FluidFluidGases and liquids that do not corrode wetted parts material
Pressure SpecificationRated pressure range0 to 1 MPa-100 to +100 kPa0 to 500 kPa0 to 2 MPa0 to 5 MPa0 to 10 MPa
Withstand pressure3.0 MPa600 kPa1.5 MPa5.0 MPa12.5 MPa30 MPa
Electrical SpecificationsPower supply voltage12 to 24 V DC ±10% and power supply ripple 10% or less
Current Consumption10 mA or less
ProtectionReverse connection protection
AccuracyAnalog output accuracy (Ambient temperature 25°C)±1.0% F.S.±2.5% F.S.
Linearity±0.5% F.S.
Repeatability (Ambient temperature 25°C)±0.2% F.S.±0.5% F.S.
Temperature characteristics (reference: 25°C)±2%F.S. (0 to 50℃)
±3%F.S. (-10~+60℃)
±3%F.S. (0 to 50℃)
±4%F.S. (-10~+60℃)
±5%F.S. (-10~+60℃)
EnvironmentProtection gradeIP65
Withstand Voltage500 V AC for 1 minute between terminals and housing
Insulation Resistance100 MΩ or more (500 V DC measured via insulation resistance tester) between terminals and housing
Operating temperature rangeDuring operation: -10 to +60°C, during storage: -20~+70℃ (No condensation or freezing)
Operating Humidity RangeOperating/stored: 35 to 85% RH (no condensation)
StandardsCE
Wetted parts materialPiping port: C3604 + nickel plating,
pressure sensor pressure receiving part: Al2O3 (alumina 96%), O-ring: FKM + grease
Piping port: C3604 + nickel plating,
pressure sensor pressure receiving part: Al2O3 (alumina 96%), square ring: FKM
ModelPSE57□-□PSE57□-□-28
Analog outputOutput TypeVoltage Output: 1 to 5 VCurrent Output: 4 to 20 mA
ImpedanceOutput Impedance: Approx. 1 kΩMaximum load impedance: 500 Ω or less (24 V power supply) 100 Ω or less (Power supply 12 V)

Cable material specifications

ConductorNominal cross-sectional areaAWG23
Outer diameter0.72 mm
InsulatorMaterialCross-linked PVC
Outer diameter1.14 mm
HueBrown, blue, black, white
SheathMaterialOil Resistant Vinyl Chloride
Finishing Outer Diameterø4 (Finishing outer diameter is 4 mm)
Length3 m

Piping specifications

Part numberPSE570/573/574-01PSE570/573/574-02PSE575/576/577-02
Port SizeR1/8
M5 × 0.8
R1/4
M5 × 0.8
R1/4
M5 × 0.8
Wetted parts materialPiping port: C3604 + nickel plating
pressure sensor pressure receiving area: Al_2 O_3 (Alumina 96%)
O-ring: FKM + grease
Piping port: C3604 + nickel plating
pressure sensor pressure receiving area: Al_2 O_3 (Alumina 96%)
Square ring: FKM
WeightExcluding Lead wire with M12 connector88 g95 g103 g
Including lead wire with M12 connector175 g182 g191 g
 
 

Internal Circuit and Connection

Internal circuit and wiring example of PSE57□-□

Internal circuit and wiring example of PSE57□-□

Voltage output type: 1 to 5 V
Output Impedance: Approx. 1 kΩ

* Since the unconnected terminals are for the manufacturer, connection should be avoided.

Internal circuit and wiring example of PSE57□-□-28

Internal circuit and wiring example of PSE57□-□-28

Current output type: 4 to 20 mA
Allowable load impedance: 500 Ω or less (at 24 V power supply) / 100 Ω or less (At power supply 12 V)

Dimensions

 

(Units: mm)

 

Dimensional drawing of pressure sensor for general-purpose fluid PSE570 Series

Dimensional drawing of pressure sensor for general-purpose fluid PSE570 Series

Part numberABC
PSE570/573/574-018R1/836.5
PSE570/573/574-0212R1/436.5
PSE575/576/577-0212R1/439.7

Lead wire with M12 connector

Specifications

  • ZS-37-A: Straight type 3 m
  • ZS-37-B: Right angle type 3 m

Pin no.

  • Pin number 1: Lead wire color, brown/DC (+)
  • Pin Number 2: Lead wire color, white/N.C. *
  • Pin Number 3: Lead wire color, blue/DC (-)
  • Pin Number 4: Lead wire color, black/OUT1

* Since the unconnected terminals are for the manufacturer, connection should be avoided.

 

(Units: mm)

 

Dimensional drawing of ZS-37-A

Dimensional drawing of ZS-37-A

Dimensional drawing of ZS-37-B

Dimensional drawing of ZS-37-B

Notes

  • * If sudden pressure fluctuations such as water hammer and surge pressure are expected, check the handling precautions in the instruction manual.
  • *See the SMC catalog for information other than that detailed above.
Part Number
PSE570-01-28L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Sensor, Monitor Structure Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Fluid Characteristics Pressure Resistant
(MPa)
Operating Temperature Range
(°C)
Operating Humidity Range
(%)
Number of Input Points Number of Output Points Analog Voltage Output
(V)
Analog Current Output
(mA)
Liquid contact parts material Mounting Holes Display Lamp Acquired Standards Protection Structure Application Details Type Option

-

1 Piece(s) Quote Pressure Sensor[Separate Type, Connector Connection] Separated sensorAnalogCurrent[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive3-10~6035~8511-[DC4-20mA] 4 to 20mAAluminumNoNoNoCEIP65For positive pressure [0 to 1 MPa]-Lead wire with M12 connector (3 m) right angle

Loading...

  1. 1

Please check the type/dimensions/specifications of the part PSE570-01-28L in the Pressure Sensor For General Fluids PSE570 Series series.

Similar Part Numbers

Part Number
PSE570-01
PSE570-01-28
PSE570-01-28N
PSE570-01-L
PSE570-01-N
PSE570-02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Sensor, Monitor Structure Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Fluid Characteristics Pressure Resistant
(MPa)
Operating Temperature Range
(°C)
Operating Humidity Range
(%)
Number of Input Points Number of Output Points Analog Voltage Output
(V)
Analog Current Output
(mA)
Liquid contact parts material Mounting Holes Display Lamp Acquired Standards Protection Structure Application Details Type Option

-

1 Piece(s) Quote Pressure Sensor[Separate Type, Connector Connection] Separated sensorAnalogVoltage[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive3-10~6035~8511[DC1-5V] 1-5V-AluminumNoNoNoCEIP65For positive pressure [0 to 1 MPa]-Lead wire with M12 connector (3 m) straight

SGD 242.32

1 Piece(s) 46 Day(s) Pressure Sensor[Separate Type, Connector Connection] Separated sensorAnalogCurrent[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive3-10~6035~8511-[DC4-20mA] 4 to 20mAAluminumNoNoNoCEIP65For positive pressure [0 to 1 MPa]-Lead wire with M12 connector (3 m) straight

-

1 Piece(s) Quote Pressure Sensor[Separate Type, Connector Connection] Separated sensorAnalogCurrent[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive3-10~6035~8511-[DC4-20mA] 4 to 20mAAluminumNoNoNoCEIP65For positive pressure [0 to 1 MPa]-None

-

1 Piece(s) Quote Pressure Sensor[Separate Type, Connector Connection] Separated sensorAnalogVoltage[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive3-10~6035~8511[DC1-5V] 1-5V-AluminumNoNoNoCEIP65For positive pressure [0 to 1 MPa]-Lead wire with M12 connector (3 m) right angle

-

1 Piece(s) Quote Pressure Sensor[Separate Type, Connector Connection] Separated sensorAnalogVoltage[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive3-10~6035~8511[DC1-5V] 1-5V-AluminumNoNoNoCEIP65For positive pressure [0 to 1 MPa]-None

SGD 242.32

1 Piece(s) 46 Day(s) Pressure Sensor[Separate Type, Connector Connection] Separated sensorAnalogVoltage[Threads] Male thread[Rc (R)] R[1/4] 1/4Noncorrosive3-10~6035~8511[DC1-5V] 1-5V-AluminumNoNoNoCEIP65For positive pressure [0 to 1 MPa]-Lead wire with M12 connector (3 m) straight

Tech Support