(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Bellows Pad ZP2 Series (Part Numbers)

Bellows Pad ZP2 Series

[Features]
· For use when there is limited space for using the buffer (spring type)
· For workpieces with inclined suction surfaces
· Applicable to ZP series adapters

(i)Caution

  • The product images may be representative images only. Please refer to the manufacturer's catalog for details of the types available

PDF

Bellows Pad ZP2 Series / Pad Single Unit / J: Bellows Type (Multistage Type) Specifications

 

(Unit: mm)

 

J: bellows type (multistage type) external appearance

J: bellows type (multistage type) external appearance

J: bellows type (multistage type) usage example

J: bellows type (multistage type) usage example

ZP2-06J□ dimensional drawing

ZP2-06J□ dimensional drawing

Blast specification: ø10 mm, ø15 mm, ø25 mm, ø30 mm

  • Blast specifications allow workpieces to be removed more easily.
  • For lock rings, ø6 mm, ø10 mm and ø15 mm are not supported.

Bellows Pad ZP2 Series / Pad Single Unit / MB: Bellows Type Specifications

 

(Unit: mm)

 

MB: bellows type external appearance

MB: bellows type external appearance

ZP2-B04MB□ dimensional drawing

ZP2-B04MB□ dimensional drawing

ZP2-B06MB□ dimensional drawing

ZP2-B06MB□ dimensional drawing

Blast specification: ø4 mm, ø6 mm, ø8 mm, ø10 mm, ø15 mm, ø20 mm
Blast specifications allow workpieces to be removed more easily.

Bellows Pad ZP2 Series / With Adapter / MB: Bellows Type Specifications

 

(Unit: mm)

 

MB: bellows type (with adapter) external appearance

MB: bellows type (with adapter) external appearance

ZP2-TB04MB□□-A3 dimensional drawing

ZP2-TB04MB□□-A3 dimensional drawing

Blast specification: ø4 mm, ø6 mm, ø8 mm, ø10 mm, ø15 mm, ø20 mm
Blast specifications allow workpieces to be removed more easily.

Bellows Pad ZP2 Series / Pad Single Unit / ZJ: Bellows Type Specifications

 

(Unit: mm)

 

ZJ: bellows type external appearance

ZJ: bellows type external appearance

ZP2-06ZJ□ dimensional drawing

ZP2-06ZJ□ dimensional drawing

Weight: 0.3 g

*Mounting adapter is available as a special order.

Part Number
ZP2-TB15MBGN-H5
ZP2-TB15MBN-H5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPad Type Vacuum Outlet Port Rubber Group Material Environment Types Of Connection Screw Connection Screw Diameter Main Body Type Pad diameter
(ø)
Vacuum entry port thread diameter Mounting connection screw With/without lock ring Type Detachability

SGD 36.75

1 Piece(s) 46 Day(s) Standard / Holder SetThreaded[Nitrile Rubber] Conductive NBRStatic Diffusion / Oil ResistantThreadedM5A Set Of A Pad And A Holder15M5M5 × 0.8-With adapterImproved detachability (blast specifications)

SGD 34.07

1 Piece(s) 46 Day(s) Standard / Holder SetThreaded[Nitrile Rubber] NBROil ResistantThreadedM5A Set Of A Pad And A Holder15M5M5 × 0.8-With adapterImproved detachability (blast specifications)

Loading...

  1. 1

Basic Information

Pad Shape Bellows Mounting Method Recessed Type Material Rubber Group

Tech Support