(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Short-Type Pad (MU Flat Type) ZP2 Series (Part Numbers)

Short-Type Pad (MU Flat Type) ZP2 Series

Space-saving in the height direction

(i)Caution

  • The product images may be representative images only. Please refer to the manufacturer's catalog for details of the types available

PDF

Part Number

Configured Part Number is shown.

ZP2-TB08MUF-B5

Short-Type Pad (MU Flat Type) ZP2 Series Specifications

Short-Type Pad (MU Flat Type) external appearance

Short-Type Pad (MU Flat Type) external appearance

Short-Type Pad (MU Flat Type) with Adapter external appearance

Short-Type Pad (MU Flat Type) with Adapter external appearance

Drawing / Pad Single Unit

 

(Unit: mm)

 

ZP2-B02MU□ dimensional drawing

ZP2-B02MU□ dimensional drawing

 

(Unit: mm)

 

ZP2-B035MU□ dimensional drawing

ZP2-B035MU□ dimensional drawing

 

(Unit: mm)

 

ZP2-B06MU□ dimensional drawing

ZP2-B06MU□ dimensional drawing

 

(Unit: mm)

 

ZP2-B08MU□ dimensional drawing

ZP2-B08MU□ dimensional drawing

Drawing / With Adapter

 

(Unit: mm)

 

ZP2-TB02MU□-A3 dimensional drawing

ZP2-TB02MU□-A3 dimensional drawing

 

(Unit: mm)

 

ZP2-TB035MU□-A3 dimensional drawing

ZP2-TB035MU□-A3 dimensional drawing

 

(Unit: mm)

 

ZP2-TB06MU□-H5 dimensional drawing

ZP2-TB06MU□-H5 dimensional drawing

 

(Unit: mm)

 

ZP2-TB08MU□-H5 dimensional drawing

ZP2-TB08MU□-H5 dimensional drawing

Pad Diameter

Pad DiameterBlast Specifications
ø2 mm
ø3.5 mm
ø4 mm
ø5 mm
ø6 mm
ø8 mm
ø10 mm
ø1 mm

Notes

  • *The product images may be representative images only.
  • *Refer to the manufacturer's catalog for product information not detailed above.
Part Number
ZP2-TB08MUF-B5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPad Type Pad Shape Mounting Method Vacuum Outlet Port Rubber Group Material Environment Material Pad diameter
(ø)
Vacuum entry port thread diameter Mounting connection screw Compatible models Type Vacuum outlet direction

-

1 Piece(s) Quote Standard[Others] Flat TypeRecessed TypeFemale ThreadFluororubberStandard / Heat Resistant / Chemical ResistantRubber Group8M5Female thread M5 × 0.8-With adapterVertical direction

Loading...

  1. 1

Please check the type/dimensions/specifications of the part ZP2-TB08MUF-B5 in the Short-Type Pad (MU Flat Type) ZP2 Series series.

Similar Part Numbers

Part Number
ZP2-B02MUN
ZP2-B02MUS
ZP2-B02MUU
ZP2-TB08MUF-H5
ZP2-TB08MUGN-B5
ZP2-TB08MUGN-H5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPad Type Pad Shape Mounting Method Vacuum Outlet Port Rubber Group Material Environment Material Pad diameter
(ø)
Vacuum entry port thread diameter Mounting connection screw Compatible models Type Vacuum outlet direction

SGD 7.58

1 Piece(s) 46 Day(s) Standard / Pad Only[Others] Flat TypeRecessed Type-[Nitrile Rubber] NBRStandard / Oil ResistantRubber Group2---Pad unit-

SGD 8.52

1 Piece(s) 46 Day(s) Standard / Pad Only[Others] Flat TypeRecessed Type-[Silicon Rubber] Silicone RubberStandard / Cold Resistant / Heat ResistantRubber Group2---Pad unit-

SGD 10.03

1 Piece(s) 46 Day(s) Standard[Others] Flat TypeRecessed Type-Urethane RubberStandardRubber Group2---Pad unit-

-

1 Piece(s) Quote Standard / Holder Set[Others] Flat TypeRecessed TypeThreadedFluororubberStandard / Chemical Resistant / Heat ResistantRubber Group8M5Male thread M5 × 0.8-With adapterVertical direction

-

1 Piece(s) Quote Standard / Holder Set[Others] Flat TypeRecessed TypeFemale Thread[Nitrile Rubber] Conductive NBRStandard / Oil Resistant / Static DiffusionRubber Group8M5Female thread M5 × 0.8-With adapterVertical direction

SGD 20.07

1 Piece(s) 46 Day(s) Standard / Holder Set[Others] Flat TypeRecessed TypeThreaded[Nitrile Rubber] Conductive NBRStandard / Oil Resistant / Static DiffusionRubber Group8M5Male thread M5 × 0.8-With adapterVertical direction

Tech Support