(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Vacuum Pad ZP3 Series (Part Numbers)

Vacuum Pad ZP3 Series

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Reduced overall length
· Space saving
· Pad diameter ø1.5 added
· Improved detachability
· Removal prevention mechanism
· Improved distinguishing method
· Equipped with pilot for easy installation and reproducibility

(i)Caution

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • The product images may be representative images only. Please refer to the manufacturer's catalog for details of the types available

PDF

Part Number

Configured Part Number is shown.

ZP3-T04BGSJ3-U4

Compact Pad ZP3 Series Specifications

ZP3 Series flat type external appearance

ZP3 Series flat type external appearance

For suctioning general workpieces. For suctioning workpieces that are flat, not deformed, etc.

ZP3 Series flat type with groove external appearance

ZP3 Series flat type with groove external appearance

For workpieces that deform easily. For reliable release of workpieces.

ZP3 Series bellows type external appearance

ZP3 Series bellows type external appearance

For workpieces with inclined surfaces (for suctioning).

Drawing

Flat Type

 

(Unit: mm)

 

ZP3-015U□ dimensional drawing

ZP3-015U□ dimensional drawing

Weight: 0.1 g

ZP3-02U□ dimensional drawing

ZP3-02U□ dimensional drawing

Weight: 0.1 g

ZP3-035U dimensional drawing

ZP3-035U dimensional drawing

Weight: 0.1 g

Flat type with groove dimensional drawing

 

(Unit: mm)

 

ZP3-04UM□ dimensional drawing

ZP3-04UM□ dimensional drawing

Weight: 0.3 g

ZP3-06UM□ dimensional drawing

ZP3-06UM□ dimensional drawing

Weight: 0.3 g

ZP3-08UM□ dimensional drawing

ZP3-08UM□ dimensional drawing

Weight: 0.3 g

Notes

  • *The product images may be representative images only. Refer to the manufacturer's catalog for shape details.
  • *Refer to the manufacturer's catalog for product information not detailed above.
Part Number
ZP3-T04BGSJ3-U4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPad Type Pad Shape Vacuum Outlet Port Rubber Group Material Environment Pad diameter
(ø)
Vacuum entry port thread diameter Buffer specifications Buffer stroke
(mm)
Mounting connection screw Type Vacuum outlet direction Barbed fitting tube diameter
(ø)

-

1 Piece(s) Quote Standard / Holder SetBellowsBarbed Couplers[Silicon Rubber] Conductive Silicone RubberStandard / Static Diffusion / Cold Resistant / Heat Resistant4-Without whirl-stop3-With bufferVertical direction4

Loading...

  1. 1

Basic Information

Mounting Method Recessed Type Material Rubber Group

Please check the type/dimensions/specifications of the part ZP3-T04BGSJ3-U4 in the Vacuum Pad ZP3 Series series.

Similar Part Numbers

Part Number
ZP3-015UN
ZP3-015US
ZP3-015UU
ZP3-T04BGSJ6-04
ZP3-T04BGSJ6-B5
ZP3-T04BGSJ6-U4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPad Type Pad Shape Vacuum Outlet Port Rubber Group Material Environment Pad diameter
(ø)
Vacuum entry port thread diameter Buffer specifications Buffer stroke
(mm)
Mounting connection screw Type Vacuum outlet direction Barbed fitting tube diameter
(ø)

SGD 7.58

1 Piece(s) 46 Day(s) Standard / Pad Only[Others] Flat Type-[Nitrile Rubber] NBRStandard / Oil Resistant1.5-------

SGD 8.17

1 Piece(s) 46 Day(s) Standard / Pad Only[Others] Flat Type-[Silicon Rubber] Silicone RubberStandard / Cold Resistant / Heat Resistant1.5-------

SGD 10.03

10 Piece(s) 46 Day(s) Standard / Pad Only[Others] Flat Type-Urethane RubberStandard1.5-------

-

1 Piece(s) Quote Standard / Holder SetBellowsOne-Touch Couplings[Silicon Rubber] Conductive Silicone RubberStandard / Cold Resistant / Static Diffusion / Heat Resistant4ø4Without whirl-stop6-With bufferVertical direction-

-

1 Piece(s) Quote Standard / Holder SetBellowsFemale Thread[Silicon Rubber] Conductive Silicone RubberStandard / Cold Resistant / Static Diffusion / Heat Resistant4M5Without whirl-stop6Female thread M5 × 0.8With bufferVertical direction-

-

1 Piece(s) Quote Standard / Holder SetBellowsBarbed Couplers[Silicon Rubber] Conductive Silicone RubberStandard / Cold Resistant / Static Diffusion / Heat Resistant4-Without whirl-stop6-With bufferVertical direction4

Tech Support