(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Tangless Insert (SUS316) (TL05102Y)

Tangless Insert (SUS316) TL05102Y

The stress is dispersed throughout the entire engagement length, does not incur screw thread breaks, has increased holding power or tensile strength, and has greater fastening power than the original screw.

Specifications: Corrosion-resistant austenite steel
Applications: Marine applications up to 425°C (1,800°F) / low magnetic applications
Usage Example: Signal equipment / semiconductor machine component

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TL05102Y

 
Part Number
TL05102Y
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength (After Insertion) L (D = Screw Shaft Dia. M) Pitch
(mm)

SGD 2.85

1 Piece(s) 9 Day(s) or more 1D1.5

Loading...

  1. 1

Basic Information

Type Tangless Inserts Material SUS316 Screw Type Coarse
Application Light Metal Notch Presence Shape Standard
Sales Unit Low Quantity (can be purchased from one)

Tech Support