(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sensor Bracket, Single Plate, LED Lights (Ring Type)

Sensor Bracket, Single Plate, LED Lights (Ring Type)

[Features]
·A mounting bracket for LED lights.
·It allows LED lights to be mounted in any position in combination with the flexible type.

PDF

Drawing

Unit: mm
Sensor bracket single plate LED lights (ring type) drawing

Product Specifications

  • Plate thickness: t 2.5
  • Material: stainless steel (SUS304)
  • Accessories: screws for LED light mounting, SEMS screws (SUSXM7) M3 × 6: 2 pcs.
  • Compatible mounting pitch: P.C.D.20 to 70 mm
  • Weight: 40 g
Sensor bracket single plate LED lights (ring type) product specifications

LED Light (ring type)

Usage Examples

Mounting example

Sensor bracket single plate LED lights (ring type) example of use
Part Number
FSLEDR-1S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 17.73

1 Piece(s) 4 Day(s) or more 10

Loading...

  1. 1
 

Basic Information

Type Lighting Mounting/Connecting Bracket

Please check the type/dimensions/specifications of the part FSLEDR-1S in the Sensor Bracket, Single Plate, LED Lights (Ring Type) series.

Tech Support