(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Large Size Vacuum Module: Vacuum Pump System ZR Series (Part Numbers)

Large Size Vacuum Module: Vacuum Pump System ZR Series

A vacuum module vacuum pump system ideal for use with multiple or large-sized pads.
[Features]
・ Vacuum unit suitable for workpieces of 0.5 to 5 kg
・ Modular design / combination of required functions
・ Combinations compatible with both vacuum pump system and vacuum ejector system are possible
・ Safety measures, self-holding function with double solenoid
・ Compact and lightweight
・ It can be manifolded

(i)Caution

  • Refer to the manufacturer's catalog for specifications and material details.
  • The product images may be representative images only. Refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some models.

PDF

Part Number

Configured Part Number is shown.

ZR100-C15LZ-E

Large Size Vacuum Module: Vacuum Pump System ZR Series Specifications

ZR Series external appearance

ZR Series external appearance

Full set (valve + vacuum pressure switch + filter unit) diagram

Full set (valve + vacuum pressure switch + filter unit) diagram

K1 Type Vacuum Switch Valve: Double Solenoid / Release Valve: Single Solenoid (N.C) ZR100-K1□M□□-E□□-□ Structure and Drawing

 

(Unit: mm)

 

ZR100-K1□M□□-E□□-□ structure and drawing 1

ZR100-K1□M□□-E□□-□ structure and drawing 1

ZR100-K1□M□□-E□□-□ structure and drawing 2

ZR100-K1□M□□-E□□-□ structure and drawing 2

ZR100-K1□M□□-E□□-□ structure and drawing 3

ZR100-K1□M□□-E□□-□ structure and drawing 3

ZR100-K1□M□□-D□□□-□ structure and drawing 1

ZR100-K1□M□□-D□□□-□ structure and drawing 1

ZR100-K1□M□□-D□□-□ structure and drawing 2

ZR100-K1□M□□-D□□-□ structure and drawing 2

  1. *1 Dimensions are for when bracket A is mounted. Bracket A part number: ZR1-OBA (standard equipment)

Unit Combination Mounting Thread Parts

Components: valve unit + vacuum pressure switch / filter unit

Components: valve unit + vacuum pressure switch / filter unit

Components: valve unit

Components: valve unit

Components: vacuum pressure switch / filter unit

Components: vacuum pressure switch / filter unit

NumberCombinations, Specifications, etc.
3For vacuum switch, for adapter A
11Standard product (no accessories)
Standard product (no accessories) [ZSE30A specifications]
13Standard product (no accessories)
With function plate
14Standard product (no accessories)
With function plate
Standard product (no accessories) [ZSE30A specifications]
With function plate [ZSE30A specifications]
15Standard product (no accessories)
With function plate

*When assembling the valve unit from single unit to manifold specifications, ZX1-MP1 (× 3) (for PS, PD, PE ports) and TB00148 (× 1) (for PV port) are needed.

Notes

  • *Refer to the manufacturer's catalog for product information not detailed above.
  • The product images are representative images only. Refer to the manufacturer's catalog for shape details.
Part Number
ZR100-C15LZ-E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Additional Function Vacuum Port Connecting Port Shape Air Supply Port Connecting Port Shape Application Operating Temp. Range
(°C)
Type of Related Component Combination of supply valve and release valve Rated voltage Electrical entry Light/surge voltage suppressor Manual Output specifications Unit specifications Lead wire specifications Accessories Vacuum switch type Vacuum switch electrical entry Vacuum break flow adjusting needle CE-marked Related parts type details Piping specifications

-

1 Piece(s) Quote UnitFilter / Valves For Vacuum Generation / Mechanical Type, Pressure Switch for Vacuum / Vacuum Destruction SupportRc1/8Rc1/8Single Item5:50-Supply valve (N.C.) / release valve (common with supply valve)24 V DCL-type plug connector typeWith light/surge voltage suppressorNon-locking push typeNPN open collector 1 outputN/ALead wire length 0.3 mBracket A or BVacuum pressure switch (ZSE2) + filterGrommet type / lead wire (length: 0.6 m)No---

Loading...

  1. 1

Please check the type/dimensions/specifications of the part ZR100-C15LZ-E in the Large Size Vacuum Module: Vacuum Pump System ZR Series series.

Similar Part Numbers

Part Number
ZR100-C15G-EL
ZR100-C15G-F
ZR100-C15GZ-DNL-L
ZR100-C15LZ-EC
ZR100-C15LZ-ECL
ZR100-C15LZ-F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Additional Function Vacuum Port Connecting Port Shape Air Supply Port Connecting Port Shape Application Operating Temp. Range
(°C)
Type of Related Component Combination of supply valve and release valve Rated voltage Electrical entry Light/surge voltage suppressor Manual Output specifications Unit specifications Lead wire specifications Accessories Vacuum switch type Vacuum switch electrical entry Vacuum break flow adjusting needle CE-marked Related parts type details Piping specifications

-

1 Piece(s) Quote UnitValves For Vacuum Generation / Mechanical Type, Pressure Switch for Vacuum / Filter / Vacuum Destruction SupportRc1/8Rc1/8Single Item5:50-Supply valve (N.C.) / release valve (common with supply valve)24 V DCGrommet typeNoNon-locking push typeNPN open collector 1 outputN/ALead wire length 0.3 mBracket A or BVacuum pressure switch (ZSE2) + filterGrommet type / lead wire (length: 3 m)No---

-

1 Piece(s) Quote UnitValves For Vacuum Generation / Filter / Vacuum Destruction SupportRc1/8Rc1/8Single Item5:50-Supply valve (N.C.) / release valve (common with supply valve)24 V DCGrommet typeNoNon-locking push typeN/AN/ALead wire length 0.3 mBracket A or BFilterN/ANo---

-

1 Piece(s) Quote UnitValves For Vacuum Generation / With LED Display, Pressure Switch for Vacuum / Filter / Vacuum Destruction SupportRc1/8Rc1/8Single Item5:50-Supply valve (N.C.) / release valve (common with supply valve)24 V DCGrommet typeWith light/surge voltage suppressorNon-locking push typeNPN open collector 1 outputWith unit selection functionLead wire length 0.3 mBracket A or BDigital pressure switch for vacuum (ZSE30A) + filterLead wire with connector (length: 2 m)Lock nut---

-

1 Piece(s) Quote UnitValves For Vacuum Generation / Mechanical Type, Pressure Switch for Vacuum / Filter / Vacuum Destruction SupportRc1/8Rc1/8Single Item5:50-Supply valve (N.C.) / release valve (common with supply valve)24 V DCL-type plug connector typeWith light/surge voltage suppressorNon-locking push typeNPN open collector 1 outputN/ALead wire length 0.3 mBracket A or BVacuum pressure switch (ZSE2) + filterLead wire with connector (length 0.6 m)No---

-

1 Piece(s) Quote UnitValves For Vacuum Generation / Mechanical Type, Pressure Switch for Vacuum / Filter / Vacuum Destruction SupportRc1/8Rc1/8Single Item5:50-Supply valve (N.C.) / release valve (common with supply valve)24 V DCL-type plug connector typeWith light/surge voltage suppressorNon-locking push typeNPN open collector 1 outputN/ALead wire length 0.3 mBracket A or BVacuum pressure switch (ZSE2) + filterLead wire with connector (length 3 m)No---

-

1 Piece(s) Quote UnitValves For Vacuum Generation / Filter / Vacuum Destruction SupportRc1/8Rc1/8Single Item5:50-Supply valve (N.C.) / release valve (common with supply valve)24 V DCL-type plug connector typeWith light/surge voltage suppressorNon-locking push typeN/AN/ALead wire length 0.3 mBracket A or BFilterN/ANo---

Tech Support