(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Large Vacuum Unit, Ejector System ZR Series (Part Numbers)

Large Vacuum Unit, Ejector System ZR Series

A vacuum unit ejector system manufactured by SMC.
[Features]
· Large suction flow rate, suitable when used with large-sized pads or multiple pads.
· Nozzle diameters: ø1.0, ø1.3, ø1.5, ø1.8, ø2.0
· Vacuum unit suitable for workpieces of 0.5 to 5 kg.
· Modular design makes it possible to combine functions as required.
· Safe due to vacuum self-holding function by means of double solenoid valves.
· Compact and lightweight.
· Capable of manifolding.

(i)Caution

  • CAD data is not available for some models.
  • The product images are representative images only. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

ZR1-VC1VHZ

Part Number
ZR1-VC1VHZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Additional Function Ultimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port Connecting Port Shape Air Supply Port Connecting Port Shape Application Operating Temp. Range
(°C)
Suction Flow
(l/min)
Nozzle Dia. Type of Related Component Exhaust specifications Combination of supply valve and release valve Rated voltage Electrical entry Light/surge voltage suppressor Manual Output specifications Unit specifications Lead wire specifications Accessories Vacuum switch type Vacuum switch electrical entry Vacuum break flow adjusting needle CE-marked Related parts type details Applicable specifications Piping specifications

-

1 Piece(s) Quote Related Components---------Valve Unit-Supply valve (N.C.) / release valve (Common with supply valve)6 V DCGrommet typeWith light/surge voltage suppressorNon-locking push type--Lead wire length: 0.6 mWith bracket B--NoNot compatible---

Loading...

  1. 1

Please check the type/dimensions/specifications of the part ZR1-VC1VHZ in the Large Vacuum Unit, Ejector System ZR Series series.

Similar Part Numbers

Part Number
ZR1-FDAM-N
ZR1-FDAML
ZR1-FDB
ZR1-VC1VHZB
ZR1-VC1VL
ZR1-VC1VLB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Additional Function Ultimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port Connecting Port Shape Air Supply Port Connecting Port Shape Application Operating Temp. Range
(°C)
Suction Flow
(l/min)
Nozzle Dia. Type of Related Component Exhaust specifications Combination of supply valve and release valve Rated voltage Electrical entry Light/surge voltage suppressor Manual Output specifications Unit specifications Lead wire specifications Accessories Vacuum switch type Vacuum switch electrical entry Vacuum break flow adjusting needle CE-marked Related parts type details Applicable specifications Piping specifications

-

1 Piece(s) Quote Related Components---------Ejector Component Part------NPN open collector 2 outputsSI unit fixedWithout lead wireWithout bracket ADigital pressure switch for vacuum (ZSE30 A) + filter---Pressure switch for vacuum + suction filter unit--

-

1 Piece(s) Quote Related Components---------Ejector Component Part------NPN open collector 2 outputsSI unit fixedLead wire with connector (length 2 m)With bracket ADigital pressure switch for vacuum (ZSE30 A) + filter---Pressure switch for vacuum + suction filter unit--

-

1 Piece(s) Quote Related Components---------Ejector Component Part------PNP open collector 2 outputsWith unit selection functionWithout lead wireWith bracket ADigital pressure switch for vacuum (ZSE30 A) + filter---Pressure switch for vacuum + suction filter unit--

-

1 Piece(s) Quote Related Components---------Valve Unit-Supply valve (N.C.) / release valve (Common with supply valve)6 V DCGrommet typeWith light/surge voltage suppressorLocking slotted type--Lead wire length: 0.6 mWith bracket B--NoNot compatible---

-

1 Piece(s) Quote Related Components---------Valve Unit-Supply valve (N.C.) / release valve (Common with supply valve)6 V DCL-type plug connector typeNoNon-locking push type--Lead wire length 0.3 mWith bracket B--NoNot compatible---

-

1 Piece(s) Quote Related Components---------Valve Unit-Supply valve (N.C.) / release valve (Common with supply valve)6 V DCL-type plug connector typeNoLocking slotted type--Lead wire length 0.3 mWith bracket B--NoNot compatible---

Tech Support