(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Residual pressure relief valves with detection of main valve position.
[Features]
· Enables redundant system to be constructed easily.
· Highly reliable construction.
· Various types of safety limit switches available.
· Includes soft start-up function (-X555).
· RoHS-compliant.·
Japanese Only
Part Number
Configured Part Number is shown.
VP544-5DZ1-03-X555
VP500-X536, VP500-X538, VP500-X555, VP700-X536, VP700-X538, VP700-X555 external appearance
Usable Fluids | Air | |
---|---|---|
Switching Method | N.C. (spring-return) | |
Operating Method | Internal pilot, external pilot | |
Operating Pressure Range | 0.25 to 0.7 MPa | 0.25 to 0.7 MPa |
External pilot pressure | - | 0.25 to 0.7 MPa (same as operating pressure) |
Maximum Operating Frequency | 30 times/min | |
Minimum operating frequency | 1 time/week | |
Operating temperature and ambient temperature | -10°C to 50°C (no freezing) | |
Ambient humidity | 20 to 90%RH (no condensation) | |
Manual Operation | None | |
Pilot Exhaust Method | Individual exhaust | |
Lubrication | Not required | |
Mounting Orientation | Free | |
Impact Resistance / Vibration Resistance | 150/30 m/s2 | |
Enclosure | IP65 | |
Operating environment | Indoor | |
B10D(for MTTFd calculation) | 10,000,000 times |
(Unit: mm)
VP542(R)-5(D, Y)Z1-03□-□-X536 / VP542(R)-5(D, Y)Z1-03□-M□-X536 dimensional drawings
(Unit: mm)
VP742(R)-5 (D, Y)Z1-04□-□-X536 / VP742(R)-5(D, Y)Z1-04□-M□-X536 dimensional drawings
(Unit: mm)
VP542(R)-5(D, Y)Z1-03□-S1□-X536 dimensional drawings
(Unit: mm)
VP742(R)-5(D, Y)Z1-04□-S1□-X536 dimensional drawings
(Unit: mm)
VP544(R)-5(D, Y)Z1-03□-□-X538 / VP544(R)-5(D, Y)Z1-03□-M□-X538 dimensional drawings
(Unit: mm)
VP744(R)-5(D, Y)Z1-04□-□-X538 / VP744(R)-5(D, Y)Z1-04□-M□-X538
(Unit: mm)
VP544(R)-5 (D, Y)Z1-03□-S1□-X538 dimensional drawings
(Unit: mm)
VP744(R)-5 (D, Y)Z1-04□-S1□-X538 dimensional drawings
(Unit: mm)
VP544(R)-5(D, Y)Z1-03□-□□-X555 / VP544(R)-5 (D, Y)Z1-03□-M□□-X555 dimensional drawings
Part Number |
---|
VP544-5DZ1-03-X555 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Switching Type | Pipe Port Type | Plumbing Thread Nominal | Plumbing | CV Value | Pilot Air Supply | Lead wire electrical entry | Functions | Switch specifications | Check valve specification | Throttle valve specification |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 757.28 | 1 Piece(s) | 46 Day(s) | [Others] Other | [Rc (R)] Rc | 3/8 | Sub-Base Plumbing | 1.1 | Internal | DIN terminal | Dual residual pressure release valve with soft start-up function | G1/2 (Made by OMRON) | Without check valve | Variable throttle |
Loading...
Type | Solenoid Valves | Application | Single Use | Number of Ports | 3-Port Valve |
---|---|---|---|---|---|
Mounting Orientation | Direct | Specifications | Standard / Drip-Proof / Lubrication Free | Number of Solenoids | Single |
Status at Power Off | Self-Recovery (Spring Return) | Voltage | DC24V | Driving Type | Pilot Type Spool |
Seal Type | Soft Seal | Pressure Rating(MPa) | 0.25 to 0.7 | Indicator light / Surge voltage suppressor | With indicator light and surge voltage suppressor |
Please check the type/dimensions/specifications of the part VP544-5DZ1-03-X555 in the 3-Port Residual Pressure Release Valve With Detection Of Main Valve Position (VP500 Type / VP700 Type) series.
Part Number |
---|
VP542-5DZ1-03F-M-X536 |
VP542-5DZ1-03F-X536 |
VP542-5DZ1-03N-M-X536 |
VP544-5DZ1-03F-M-X538 |
VP544-5DZ1-03F-M-X555 |
VP544-5DZ1-03F-M10-X555 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Switching Type | Pipe Port Type | Plumbing Thread Nominal | Plumbing | CV Value | Pilot Air Supply | Lead wire electrical entry | Functions | Switch specifications | Check valve specification | Throttle valve specification |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 269.38 | 1 Piece(s) | 46 Day(s) | 2-Position Normally Closed | G | 3/8 | Direct Plumbing | 2.2 | Internal | DIN terminal | Residual pressure release valve | M12 connector (Made by OMRON) | Without check valve | Variable throttle | ||
- | 1 Piece(s) | Quote | 2-Position Normally Closed | G | 3/8 | Direct Plumbing | 2.2 | Internal | DIN terminal | Residual pressure release valve | G1/2 (Made by OMRON) | Without check valve | Variable throttle | ||
SGD 269.38 | 1 Piece(s) | 46 Day(s) | 2-Position Normally Closed | NPT | 3/8 | Direct Plumbing | 2.2 | Internal | DIN terminal | Residual pressure release valve | M12 connector (Made by OMRON) | Without check valve | Variable throttle | ||
SGD 622.30 | 1 Piece(s) | 46 Day(s) | [Others] Other | G | 3/8 | Sub-Base Plumbing | 1.3 | Internal | DIN terminal | Dual residual pressure release valve | M12 connector (Made by OMRON) | Without check valve | Variable throttle | ||
SGD 777.23 | 1 Piece(s) | 46 Day(s) | [Others] Other | G | 3/8 | Sub-Base Plumbing | 1.1 | Internal | DIN terminal | Dual residual pressure release valve with soft start-up function | M12 connector (Made by OMRON) | Without check valve | Variable throttle | ||
- | 1 Piece(s) | Quote | [Others] Other | G | 3/8 | Sub-Base Plumbing | 1.1 | Internal | DIN terminal | Dual residual pressure release valve with soft start-up function | M12 connector (Made by OMRON) | Without check valve | ø1 fixed orifice |
How can we improve?
How can we improve?