(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

5-Port Solenoid Valve With Single/Double Switch Function (Part Numbers)

5-Port Solenoid Valve With Single/Double Switch Function
  • Economy

Choose between single and double solenoids by using a switch.
[Features]
· Rated voltage: 24 V DC.
· Pilot valve option: Standard (0.7 MPa), Quick response (0.7 MPa).
· Back-pressure check valve (built-in valve type): Standard, built-in.
· Coil type: Standard, with power-saving circuit (continuous duty type).
· Common specifications: Non-polar, positive common, negative common.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SY3D00-5UF1

5-Port Solenoid Valve With Single / Double Switching Function Specifications

5-Port Solenoid Valve With Single / Double Switching Function external appearance

5-Port Solenoid Valve With Single / Double Switching Function external appearance

  • Valve type: Pilot operated 2-position 5-port solenoid valve
  • Valve construction: Rubber seal
  • Switching method: Single/double switching type
  • Piping: Side ported / bottom ported, top ported
  • Manual: Non-locking push type, push-turn locking slotted type, push-turn locking lever type, sliding lock type

Base mounted valve weight

  • SY3(S, D)00: 84.5 g
  • SY5(S, D)00: 95.3 g

Body ported valve weight

  • SY3S30 (port size: C4): 87.9 g
  • SY3S30 (piping connection port diameter: C6): 90.9 g
  • SY5D30 (piping connection port diameter: C8): 112.3 g

*This product is the valve unit only. The manifold is not included.

Actuation switch

Single solenoid

Single solenoid

Double solenoid

Double solenoid

Switching between single specification and double specification (Left: single specification / actuation switch recessed, Right: double specification / actuation switch protruding)

Switching between single specification and double specification (Left: single specification / actuation switch recessed, Right: double specification / actuation switch protruding)

Usage Precautions

  • 1.When using a single specification valve as a double specification, turn the actuation switch with a precision screwdriver so that the slot on the actuation switch is in the "S" position as shown in the drawing.
  • 2.When using a double specification valve as a single specification, press the actuation switch and then rotate it counterclockwise. The single specification will not malfunction even if the 2 (B) side is operated manually.
  • 3.Do not energize the solenoid on both sides simultaneously.
  • 4. Be aware that actuator ejection may occur if the actuation switch of the double specification is operated when the main valve position is connecting 1 (P) → 4 (A), as the main valve position will change to connecting 1 (P) → 2 (B).
  • 5.See the manufacturer's catalog for details regarding the electric circuitry of models with indicator light / surge voltage suppressor.
  • 6.For manifold piping specification, select double piping specification.
  • 7.When turning the conversion switch, do not apply more torque than required. (Recommended value: less than 0.05 N⋅m)

Outline dimensional drawing

Side/bottom ported type

 

(Unit: mm)

 

SY3(S, D)00 dimensional drawing

SY3(S, D)00 dimensional drawing

 

(Unit: mm)

 

SY5(S, D)00 dimensional drawing

SY5(S, D)00 dimensional drawing

Top ported type

 

(Unit: mm)

 

SY3(S, D)30 dimensional drawing

SY3(S, D)30 dimensional drawing

 

(Unit: mm)

 

SY5(S, D)30 dimensional drawing

SY5(S, D)30 dimensional drawing

*Dimensional drawings are of a representative product.

Precautions

  • *Product images may be representative images.
  • *See the manufacturer's catalog for product information other than the above.
Part Number
SY3D00-5UF1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Solenoids Status at Power Off Pipe Port Type Applicable Cylinder Dia.
(Ø)
Plumbing Connecting Tube Diameter Coil specifications Manual Indicator light / Surge voltage suppressor Valve specifications Functions Back-pressure check valve Common specifications

-

1 Piece(s) Quote DoubleSelf-Retaining-80 or LessSub-Base Plumbing-StandardSliding type locking systemWith indicator light and surge voltage suppressor-Standard (0.7 MPa)StandardNon-polarized

Loading...

  1. 1

Basic Information

Type Solenoid Valves Application Unit for Manifold Mounting Number of Ports 5-Port Valve
Mounting Orientation Manifold Base Specifications Standard Switching Type 2-Position Exhaust
Voltage DC24V Driving Type Pilot Type Spool Seal Type Soft Seal
Pressure Rating(MPa) 0.5 Pilot Air Supply Internal Mounting screw type Small cross pan head screw

Please check the type/dimensions/specifications of the part SY3D00-5UF1 in the 5-Port Solenoid Valve With Single/Double Switch Function series.

Similar Part Numbers

Part Number
SY3D00-5U1
SY3D00-5UD1
SY3D00-5UE1
SY3D00-5Z1
SY3D00H-5U1
SY3S00-5D1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Solenoids Status at Power Off Pipe Port Type Applicable Cylinder Dia.
(Ø)
Plumbing Connecting Tube Diameter Coil specifications Manual Indicator light / Surge voltage suppressor Valve specifications Functions Back-pressure check valve Common specifications

-

1 Piece(s) Quote DoubleSelf-Retaining-80 or LessSub-Base Plumbing-StandardNon-locking, push typeWith indicator light and surge voltage suppressor-Standard (0.7 MPa)StandardNon-polarized

-

1 Piece(s) Quote DoubleSelf-Retaining-80 or LessSub-Base Plumbing-StandardPush-turn locking screwdriver-operated typeWith indicator light and surge voltage suppressor (non-polar type)SY3000Standard (0.7 MPa)StandardNon-polarized

-

1 Piece(s) Quote DoubleSelf-Retaining-80 or LessSub-Base Plumbing-StandardPush-turn locking hand-operated typeWith indicator light and surge voltage suppressor-Standard (0.7 MPa)StandardNon-polarized

-

1 Piece(s) Quote DoubleSelf-Retaining-80 or LessSub-Base Plumbing-StandardNon-locking, push typeWith indicator light and surge voltage suppressor-Standard (0.7 MPa)StandardPositive common

-

1 Piece(s) Quote DoubleSelf-Retaining-80 or LessSub-Base Plumbing-StandardNon-locking, push typeWith indicator light and surge voltage suppressor-Standard (0.7 MPa)Built-in typeNon-polarized

-

1 Piece(s) Quote [Single] SingleSelf-Recovery (Pressure Differential Return)-80 or LessSub-Base Plumbing-StandardPush-turn locking screwdriver-operated typeNoneSY3000Standard (0.7 MPa)StandardNon-polarized

Tech Support