(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

3-Port Solenoid Valve, Direct Operated, Rubber Seal, SY100 Series (Part Numbers)

3-Port Solenoid Valve, Direct Operated, Rubber Seal, SY100 Series

SMC Solenoid Valve.
[Features]
· Low power consumption: 0.5 W (standard type, without indicator light) (Current draw: 21 mA at 24 V DC)
· Body width: 10 mm
· High reliability
· Suitable for use in vacuum applications
· Suitable for use in copper and fluorine-free applications
· Attractive design with bright color tones

(i)Caution

  • Product images may be representative. Refer to the manufacturer's catalog for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SY123-4G-PM3

3-Port Solenoid Valve, Direct Operated, Rubber Seal, SY100 Series Specifications

SY100 Series (body ported type) external appearance

SY100 Series (body ported type) external appearance

SY100 Series (base mounted type) external appearance

SY100 Series (base mounted type) external appearance

JIS symbols (SY11(3, 4))

JIS symbols (SY11(3, 4))

Specifications Table

Usable FluidsAir
Ambient Temperature and Operating Fluid Temperature °C-10 to 50 See "Best Pneumatics No. (1)". (no freezing)
Response time (ms)*110 or less
Maximum Operating Frequency Hz20
Manual OperationNon-locking push type, locking type screwdriver operated type (slotted)
Push-turn locking slotted type
Push-turn locking lever type (SY114, SY114A only)
Push-turn locking lever type (SY124, SY124A only)
LubricationNot required
Mounting PositionFree
Impact resistance / Vibration resistance (m/s2 *2)150/30
EnclosureDust-proof

*1: Based on JIS B 8374-1981 dynamic performance test. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at a right angle to the armature. (Initial value)

Structure Drawing

Structure Drawing

Structure Drawing

Component Parts

NumberPart nameMaterialNote
1BodyResinGray
2CoverResinGray
3Push RodResin-
4Armature assemblyH-NBR/SUS-
5Fixed coreSUS-
6Exhaust poppetH-NBR-
7Return SpringSUS-
8Poppet SpringSUS-
9Coil assembly--

Replacement Parts

NumberPart namePart numberMaterial
10Sub-plateStandardSY100-74-1Zinc diecast
CE complianceSY100-74-1-Q
11Gasket*VJ100-6-8H-NBR

*Gaskets for standard and CE-compliant models have the same part number.

External Dimensions (Body Ported Type)

 

(Unit: mm)

 

Grommet (G, H): SY1(1, 2)3□(G, H)□□PM3(-F) dimensional drawings

Grommet (G, H): SY1(1, 2)3□(G, H)□□PM3(-F) dimensional drawings

 

(Unit: mm)

 

L plug connector (L): SY1(1, 2)3-□L□□-PM3(-F) dimensional drawings

L plug connector (L): SY1(1, 2)3-□L□□-PM3(-F) dimensional drawings

*Other dimensions are the same as the grommet type.

 

(Unit: mm)

 

M plug connector (M): SY1(1, 2)3-□M□□-PM3(-F) dimensional drawings

M plug connector (M): SY1(1, 2)3-□M□□-PM3(-F) dimensional drawings

*Other dimensions are the same as the grommet type.

External dimensions (Base Mounted type [With Sub-Plate])

 

(Unit: mm)

 

Grommet (G, H): SY1(1, 2)4 □(G, H)□□M3 dimensional drawings

Grommet (G, H): SY1(1, 2)4 □(G, H)□□M3 dimensional drawings

 

(Unit: mm)

 

L plug connector (L): SY1(1, 2)4-□L□□-M3 dimensional drawings

L plug connector (L): SY1(1, 2)4-□L□□-M3 dimensional drawings

*Other dimensions are the same as the grommet type.

 

(Unit: mm)

 

M plug connector (M): SY1(1, 2)4-□M□□-M3 dimensional drawings

M plug connector (M): SY1(1, 2)4-□M□□-M3 dimensional drawings

*Other dimensions are the same as the grommet type.

Precautions

  • *Product images may be representative images.
  • *See the manufacturer's catalog for product information other than the above.
Part Number
SY123-4G-PM3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Mounting Orientation Specifications Switching Type Voltage Pipe Port Type Plumbing Thread Nominal Plumbing Driving Type CV Value Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket CE compliant Piping specifications

-

1 Piece(s) Quote Single UseDirectStandard / Low Vacuum Compatible / Lubrication Free / No Copper, fluoropolymer Type Material / Low Current2-Position Normally OpenAC220VMM3Direct PlumbingPilot Type Spool0.008InternalNon-LockingGrommet lead wire length: 300 mmNon-locking, push typeWithout indicator light / surge voltage suppressorNo bracketNoneFor P, R, A port body piping

Loading...

  1. 1

Basic Information

Type Solenoid Valves Number of Ports 3-Port Valve Number of Solenoids Single
Status at Power Off Self-Recovery (Spring Return) Seal Type Soft Seal Pressure Rating(MPa) 0 to 0.7

Please check the type/dimensions/specifications of the part SY123-4G-PM3 in the 3-Port Solenoid Valve, Direct Operated, Rubber Seal, SY100 Series series.

Similar Part Numbers

Part Number
SY113-1GZ-M3
SY113-1GZ-PM3
SY113-1GZ-PM3-F
SY123-4GD-M3
SY123-4GD-PM3
SY123-4LD-PM3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Mounting Orientation Specifications Switching Type Voltage Pipe Port Type Plumbing Thread Nominal Plumbing Driving Type CV Value Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket CE compliant Piping specifications

-

1 Piece(s) Quote Unit for Manifold MountingManifold BaseLow Vacuum Compatible / Standard / Lubrication Free / Low Current / No Copper, fluoropolymer Type Material2-Position Normally ClosedAC100VMM3Direct PlumbingPilot Type Spool0.008InternalNon-LockingGrommet lead wire length: 300 mmNon-locking, push typeWith indicator light and surge voltage suppressorNo bracketNoneFor manifold

-

1 Piece(s) Quote Single UseDirectLow Vacuum Compatible / Standard / Lubrication Free / Low Current / No Copper, fluoropolymer Type Material2-Position Normally ClosedAC100VMM3Direct PlumbingPilot Type Spool0.008InternalNon-LockingGrommet lead wire length: 300 mmNon-locking, push typeWith indicator light and surge voltage suppressorNo bracketNoneFor P, R, A port body piping

-

1 Piece(s) Quote Single UseDirectLow Vacuum Compatible / Standard / Lubrication Free / Low Current / No Copper, fluoropolymer Type Material2-Position Normally ClosedAC100VMM3Direct PlumbingPilot Type Spool0.008InternalNon-LockingGrommet lead wire length: 300 mmNon-locking, push typeWith indicator light and surge voltage suppressorWith BracketNoneFor P, R, A port body piping

-

1 Piece(s) Quote Unit for Manifold MountingManifold BaseLow Vacuum Compatible / Standard / Lubrication Free / Low Current / No Copper, fluoropolymer Type Material2-Position Normally OpenAC220VMM3Direct PlumbingPilot Type Spool0.008InternalLockGrommet lead wire length: 300 mmPush-turn locking screwdriver-operated typeWithout indicator light / surge voltage suppressorNo bracketNoneFor manifold

-

1 Piece(s) Quote Single UseDirectLow Vacuum Compatible / Standard / Lubrication Free / Low Current / No Copper, fluoropolymer Type Material2-Position Normally OpenAC220VMM3Direct PlumbingPilot Type Spool0.008InternalLockGrommet lead wire length: 300 mmPush-turn locking screwdriver-operated typeWithout indicator light / surge voltage suppressorNo bracketNoneFor P, R, A port body piping

-

1 Piece(s) Quote Single UseDirectLow Vacuum Compatible / Standard / Lubrication Free / Low Current / No Copper, fluoropolymer Type Material2-Position Normally OpenAC220VMM3Direct PlumbingPilot Type Spool0.008InternalLockL plug connector with lead wire (length 300 mm)Push-turn locking screwdriver-operated typeWithout indicator light / surge voltage suppressorNo bracketNoneFor P, R, A port body piping

Tech Support