(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

4/5 Port Air Operated Valve SYJA5000 Series (Part Numbers)

4/5 Port Air Operated Valve SYJA5000 Series

An air operated valve made by SMC.
[Features]
· Manifolds that are the same as for SYJ3000/5000/7000 series are available.

(i)Caution

  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

SYJA5140-01

4/5 Port Air Operated Valve SYJA5000 Series Specifications

SYJA5000 Series Base Mounted Type external appearance

SYJA5000 Series Base Mounted Type external appearance

SYJA5000 Series Body Ported Type external appearance

SYJA5000 Series Body Ported Type external appearance

Body ported type 2 position single (left drawing) / 2 position double (right drawing) JIS code

Body ported type 2 position single (left drawing) / 2 position double (right drawing) JIS code

FluidAir
Operating Pressure Range
MPa
2 Position Single0.15 to 0.7
2 Position Double-100 kPa to 0.7
3 Position-100 kPa to 0.7
*1: Pilot Pressure Range
MPa
2 Position Single(0.4 ×P+0.1) to 0.7 P: operating pressure
2 Position Double0.1 to 0.7
3 Position0.15 to 0.7
Ambient and Working Fluid Temperature °C-10 to +60 (no freezing)
LubricationNot required
Mounting OrientationFree
*2: Impact/Vibration Resistance (m/s2)300/50

*1: The single type is designed to operate when return pressure is supplied through the supply port {1(P) port}. So make sure supplied pressure is within the operating pressure range.
*2: Impact resistance: No malfunctions after testing using a drop-type shock tester under the following conditions: in the axial direction and at a right angle to the main valve with both pilot signal ON and OFF, once for each condition state. (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed with both pilot signal ON and OFF and in the axial direction and at right angles to the main valve. (Initial value)

Pilot pressure range for single pilot - graph

Pilot pressure range for single pilot - graph

With Bracket

Air Operated Valve Model: SYJA5120-M5-F

*Bracket is not attached.

Bracket assembly: SYJ5000-13-3A

*Mounting screws included.

Flow Rate Characteristics / Weight List

Valve ModelSwitching MethodPiping Connection Port DiameterFlow Rate Characteristics*1Pilot
Connection Port Size
Weight (g)*2
1 → 4/2 (P → A/B)4/2 → 5/3 (A/B → EA/EB)
C (dm3/[s·bar])bCvC (dm3/[s·bar])bCv
Body Ported TypeSYJA5□20-M52 PositionSingleM5 × 0.80.470.410.130.470.410.13M5 × 0.834
Double38
3 PositionClosed Center0.490.440.130.440.400.1248
Exhaust Center0.460.370.120.47
[0.39]
0.43
[0.35]
0.13
[0.10]
Pressure Center0.49
[0.39]
0.51
[0.38]
0.14
[0.10]
0.450.420.12
SYJA5□20-C42 PositionSingleA, B ports: C4
(ø4‑mm one-touch pipe fitting)
P, R ports: M5 × 0.8
0.690.390.180.440.390.1241
Double45
3 PositionClosed Center0.690.400.190.430.400.1255
Exhaust Center0.560.400.150.41
[0.41]
0.37
[0.37]
0.10
[0.11]
Pressure Center0.57
[0.41]
0.40
[0.37]
0.15
[0.10]
0.410.370.10
SYJA5□20-C62 PositionSingleA, B ports: C6
(ø6‑mm single-action pipe fitting)
P, R ports: M5 × 0.8
0.700.360.190.470.400.1241
Double45
3 PositionClosed Center0.720.370.190.440.340.1255
Exhaust Center0.670.540.190.41
[0.41]
0.38
[0.38]
0.11
[0.11]
Pressure Center0.82
[0.44]
0.41
[0.39]
0.23
[0.12]
0.410.360.11
Base Mounted Type
(with Sub-Plate)
SYJA5□40-012 PositionSingle1/80.790.210.190.830.320.21M5 × 0.868 (34)
Double72 (38)
3 PositionClosed Center0.800.280.180.860.340.2082 (48)
Exhaust Center0.710.260.181.1
[0.60]
0.24
[0.44]
0.26
[0.18]
Pressure Center0.99
[0.47]
0.29
[0.38]
0.24
[0.12]
0.720.380.18

*1: Values in ( ) are for the normal position.
*2: Values in ( ) are for without sub-plate.
*3: 5 Port Base Mounted Type without sub-plate: SYJA5□40.

Dimensions / Body Ported Type

 

(Units: mm)

 

2 position single: SYJA5120-M5 (-F) dimensional drawing

2 position single: SYJA5120-M5 (-F) dimensional drawing

Dimensions / Base Mounted Type

 

(Units: mm)

 

2 position single: SYJA5140-01 dimensional drawing

2 position single: SYJA5140-01 dimensional drawing

 

(Units: mm)

 

2 position double: SYJA5220-M5 dimensional drawing

2 position double: SYJA5220-M5 dimensional drawing

 

(Units: mm)

 

2 position double: SYJA5240-01 dimensional drawing

2 position double: SYJA5240-01 dimensional drawing

 

(Units: mm)

 

3 position closed center / exhaust center / pressure center: SYJA53/4/5/20-M5 dimensional drawing

3 position closed center / exhaust center / pressure center: SYJA53/4/5/20-M5 dimensional drawing

 

(Units: mm)

 

3 position closed center / exhaust center / pressure center: SYJA53/4/5/40-01 dimensional drawing

3 position closed center / exhaust center / pressure center: SYJA53/4/5/40-01 dimensional drawing

Precautions

  • *Be sure to read the safety precautions and solenoid valve common precautions sections in the SMC catalog before use.
  • *See the SMC catalog for information other than that detailed above.
Part Number
SYJA5140-01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSwitching Type Connection Type Plumbing Thread Nominal Tube Dia. Bracket Valve type Pilot number Number of ports

SGD 108.27

1 Piece(s) 46 Day(s) [Others] 2-position exhaust[Rc (R)] Rc1/8-No bracketBase mountedSingle4

Loading...

  1. 1

Basic Information

Type Air Operating Type Applicable Fluid Air Operating Environment Standard / No oil
Driving Type Pilot Type

Please check the type/dimensions/specifications of the part SYJA5140-01 in the 4/5 Port Air Operated Valve SYJA5000 Series series.

Similar Part Numbers

Part Number
SYJA5120-C6-F
SYJA5120-M5
SYJA5120-M5-F
SYJA5140-01F
SYJA5140-01N
SYJA5140-01T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSwitching Type Connection Type Plumbing Thread Nominal Tube Dia. Bracket Valve type Pilot number Number of ports

SGD 108.27

1 Piece(s) 46 Day(s) [Others] 2-position exhaustTube Connection-Ø6With BracketBody ported typeSingle5

SGD 94.38

1 Piece(s) 46 Day(s) [Others] 2-position exhaustMM5-No bracketBody ported typeSingle5

SGD 97.18

1 Piece(s) 46 Day(s) [Others] 2-position exhaustMM5-With BracketBody ported typeSingle5

-

1 Piece(s) Quote [Others] 2-position exhaustG1/8-No bracketBase mountedSingle4

-

1 Piece(s) Quote [Others] 2-position exhaustNPT1/8-No bracketBase mountedSingle4

-

1 Piece(s) Quote [Others] 2-position exhaustNPTF1/8-No bracketBase mountedSingle4

Tech Support