(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
An air operated valve made by SMC.
[Features]
· Non plug-in type manifolds that are the same as for SY3000/5000/7000 series are available.
Part Number
Configured Part Number is shown.
SYA3000/SYA5000/SYA7000 Series Base Mounted Type external appearance
SYA3000/SYA5000/SYA7000 Series Body Ported Type external appearance
2 position single JIS code
2 position double JIS code
Fluid | Air | |
---|---|---|
Operating Pressure Range MPa | 2 Position Single | 0.15 to 0.7 |
2 Position Double | -100 kPa to 0.7 | |
3 Position | -100 kPa to 0.7 | |
*1: Pilot Pressure Range MPa | 2 Position Single | (0.7 × P + 0.1) to 0.7 P: operating pressure |
2 Position Double | 0.1 to 0.7 | |
3 Position | 0.2 to 0.7 | |
Ambient and Working Fluid Temperature °C | -10 to +60 (no freezing) | |
Manual (Manual Operation) | Non-locking push type | |
Lubrication | Not required | |
Mounting Orientation | Free | |
*2: Impact/Vibration Resistance (m/s2) | 150/30 |
*1: The single type is designed to operate when return pressure is supplied through the supply port {1(P)}. So make sure supplied pressure is within the operating pressure range.
*2: Impact resistance: No malfunctions after testing using a drop-type shock tester under the following conditions: in the axial direction and at a right angle to the main valve with both pilot signal ON and OFF, once for each condition state. (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed with both pilot signal ON and OFF and in the axial direction and at right angles to the main valve. (Initial value)
Valve Model | Switching Method | Pilot Connection Port Size | Piping Connection Port Diameter | Flow Rate Characteristics | Weight (g) | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → EA/EB) | |||||||||||
P, EA, EB | A, B | C (dm3/[s·bar]) | b | Cv | C (dm3/[s·bar]) | b | Cv | |||||
SYA3□20-M5 | 2 Position | Single | M5 × 0.8 | M5 × 0.8 | M5 × 0.8 | 0.61 | 0.44 | 0.16 | 0.64 | 0.45 | 0.18 | 35 |
Double | 37 | |||||||||||
3 Position | Closed Center | 0.48 | 0.46 | 0.13 | 0.47 | 0.43 | 0.13 | 39 | ||||
Exhaust Center | 0.47 | 0.42 | 0.13 | 0.47 (0.44) | 0.41 (0.37) | 0.13 (0.12) | ||||||
Pressure Center | 0.50 (0.41) | 0.48 (0.35) | 0.15 (0.11) | 0.47 | 0.43 | 0.13 | ||||||
SYA3□20-C4 | 2 Position | Single | C4 (ø4‑mm one-touch pipe fitting) | 0.72 | 0.29 | 0.18 | 0.64 | 0.34 | 0.17 | 44 | ||
Double | 46 | |||||||||||
3 Position | Closed Center | 0.59 | 0.28 | 0.15 | 0.59 | 0.30 | 0.15 | 48 | ||||
Exhaust Center | 0.63 | 0.35 | 0.16 | 0.42 (0.41) | 0.34 (0.37) | 0.11 (0.11) | ||||||
Pressure Center | 0.76 (0.46) | 0.42 (0.34) | 0.21 (0.12) | 0.59 | 0.29 | 0.15 | ||||||
SYA3□20-C6 | 2 Position | Single | C6 (ø6‑mm one-touch pipe fitting) | 0.76 | 0.30 | 0.19 | 0.65 | 0.39 | 0.17 | 40 | ||
Double | 42 | |||||||||||
3 Position | Closed Center | 0.76 | 0.55 | 0.24 | 0.60 | 0.33 | 0.16 | 44 | ||||
Exhaust Center | 0.65 | 0.32 | 0.16 | 0.64 (0.42) | 0.31 (0.36) | 0.17 (0.11) | ||||||
Pressure Center | 0.77 (0.49) | 0.34 (0.43) | 0.21 (0.15) | 0.61 | 0.34 | 0.16 |
*Values in ( ) are for the normal position.
Valve Model | Switching Method | Pilot Connection Port Size | Piping Connection Port Diameter | *1: Flow Rate Characteristics | *2: Weight (g) | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → EA/EB) | ||||||||||
C (dm3/[s·bar]) | b | Cv | C (dm3/[s·bar]) | b | Cv | ||||||
SYA3□40-01□ | 2 Position | Single | M5 × 0.8 | 1/8 | 1.0 | 0.30 | 0.24 | 1.1 | 0.30 | 0.26 | 69 (34) |
Double | 71 (36) | ||||||||||
3 Position | Closed Center | 0.77 | 0.28 | 0.18 | 0.85 | 0.30 | 0.19 | 73 (38) | |||
Exhaust Center | 0.73 | 0.31 | 0.18 | 1.1 (0.55) | 0.26 (0.52) | 0.24 (0.16) | |||||
Pressure Center | 1.2 (0.51) | 0.24 (0.45) | 0.29 (0.14) | 0.89 | 0.47 | 0.24 |
*1: Values in ( ) are for the normal position.
*2: Values in ( ) are for without sub-plate.
Valve Model | Switching Method | Pilot Connection Port Size | Piping Connection Port Diameter | Flow Rate Characteristics | Weight (g) | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → EA/EB) | |||||||||||
P, EA, EB | A, B | C (dm3/[s·bar]) | b | Cv | C (dm3/[s·bar]) | b | Cv | |||||
SYA5□20-01□ | 2 Position | Single | M5 × 0.8 | 1/8 | 1/8 | 1.9 | 0.35 | 0.49 | 2.4 | 0.39 | 0.61 | 58 |
Double | 64 | |||||||||||
3 Position | Closed Center | 1.7 | 0.43 | 0.45 | 1.8 | 0.35 | 0.46 | 69 | ||||
Exhaust Center | 1.5 | 0.44 | 0.41 | 2.5 (1.5) | 0.32 (0.43) | 0.59 (0.40) | ||||||
Pressure Center | 2.2 (0.91) | 0.46 (0.58) | 0.61 (0.28) | 1.8 | 0.38 | 0.46 | ||||||
SYA5□20-C4□ | 2 Position | Single | C4 (ø4‑mm one-touch pipe fitting) | 0.75 | 0.43 | 0.20 | 0.85 | 0.64 | 0.30 | 82 | ||
Double | 87 | |||||||||||
3 Position | Closed Center | 0.74 | 0.40 | 0.19 | 0.84 | 0.57 | 0.28 | 93 | ||||
Exhaust Center | 0.75 | 0.36 | 0.19 | 0.84 (0.84) | 0.64 (0.53) | 0.30 (0.27) | ||||||
Pressure Center | 0.78 (0.71) | 0.44 (0.37) | 0.21 (0.18) | 0.84 | 0.57 | 0.27 | ||||||
SYA5□20-C6□ | 2 Position | Single | C6 (ø6‑mm one-touch pipe fitting) | 1.5 | 0.33 | 0.33 | 2.0 | 0.37 | 0.52 | 76 | ||
Double | 82 | |||||||||||
3 Position | Closed Center | 1.3 | 0.31 | 0.33 | 1.6 | 0.32 | 0.39 | 87 | ||||
Exhaust Center | 1.3 | 0.33 | 0.33 | 1.8 (1.4) | 0.35 (0.37) | 0.44 (0.35) | ||||||
Pressure Center | 1.7 (0.80) | 0.31 (0.47) | 0.42 (0.23) | 1.7 | 0.33 | 0.44 | ||||||
SYA5□20-C8□ | 2 Position | Single | C6 (ø8‑mm one-touch pipe fitting) | 1.9 | 0.21 | 0.45 | 2.3 | 0.29 | 0.57 | 68 | ||
Double | 74 | |||||||||||
3 Position | Closed Center | 1.6 | 0.29 | 0.39 | 1.7 | 0.38 | 0.46 | 79 | ||||
Exhaust Center | 1.4 | 0.38 | 0.39 | 2.0 (1.5) | 0.37 (0.40) | 0.52 (0.43) | ||||||
Pressure Center | 2.2 (1.6) | 0.32 (0.44) | 0.56 (0.44) | 1.8 | 0.41 | 0.50 |
*Values in ( ) are for the normal position.
(Units: mm)
2 position single: SYA3120-C4/N3/C6/N7 (-F2) dimensional drawing
(Units: mm)
With foot bracket: SYA3120-C4/N3/C6/N7-F1 dimensional drawing
(Units: mm)
2 position single: SYA5120-C4/N3/C6/N7/C8/N9□(-F2) dimensional drawing
(Units: mm)
With foot bracket: SYA5120-F1/C4/N3/C6/N7/C8/N9-F1 dimensional drawing
(Units: mm)
2 position single: SYA7120-C8/N9/C10/N11(-F2) dimensional drawing
(Units: mm)
With foot bracket: SYA7120-C8/N9/C10/N11-F1 dimensional drawing
Part Number |
---|
SYA7220-N11T-F2 |
SYA7320-N11T-F2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Operating Environment | Switching Type | Connection Type | Plumbing Thread Nominal | Driving Type | Tube Dia. | Bracket | Valve type | Pilot number | Fitting thread section type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Standard | [Others] 2-position exhaust | Tube Connection | - | - | Ø9.52 | With side bracket | Body ported type | Double | NPTF | ||
- | 1 Piece(s) | Quote | Standard | [Others] 3-position closed center | Tube Connection | - | - | Ø9.52 | With side bracket | Body ported type | Double | NPTF |
Loading...
Type | Air Operating Type | Applicable Fluid | Air | Operating Temperature Range(°C) | -10::60 |
---|
How can we improve?
How can we improve?